SMJ320C6201B Status: ACTIVE

Fixed Point Digital Signal Processor, Military


      
         
Alert me about changes<br/>to this product

 SMJ320C6201B
DMA4  
McBSP2  
Timers(2) 32-bit  
Core Supply (Volts)1.8  
IO Supply (Volts)3.3  
RatingMilitary  
 Samples
 Inventory

Customers Who Evaluated This Product Also Evaluated

Product Information

Features

  • Highest Performance Fixed-Point Digital Signal Processor (DSP) SM/SMJ320C6201B
    • 5-, 6.7-ns Instruction Cycle Time
    • 150 and 200-MHz Clock Rate
    • Eight 32-Bit Instructions/Cycle
    • 1200 and 1600 MIPS
  • VelociTI™ Advanced Very Long Instruction Word (VLIW) C62x™ CPU Core
    • Eight Independent Functional Units:
      • Six ALUs (32-/40-Bit)
      • Two 16-Bit Multipliers (32-Bit Results)
    • Load-Store Architecture With 32 32-Bit General-Purpose Registers
    • Instruction Packing Reduces Code Size
    • All Instructions Conditional
  • Instruction Set Features
    • Byte-Addressable (8-, 16-, 32-Bit Data)
    • 32-Bit Address Range
    • 8-Bit Overflow Protection
    • Saturation
    • Bit-Field Extract, Set, Clear
    • Bit-Counting
    • Normalization

View All Features in Datasheet

Description

The 320C6201B DSP is a member of the fixed-point DSP family in the 320C6000 platform. The SM/SMJ320C6201B (C6201B) device is based on the high-performance, advanced VelociTI very-long-instruction-word (VLIW) architecture developed by Texas Instruments (TI™), making this DSP an excellent choice for multichannel and multifunction applications. With performance of up to 1600 million instructions per second (MIPS) at a clock rate of 200 MHz, the C6201B offers cost-effective solutions to high-performance DSP programming challenges. The C6201B is a newer revision of the C6201. The C6201B DSP possesses the operational flexibility of high-speed controllers and the numerical capability of array processors.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)DSCC #Price | QuantityPackage | PinsPackage QTY | Package CarrierSymbolsFootprintsSamples
5962-9857801QXAACTIVE-55 to 115 654.61 | 1kuCFCBGA (GLP) | 429 1 | JEDEC TRAY (5+1) Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
SMJ320C6201BGLPW15ACTIVE-55 to 1155962-9857801QXA654.61 | 1kuCFCBGA (GLP) | 429 1 | JEDEC TRAY (5+1) Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 11:31 AM GMT, 22 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 26 Weeks5962-9857801QXA
None Reported
View Distributors
TI Lead Time*: 26 WeeksSMJ320C6201BGLPW15
None Reported
View Distributors
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
5962-9857801QXA  TBD Call TI N/A for Pkg TypeViewView
SMJ320C6201BGLPW15  TBD Call TI N/A for Pkg TypeViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for SMJ320C6201B Help

Datasheet

More Literature

View More Literature for TMS320C62x DSPs

Tools & Software

NamePart # Company Tool / Software Type
Code Composer Studio IDE Subscription Service for v3.3CCSTUDIOSUBSCRIPTIONSTexas InstrumentsCode Composer Studio(TM) IDE
Code Composer Studio Integrated Development Environment (IDE) - v4.xCCSTUDIOTexas InstrumentsCode Composer Studio(TM) IDE
C6201 EVM - Board Only (*EOL 9/20/02)TMDS3260C6201Texas InstrumentsDevelopment Boards/EVMs
Multichannel Vocoder Demonstration Software for C6211 or C6711 DSKMCVTDK6211Texas InstrumentsDevelopment Platforms
XDS510 Class EmulatorsXDS510Texas InstrumentsEmulators/Analyzers
XDS560 Class High Speed EmulatorsXDS560Texas InstrumentsEmulators/Analyzers
C64x+IMGLIB Simulink BlocksSPRC589 Texas Instruments Application-Specific Libraries 
C62x/C64x Fast Run-Time Support (RTS) LibrarySPRC122 Texas Instruments Signal Processing Libraries 
Driver Developer's Kit (DDK)SPRC118 Texas Instruments Application Software 
TMS320C62x DSP LibrarySPRC091 Texas Instruments Signal Processing Libraries 
TMS320C62x Image LibrarySPRC093 Texas Instruments Signal Processing Libraries 
C64x+IQMathLibrary Simulink BlocksSPRC590 Texas Instruments Application-Specific Libraries 

Simulation Models

View Simulation Models for TMS320C62x DSPs

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
SMJ320C6203 Fixed-Point Digital Signal Processor TMS320C6000 DSP PLATFORM-TMS320C62X DSP GENERATION TI customers also evaluated this product.
SMJ320C6701 Floating Point Digital Signal Processor, Military C6000 FLOATING/FIXED-POINT DSPS-TMS320C67X DSP GENERATION TI customers also evaluated this product.
SMJ320C31 Digital Signal Processor OTHER DSPS-TMS320C3X FLOATING POINT DSP TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here