Customers Who Evaluated This Product Also Evaluated
TLV70012: 200mA, Low IQ, Low Dropout Regulator for Portables
TPS76912: Single Output LDO, 100mA, Fixed(1.2V), Low Quiescent Current, Over Current Limitation
TPS79912: Single Output LDO, 200mA, Fixed(1.2V), Low Quiescent Current, Low Noise, High PSRR
Product Information
Features
Low Dropout Voltage Regulator, 1.2-V
150-mA Load Current Capability
Power Okay (POK) Function
Load Independent, Low Ground Current,150-uA
Current Limiting
Thermal Shutdown
Low Sleep State Current (Off Mode)
Fast Transient Response
Low Variation Due to Load and Line Regulation
Output Stable With Low ESR Capacitors
TTL Logic Controlled Enable Input
applications
Processor Powerup Sequencing
Palmtop Computers, Laptops, and Notebooks
Description
The SN105125 is a low dropout voltage regulator with an output tolerance of ±2% over the operating range. The device is optimized for low noise applications and has a low quiescent current (enable <0.8 V). The device has a low dropout voltage at full load (150 mA). The power okay function monitors the output voltage and indicates when an error occurs in the system (active low). In the event of an output fault such as overcurrent, thermal shutdown, or dropout, the power okay output is pulled low (open drain).
The SN105125 has a fast transient response recovery capability in the event of load transition from heavy load to light load. The device also minimizes overshoot during this condition. During power down, the output capacitor and load are de-energized through the internal active shutdown clamp, which is turned on when the device is disabled.
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Inventory
Reported Distributor Inventory as of 11:34 AM GMT, 24 Nov 2009
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.