|
|
|
|
Other qualified versions of SN5407
Customers Who Evaluated This Product Also EvaluatedProduct InformationFeatures
Description
These TTL hex buffers/drivers feature high-voltage open-collector outputs for interfacing with high-level circuits (such as MOS) or for driving high-current loads (such as lamps or relays), and also are characterized for use as buffers for driving TTL inputs. The SN5407 and SN7407 have minimum breakdown voltages of 30 V, and the SN5417 and SN7417 have minimum breakdown voltages of 15 V. The maximum sink current is 30 mA for the SN5407 and SN5417 and 40 mA for the SN7407 and SN7417. These devices perform Boolean function Y = A in positive logic. These circuits are completely compatible with most TTL families. Inputs are diode clamped to minimize transmission-line effects, which simplifies design. Typical power dissipation is 145 mW, and average propagation delay time is 14 ns. |
| Price | Packaging | CAD Design Tools | Samples | ||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Package QTY | Package Carrier | Footprints | Samples |
| JM38510/00803BCA | ACTIVE | -55 to 125 | 4.45 | 1ku | CDIP (J) | 14 | 1 | TUBE | Purchase Samples | |
| JM38510/00803BDA | ACTIVE | -55 to 125 | 9.97 | 1ku | CFP (W) | 14 | 1 | TUBE | Purchase Samples | |
| SN5407J | ACTIVE | -55 to 125 | 3.69 | 1ku | CDIP (J) | 14 | 1 | TUBE | Purchase Samples | |
| SNJ5407FK | ACTIVE | -55 to 125 | 12.84 | 1ku | LCCC (FK) | 20 | 1 | TUBE | Purchase Samples | |
| SNJ5407J | ACTIVE | -55 to 125 | 4.36 | 1ku | CDIP (J) | 14 | 1 | TUBE | Purchase Samples | |
| SNJ5407W | ACTIVE | -55 to 125 | 7.98 | 1ku | CFP (W) | 14 | 1 | TUBE | Purchase Samples | |
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 11:30 AM GMT, 22 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 8 WeeksJM38510/00803BCA | |||
| Americas | Arrow | 562 | |
| Avnet | 273 | ||
| Europe | Avnet-SILICA | 6 | |
| EBV Elektronik | 2 | ||
| TI Lead Time*: 8 WeeksJM38510/00803BDA | |||
| Americas | Rochester Electronics | 187 | |
| TI Lead Time*: 8 WeeksSN5407J | |||
| Americas | Arrow | >1k | |
| Avnet | 274 | ||
| Europe | Arrow Southern Europe | 102 | |
| Avnet-SILICA | 22 | ||
| EBV Elektronik | 275 | ||
| TI Lead Time*: 8 WeeksSNJ5407FK | |||
| Americas | Avnet | 117 | |
| Rochester Electronics | 368 | ||
| TI Lead Time*: 8 WeeksSNJ5407J | |||
| Americas | Arrow | >1k | |
| Avnet | 237 | ||
| Europe | Avnet-SILICA | 114 | |
| EBV Elektronik | 7 | ||
| TI Lead Time*: 8 WeeksSNJ5407W | |||
| Americas | Avnet | 139 | |
| Rochester Electronics | 279 | ||
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| JM38510/00803BCA | TBD | A42 | N/A for Pkg Type | View | View |
| JM38510/00803BDA | TBD | A42 | N/A for Pkg Type | View | View |
| SN5407J | TBD | A42 | N/A for Pkg Type | View | View |
| SNJ5407FK | TBD | POST-PLATE | N/A for Pkg Type | View | View |
| SNJ5407J | TBD | A42 | N/A for Pkg Type | View | View |
| SNJ5407W | TBD | A42 | N/A for Pkg Type | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for SN5407 
View Application Notes for Non-Inverting Buffers and Drivers
| Customers Who Evaluated This Product Also Evaluated... | |||
| Part # | Name | Product Family | Comments |
| SN54LS04 | Hex Inverters | BUFFERS, DRIVERS AND TRANSCEIVERS-INVERTING BUFFERS AND DRIVERS | TI customers also evaluated this product. |
| SN5406 | Hex Inverter Buffers/Drivers With Open-Collector High-Voltage Outputs | BUFFERS, DRIVERS AND TRANSCEIVERS-INVERTING BUFFERS AND DRIVERS | TI customers also evaluated this product. |
| SN5400 | Quadruple 2-Input Positive-NAND Gates | GATES-NAND GATES | TI customers also evaluated this product. |

No Tags are Available for this Part Number