|
|
|
|
Other qualified versions of SN54123
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
Description
These d-c triggered multivibrators feature output pulse-duration control by three methods. The basic pulse time is programmed by selection of external resistance and capacitance values (see typical application data). The '122 and 'LS122 have internal timing resistors that allow the circuits to be used with only an external capacitor, if so desired. Once triggered, the basic pulse duration may be extended by retriggering the gated low-level-active (A) or high-level-active (B) inputs, or be reduced by use of the overriding clear. Figure 1 illustrates pulse control by retriggering and early clear. The 'LS122 and 'LS123 are provided enough Schmitt hysteresis to ensure jitter-free triggering from the B input with transition rates as slow as 0. View All Description in Datasheet |
| Price | Packaging | CAD Design Tools | Samples | ||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Package QTY | Package Carrier | Footprints | Samples |
| JM38510/01203BEA | ACTIVE | -55 to 125 | 10.12 | 1ku | CDIP (J) | 16 | 1 | TUBE | Purchase Samples | |
| SN54123J | ACTIVE | -55 to 125 | 3.52 | 1ku | CDIP (J) | 16 | 1 | TUBE | Purchase Samples | |
| SNJ54123J | ACTIVE | -55 to 125 | 4.12 | 1ku | CDIP (J) | 16 | 1 | TUBE | Purchase Samples | |
| SNJ54123W | ACTIVE | -55 to 125 | 13.87 | 1ku | CFP (W) | 16 | 1 | TUBE | Purchase Samples | |
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 11:33 AM GMT, 25 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 8 WeeksJM38510/01203BEA | |||
| Americas | Arrow | >1k | |
| Avnet | 1 | ||
| Rochester Electronics | 101 | ||
| TI Lead Time*: 8 WeeksSN54123J | |||
| Americas | Avnet | 55 | |
| Rochester Electronics | 2 | ||
| Europe | Avnet-SILICA | 74 | |
| EBV Elektronik | 350 | ||
| TI Lead Time*: 8 WeeksSNJ54123J | |||
| Americas | Avnet | 41 | |
| Europe | EBV Elektronik | 22 | |
| TI Lead Time*: 8 WeeksSNJ54123W | |||
| Americas | Rochester Electronics | 10 | |
| Europe | Avnet-SILICA | 8 | |
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| JM38510/01203BEA | TBD | A42 | N/A for Pkg Type | View | View |
| SN54123J | TBD | A42 | N/A for Pkg Type | View | View |
| SNJ54123J | TBD | A42 | N/A for Pkg Type | View | View |
| SNJ54123W | TBD | A42 | N/A for Pkg Type | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for SN54123 
View Application Notes for Monostable Multivibrators
| Customers Who Evaluated This Product Also Evaluated... | |||
| Part # | Name | Product Family | Comments |
| SN54121 | Monostable Multivibrators With Schmitt-trigger Inputs | SPECIALTY LOGIC-MONOSTABLE MULTIVIBRATORS | TI customers also evaluated this product. |
| SN5400 | Quadruple 2-Input Positive-NAND Gates | GATES-NAND GATES | TI customers also evaluated this product. |
| SN5406 | Hex Inverter Buffers/Drivers With Open-Collector High-Voltage Outputs | BUFFERS, DRIVERS AND TRANSCEIVERS-INVERTING BUFFERS AND DRIVERS | TI customers also evaluated this product. |
| SN5404 | Hex Inverters | BUFFERS, DRIVERS AND TRANSCEIVERS-INVERTING BUFFERS AND DRIVERS | TI customers also evaluated this product. |

No Tags are Available for this Part Number