|
|
|
|
Other qualified versions of SN54150
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
Description
These monolithic data selectors/multiplexers contain full on-chip binary decoding to select the desired data source. The '150 selects one-of-sixteen data sources; the '151A, 'LS151, and 'S151 select one-of-eight data sources. The '150, '151A, 'LS151, and 'S151 have a strobe input which must be at a low logic level to enable these devices. A high level at the strobe forces the W output high, and the Y output (as applicable) low. The '150 has only an inverted W output; the '151A, 'LS151, and 'S151 feature complementary W and Y outputs. The '151A and '152A incorporate address buffers that have symmetrical propagation delay times through the complementary paths. This reduces the possibility of transients occurring at the output(s) due to changes made at the select inputs, even when the '151A outputs are enabled (i. View All Description in Datasheet |
| Price | Packaging | CAD Design Tools | Samples | |||||
| Device | Status | Temp (oC) | DSCC # | Price | Quantity | Package | Pins | Package QTY | Package Carrier | Footprints | Samples |
| 5962-9558001QJA | ACTIVE | -55 to 125 | 12.40 | 1ku | CDIP (J) | 24 | 1 | TUBE | Purchase Samples | ||
| 5962-9558001QKA | ACTIVE | -55 to 125 | 18.48 | 1ku | CFP (W) | 24 | 1 | TUBE | Purchase Samples | ||
| JM38510/01401BKA | ACTIVE | -55 to 125 | 24.42 | 1ku | CFP (W) | 24 | 1 | TUBE | Purchase Samples | ||
| SN54150J | ACTIVE | -55 to 125 | 15.17 | 1ku | CDIP (J) | 24 | 1 | TUBE | Purchase Samples | ||
| SNJ54150J | ACTIVE | -55 to 125 | 5962-9558001QJA | 12.40 | 1ku | CDIP (J) | 24 | 1 | TUBE | Purchase Samples | |
| SNJ54150W | ACTIVE | -55 to 125 | 5962-9558001QKA | 18.48 | 1ku | CFP (W) | 24 | 1 | TUBE | Purchase Samples | |
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 11:33 AM GMT, 25 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 8 Weeks5962-9558001QJA | |||
| Americas | Avnet | 37 | |
| Rochester Electronics | 56 | ||
| TI Lead Time*: 8 Weeks5962-9558001QKA | |||
| None Reported View Distributors | |||
| TI Lead Time*: 8 WeeksJM38510/01401BKA | |||
| None Reported View Distributors | |||
| TI Lead Time*: 8 WeeksSN54150J | |||
| Americas | Arrow | 33 | |
| Rochester Electronics | 84 | ||
| TI Lead Time*: 8 WeeksSNJ54150J | |||
| None Reported View Distributors | |||
| TI Lead Time*: 8 WeeksSNJ54150W | |||
| Americas | Arrow | 10 | |
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| 5962-9558001QJA | TBD | Call TI | N/A for Pkg Type | View | View |
| 5962-9558001QKA | TBD | A42 | N/A for Pkg Type | View | View |
| JM38510/01401BKA | TBD | A42 | N/A for Pkg Type | View | View |
| SN54150J | TBD | Call TI | N/A for Pkg Type | View | View |
| SNJ54150J | TBD | Call TI | N/A for Pkg Type | View | View |
| SNJ54150W | TBD | A42 | N/A for Pkg Type | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for SN54150 
View Application Notes for Data Selectors/Multiplexers
| Customers Who Evaluated This Product Also Evaluated... | |||
| Part # | Name | Product Family | Comments |
| SN74150 | 16-line to 1-line data selector / multiplexer | DECODERS/ENCODERS/MULTIPLEXERS-DATA SELECTORS/MULTIPLEXERS | TI customers also evaluated this product. |

No Tags are Available for this Part Number