|
|
|
|
Other qualified versions of SN5416
Product InformationFeatures
Description
These TTL hex inverter buffers/drivers feature high-voltage open-collector outputs for interfacing with high-level circuits (such as MOS) or for driving high-current loads (such as lamps or relays), and also are characterized for use as inverter buffers for driving TTL inputs. The SN5406 and SN7406 have minimum breakdown voltages of 30 V. The SN5416 and SN7416 have minimum breakdown voltages of 15 V. The maximum sink current is 30 mA for the SN5406 and SN5416, and 40 mA for the SN7406 and SN7416. |
| Price | Packaging | CAD Design Tools | Samples | ||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Package QTY | Package Carrier | Footprints | Samples |
| SN5416J | ACTIVE | -55 to 125 | 3.12 | 1ku | CDIP (J) | 14 | 1 | TUBE | Purchase Samples | |
| SNJ5416J | ACTIVE | -55 to 125 | 3.72 | 1ku | CDIP (J) | 14 | 1 | TUBE | Purchase Samples | |
| SNJ5416W | ACTIVE | -55 to 125 | 10.78 | 1ku | CFP (W) | 14 | 1 | TUBE | Purchase Samples | |
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| TI Inventory Status | Reported Distributor Inventory | |||||
| SN5416J | As of 10:50 AM GMT, 03 Jul 2009 | As of 10:50 AM GMT, 03 Jul 2009 | ||||
| Lead Time | Region | Company | In Stock | Purchase | ||
| 6 Weeks | Americas | Avnet | 161 | |||
| Rochester Electronics | 130 | |||||
| Europe | EBV Elektronik | 50 | ||||
| SNJ5416J | As of 10:50 AM GMT, 03 Jul 2009 | As of 10:50 AM GMT, 03 Jul 2009 | ||||
| Lead Time | Region | Company | In Stock | Purchase | ||
| 6 Weeks | Americas | Arrow | 35 | |||
| SNJ5416W | As of 10:50 AM GMT, 03 Jul 2009 | As of 10:50 AM GMT, 03 Jul 2009 | ||||
| Lead Time | Region | Company | In Stock | Purchase | ||
| 6 Weeks | Americas | Arrow | 39 | |||
| Rochester Electronics | 83 | |||||
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| SN5416J | TBD | A42 SNPB | N/A for Pkg Type | View | View |
| SNJ5416J | TBD | A42 SNPB | N/A for Pkg Type | View | View |
| SNJ5416W | TBD | A42 | N/A for Pkg Type | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for SN5416 
View Application Notes for Inverting Buffers and Drivers

No Tags are Available for this Part Number