SN5425 Status: ACTIVE

Dual 4-Input NOR Gates With Strobe


      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon

 SN5425SN7425 
Voltage Nodes(V)5  5  
Vcc range(V)4.5 to 5.5  4.75 to 5.25  
Input LevelTTL  TTL  
Output LevelTTL  TTL  
Output Drive(mA) -0.8/16  
No. of Gates2  2  
Static Current 17.5  
tpd max(ns) 22  
RatingMilitary  Catalog  
Technology FamilyTTL  TTL  
 SamplesSamples
 InventoryInventory

Other qualified versions of SN5425

Version Part Number Definition
Catalog SN7425 TI's standard catalog product

Customers Who Evaluated This Product Also Evaluated

  • SN5428: Quadruple 2-Input Positive-NOR Buffers
  • SN5432: Quadruple 2-Input Positive-OR Gates
  • SN54HC4002: Dual 4-Input Positive-NOR Gates
  • SN54ALS20A: Dual 4-Input Positive-NAND Gates
  • CD54HC30: High Speed CMOS Logic 8-Input NAND Gate
  • SN54ALS30A: 8-Input Positive-NAND Gates

More Related Products

Product Information

Features

  • Package Options Include Plastic and Ceramic DIPs and Ceramic Flat Packages
  • Dependable Texas Instruments Quality and Reliability

 

Description

These devices contain dual 4-input positive NOR gates with strobe. They perform the Boolean function:

The SN5423 and the SN5425 are characterized for operation over the full military temperature range of -55°C to 125°C. The SN7423 and the SN7425 are characterized for operation from 0°C to 70°C.

 

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsPackage QTY | Package CarrierFootprintsSamples
JM38510/00403BCAACTIVE-55 to 1257.11 | 1kuCDIP (J) | 14 1 | TUBE Download CAD Format for this FootprintPurchase Samples
SN5425JACTIVE-55 to 1253.49 | 1kuCDIP (J) | 14 1 | TUBE Download CAD Format for this FootprintPurchase Samples
SNJ5425JACTIVE-55 to 1254.09 | 1kuCDIP (J) | 14 1 | TUBE Download CAD Format for this FootprintPurchase Samples
SNJ5425WACTIVE-55 to 12510.78 | 1kuCFP (W) | 14 1 | TUBE Purchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 11:35 AM GMT, 26 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 8 WeeksJM38510/00403BCA
AmericasAvnet 17
TI Lead Time*: 8 WeeksSN5425J
None Reported
View Distributors
TI Lead Time*: 8 WeeksSNJ5425J
AmericasRochester Electronics 139
TI Lead Time*: 8 WeeksSNJ5425W
None Reported
View Distributors
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
JM38510/00403BCA  TBD A42  N/A for Pkg TypeViewView
SN5425J  TBD A42  N/A for Pkg TypeViewView
SNJ5425J  TBD A42  N/A for Pkg TypeViewView
SNJ5425W  TBD A42  N/A for Pkg TypeViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for SN5425 Help

Datasheet

Application Notes

View Application Notes for NOR Gates

User Guides

Selection Guides

More Literature

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
SN5428 Quadruple 2-Input Positive-NOR Buffers GATES-NOR GATES TI customers also evaluated this product.
SN5432 Quadruple 2-Input Positive-OR Gates GATES-NOR GATES TI customers also evaluated this product.
SN54HC4002 Dual 4-Input Positive-NOR Gates GATES-NOR GATES TI customers also evaluated this product.
CD4025B-MIL CMOS Triple 3-Input NOR Gate GATES-NOR GATES TI customers also evaluated this product.
CD54HCT02 High Speed CMOS Logic Quad Two-Input NOR Gates GATES-NOR GATES TI customers also evaluated this product.
SN54ALS832A Hex 2-Input OR Drivers GATES-NOR GATES TI customers also evaluated this product.
SN54LS02 Quadruple 2-Input Positive-NOR Gates GATES-NOR GATES TI customers also evaluated this product.
SN74AHC02-EP Enhanced Product Quadruple 2-Input Positive-Nor Gates GATES-NOR GATES TI customers also evaluated this product.
SN74ALS805A Hex 2-Input NOR Drivers GATES-NOR GATES TI customers also evaluated this product.
SN54ALS20A Dual 4-Input Positive-NAND Gates GATES-NAND GATES TI customers also evaluated this product.
CD54HC30 High Speed CMOS Logic 8-Input NAND Gate GATES-NAND GATES TI customers also evaluated this product.
SN54ALS30A 8-Input Positive-NAND Gates GATES-NAND GATES TI customers also evaluated this product.
CD54HCT240 High Speed CMOS Logic Inverting Octal Buffer/Line Drivers with 3-State Outputs BUFFERS, DRIVERS AND TRANSCEIVERS-INVERTING BUFFERS AND DRIVERS TI customers also evaluated this product.
CD54HCT393 High Speed CMOS Logic Dual 4-Stage Binary Counter COUNTERS-BINARY COUNTERS TI customers also evaluated this product.
SN54S140 Dual 4-Input Positive-NAND 50-Ohm Line Drivers GATES-NAND GATES TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here