SN54AC244 Status: ACTIVE

Octal Buffers/Drivers With 3-State Outputs


      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon

 SN54AC244SN74AC244 
Voltage Nodes(V)5, 3.3  5, 3.3  
Vcc range(V)2.0 to 6.0  2.0 to 6.0  
Input LevelCMOS  CMOS  
Output LevelCMOS  CMOS  
No. of Outputs8  8  
Output Drive(mA) -24/24  
tpd max(ns) 7  
Static Current 0.04  
LogicTrue  True  
Technology FamilyAC  AC  
RatingMilitary  Catalog  
 SamplesSamples
 InventoryInventory

Other qualified versions of SN54AC244

Version Part Number Definition
Catalog SN74AC244 TI's standard catalog product
Enhanced Product SN74AC244-EP Supports Defense, Aerospace and Medical Applications
Space SN54AC244-SP Radiation tolerant, ceramic packaging and qualified for use in Space-based application

Customers Who Evaluated This Product Also Evaluated

  • SN74AC244: Octal Buffers/Drivers With 3-State Outputs
  • Product Information

    Features

    • 2-V to 6-V VCC Operation
    • Inputs Accept Voltages to 6 V
    • Max tpd of 7.5 ns at 5 V

    Description

    These octal buffers and line drivers are designed specifically to improve the performance and density of 3-state memory address drivers, clock drivers, and bus-oriented receivers and transmitters.

    The ’AC244 devices are organized as two 4-bit buffers/drivers with separate output-enable (OE)\ inputs. When OE\ is low, the device passes noninverted data from the A inputs to the Y outputs. When OE\ is high, the outputs are in the high-impedance state.

    To ensure the high-impedance state during power up or power down, OE\ should be tied to VCC through a pullup resistor; the minimum value of the resistor is determined by the current-sinking capability of the driver.

        

    Pricing / Packaging / CAD Design Tools / Samples

    PricePackagingCAD Design ToolsSamples
    DeviceStatusTemp (oC)DSCC #Price | QuantityPackage | PinsPackage QTY | Package CarrierFootprintsSamples
    5962-87552012AACTIVE-55 to 125 9.70 | 1kuLCCC (FK) | 20 1 | TUBE Download CAD Format for this FootprintPurchase Samples
    5962-8755201RAACTIVE-55 to 125 6.51 | 1kuCDIP (J) | 20 1 | TUBE Download CAD Format for this FootprintPurchase Samples
    5962-8755201SAACTIVE-55 to 125 9.70 | 1kuCFP (W) | 20 1 | TUBE Purchase Samples
    SNJ54AC244FKACTIVE-55 to 1255962-87552012A9.70 | 1kuLCCC (FK) | 20 1 | TUBE Download CAD Format for this FootprintContact TI Distributor or Sales Office
    SNJ54AC244JACTIVE-55 to 1255962-8755201RA6.51 | 1kuCDIP (J) | 20 1 | TUBE Download CAD Format for this FootprintContact TI Distributor or Sales Office
    SNJ54AC244WACTIVE-55 to 1255962-8755201SA9.70 | 1kuCFP (W) | 20 1 | TUBE Contact TI Distributor or Sales Office

    * Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

    Inventory

    Reported Distributor Inventory as of 11:28 AM GMT, 22 Nov 2009
    RegionCompanyIn StockPurchase
    TI Lead Time*: 6 Weeks5962-87552012A
    AmericasAvnet 127
    Rochester Electronics 245
    TI Lead Time*: 6 Weeks5962-8755201RA
    AmericasArrow 705
    Avnet 77
    EuropeAbacus Polar >1k
    Avnet-SILICA 10
    TI Lead Time*: 6 Weeks5962-8755201SA
    AmericasArrow 5
    Avnet 69
    TI Lead Time*: 6 WeeksSNJ54AC244FK
    None Reported
    View Distributors
    TI Lead Time*: 6 WeeksSNJ54AC244J
    AmericasArrow 199
    TI Lead Time*: 6 WeeksSNJ54AC244W
    EuropeArrow Northern Europe 15
    View all Distributors  

    ** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

    Quality & Lead (Pb)-Free Data

     Product ContentDPPM / MTBF / FIT Rate
    DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
    5962-87552012A  TBD POST-PLATE N/A for Pkg TypeViewView
    5962-8755201RA  TBD A42  N/A for Pkg TypeViewView
    5962-8755201SA  TBD Call TI N/A for Pkg TypeViewView
    SNJ54AC244FK  TBD POST-PLATE N/A for Pkg TypeViewView
    SNJ54AC244J  TBD A42  N/A for Pkg TypeViewView
    SNJ54AC244W  TBD Call TI N/A for Pkg TypeViewView

    * The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

    If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

    Technical Documents

    Most useful technical documents for SN54AC244 Help

    Datasheet

    Application Notes

    View Application Notes for Inverting Buffers and Drivers

    User Guides

    Selection Guides

    More Literature

    Customers Who Evaluated This Product Also Evaluated...
    Part # Name Product Family Comments
    SN74AC244 Octal Buffers/Drivers With 3-State Outputs BUFFERS, DRIVERS AND TRANSCEIVERS-NON-INVERTING BUFFERS AND DRIVERS TI customers also evaluated this product.

    Support and Community

    Customer Tags Help

    No Tags are Available for this Part Number

    Other Support



    Click Here