|
|
|
|
Other qualified versions of SN54AHCT373
Customers Who Evaluated This Product Also EvaluatedProduct InformationFeatures
Description
The AHCT373 devices are octal-transparent D-type latches. When the latch-enable (LE) input is high, the Q outputs follow the data (D) inputs. When LE is low, the Q outputs are latched at the logic levels of the D inputs. A buffered output-enable (OE)\ input can be used to place the eight outputs in either a normal logic state (high or low) or the high-impedance state. In the high-impedance state, the outputs neither load nor drive the bus lines significantly. The high-impedance state and increased drive provide the capability to drive bus lines without interface or pullup components. OE\ does not affect the internal operations of the latches. Old data can be retained or new data can be entered while the outputs are in the high-impedance state. View All Description in Datasheet |
| Price | Packaging | CAD Design Tools | Samples | |||||
| Device | Status | Temp (oC) | DSCC # | Price | Quantity | Package | Pins | Package QTY | Package Carrier | Footprints | Samples |
| 5962-9686701Q2A | ACTIVE | -55 to 125 | 12.70 | 1ku | LCCC (FK) | 20 | 1 | TUBE | Purchase Samples | ||
| 5962-9686701QRA | ACTIVE | -55 to 125 | 3.19 | 1ku | CDIP (J) | 20 | 1 | TUBE | Purchase Samples | ||
| 5962-9686701QSA | ACTIVE | -55 to 125 | 13.57 | 1ku | CFP (W) | 20 | 1 | TUBE | Purchase Samples | ||
| SNJ54AHCT373FK | ACTIVE | -55 to 125 | 5962-9686701Q2A | 12.70 | 1ku | LCCC (FK) | 20 | 1 | TUBE | Contact TI Distributor or Sales Office | |
| SNJ54AHCT373J | ACTIVE | -55 to 125 | 5962-9686701QRA | 3.19 | 1ku | CDIP (J) | 20 | 1 | TUBE | Contact TI Distributor or Sales Office | |
| SNJ54AHCT373W | ACTIVE | -55 to 125 | 5962-9686701QSA | 13.57 | 1ku | CFP (W) | 20 | 1 | TUBE | Contact TI Distributor or Sales Office | |
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 11:27 AM GMT, 22 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 8 Weeks5962-9686701Q2A | |||
| None Reported View Distributors | |||
| TI Lead Time*: 8 Weeks5962-9686701QRA | |||
| None Reported View Distributors | |||
| TI Lead Time*: 8 Weeks5962-9686701QSA | |||
| Americas | Rochester Electronics | 39 | |
| TI Lead Time*: 8 WeeksSNJ54AHCT373FK | |||
| None Reported View Distributors | |||
| TI Lead Time*: 8 WeeksSNJ54AHCT373J | |||
| Americas | Rochester Electronics | 80 | |
| TI Lead Time*: 8 WeeksSNJ54AHCT373W | |||
| None Reported View Distributors | |||
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| 5962-9686701Q2A | TBD | POST-PLATE | N/A for Pkg Type | View | View |
| 5962-9686701QRA | TBD | A42 | N/A for Pkg Type | View | View |
| 5962-9686701QSA | TBD | Call TI | N/A for Pkg Type | View | View |
| SNJ54AHCT373FK | TBD | POST-PLATE | N/A for Pkg Type | View | View |
| SNJ54AHCT373J | TBD | A42 | N/A for Pkg Type | View | View |
| SNJ54AHCT373W | TBD | Call TI | N/A for Pkg Type | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for SN54AHCT373 
View Application Notes for D-Type Latches
| Customers Who Evaluated This Product Also Evaluated... | |||
| Part # | Name | Product Family | Comments |
| SN5438 | Quadruple 2-Input Positive-NAND Buffers With Open-Collector Outp | GATES-NAND GATES | TI customers also evaluated this product. |
| SN54HC125 | Quadruple Bus Buffer Gates With 3-State Outputs | BUFFERS, DRIVERS AND TRANSCEIVERS-INVERTING BUFFERS AND DRIVERS | TI customers also evaluated this product. |
| CD54HC04 | High Speed CMOS Logic Hex Inverter | BUFFERS, DRIVERS AND TRANSCEIVERS-INVERTING BUFFERS AND DRIVERS | TI customers also evaluated this product. |
| SN54LS157 | Quadruple 2-Line To 1-Line Data Selectors/Multiplexers | DECODERS/ENCODERS/MULTIPLEXERS-DATA SELECTORS/MULTIPLEXERS | TI customers also evaluated this product. |
| SN54LS03 | Quadruple 2-Input Positive-NAND Gates With Open-Collector Output | GATES-NAND GATES | TI customers also evaluated this product. |
| SN54HC273 | Octal D-type Flip-Flops With Clear | FLIP-FLOPS, LATCHES AND REGISTERS-D-TYPE FLIP-FLOPS | TI customers also evaluated this product. |
| CD4019B | CMOS Quad AND/OR Select Gate | GATES-CONFIGURABLE GATES | TI customers also evaluated this product. |

No Tags are Available for this Part Number