|
|
|
|
Other qualified versions of SN54ALS245A
Product InformationFeatures
Description
These octal bus transceivers are designed for asynchronous two-way communication between data buses. The control-function implementation minimizes external timing requirements. The devices allow data transmission from the A bus to the B bus or from the B bus to the A bus, depending upon the logic level at the direction-control (DIR) input. The output-enable (OE)\ input can be used to disable the device so that the buses are effectively isolated. The -1 version of the SN74ALS245A is identical to the standard version, except that the recommended maximum IOL is increased to 48 mA. There is no -1 version of the SN54ALS245A. |
| Price | Packaging | CAD Design Tools | Samples | |||||
| Device | Status | Temp (oC) | DSCC # | Price | Quantity | Package | Pins | Package QTY | Package Carrier | Footprints | Samples |
| 84030012A | ACTIVE | -55 to 125 | 15.17 | 1ku | LCCC (FK) | 20 | 1 | TUBE | Purchase Samples | ||
| 8403001RA | ACTIVE | -55 to 125 | 8.64 | 1ku | CDIP (J) | 20 | 1 | TUBE | Purchase Samples | ||
| 8403001SA | ACTIVE | -55 to 125 | 20.71 | 1ku | CFP (W) | 20 | 1 | TUBE | Purchase Samples | ||
| SN54ALS245AJ | ACTIVE | -55 to 125 | 7.84 | 1ku | CDIP (J) | 20 | 1 | TUBE | Purchase Samples | ||
| SNJ54ALS245AFK | ACTIVE | -55 to 125 | 84030012A | 15.17 | 1ku | LCCC (FK) | 20 | 1 | TUBE | Purchase Samples | |
| SNJ54ALS245AJ | ACTIVE | -55 to 125 | 8403001RA | 8.64 | 1ku | CDIP (J) | 20 | 1 | TUBE | Purchase Samples | |
| SNJ54ALS245AW | ACTIVE | -55 to 125 | 8403001SA | 20.71 | 1ku | CFP (W) | 20 | 1 | TUBE | Purchase Samples | |
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 11:26 AM GMT, 22 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 8 Weeks84030012A | |||
| Americas | Arrow | 19 | |
| Avnet | 33 | ||
| TI Lead Time*: 8 Weeks8403001RA | |||
| Americas | Arrow | 977 | |
| Avnet | 214 | ||
| TI Lead Time*: 8 Weeks8403001SA | |||
| Americas | Arrow | 18 | |
| TI Lead Time*: 8 WeeksSN54ALS245AJ | |||
| Americas | Arrow | 19 | |
| Avnet | 20 | ||
| Europe | EBV Elektronik | 8 | |
| TI Lead Time*: 8 WeeksSNJ54ALS245AFK | |||
| Americas | Rochester Electronics | 7 | |
| TI Lead Time*: 8 WeeksSNJ54ALS245AJ | |||
| Americas | Avnet | 75 | |
| TI Lead Time*: 8 WeeksSNJ54ALS245AW | |||
| None Reported View Distributors | |||
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| 84030012A | TBD | POST-PLATE | N/A for Pkg Type | View | View |
| 8403001RA | TBD | A42 | N/A for Pkg Type | View | View |
| 8403001SA | TBD | Call TI | N/A for Pkg Type | View | View |
| SN54ALS245AJ | TBD | A42 | N/A for Pkg Type | View | View |
| SNJ54ALS245AFK | TBD | POST-PLATE | N/A for Pkg Type | View | View |
| SNJ54ALS245AJ | TBD | A42 | N/A for Pkg Type | View | View |
| SNJ54ALS245AW | TBD | Call TI | N/A for Pkg Type | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for SN54ALS245A 
View Application Notes for Standard Transceivers

No Tags are Available for this Part Number