SN54ALS374A Status: ACTIVE

Octal D-Type Edge Triggered Flip-Flops with 3-State Outputs


      
         
Alert me about changes<br/>to this product

 SN54ALS374ASN74ALS374A 
Voltage Nodes(V)5  5  
Vcc range(V)4.5 to 5.5  4.5 to 5.5  
Input LevelTTL  TTL  
Output LevelTTL  TTL  
Output Drive(mA) -2.6/24  
No. of Outputs8  8  
Static Current 23.5  
th(ns) 0  
tpd max(ns) 16  
tsu(ns) 10  
LogicTrue  True  
Technology FamilyALS  ALS  
RatingMilitary  Catalog  
 SamplesSamples
 InventoryInventory

Other qualified versions of SN54ALS374A

Version Part Number Definition
Catalog SN74ALS374A TI's standard catalog product

Customers Who Evaluated This Product Also Evaluated

  • SN54ALS08: Quadruple 2-Input Positive-AND Gates
  • SN54LS193: Synchronous 4-Bit Up/Down Counters (Dual Clock With Clear)
  • SN54ALS151: 1-Of-8 Data Selectors/Multiplexers
  • Product Information

    Features

    • D-Type Flip-Flops in a Single Package With 3-State Bus Driving True Outputs
    • Full Parallel Access for Loading
    • Buffered Control Inputs
    • Package Options Include Plastic Small-Outline (DW) Packages, Ceramic Chip Carriers (FK), and Standard Plastic (N) and Ceramic (J) DIPs

    Description

    These octal D-type edge-triggered flip-flops feature 3-state outputs designed specifically for driving highly capacitive or relatively low-impedance loads. They are particularly suitable for implementing buffer registers, I/O ports, bidirectional bus drivers, and working registers.

    On the positive transition of the clock (CLK) input, the Q outputs are set to the logic levels set up at the data (D) inputs.

    A buffered output-enable (OE\) input places the eight outputs in either a normal logic state (high or low logic levels) or the high-impedance state. In the high-impedance state, the outputs neither load nor drive the bus lines significantly. The high-impedance state and the increased drive provide the capability to drive bus lines without interface or pullup components.

    View All Description in Datasheet

        

    Pricing / Packaging / CAD Design Tools / Samples

    PricePackagingCAD Design ToolsSamples
    DeviceStatusTemp (oC)DSCC #Price | QuantityPackage | PinsPackage QTY | Package CarrierFootprintsSamples
    83020022AACTIVE-55 to 125 19.06 | 1kuLCCC (FK) | 20 1 | TUBE Download CAD Format for this FootprintPurchase Samples
    8302002RAACTIVE-55 to 125 9.84 | 1kuCDIP (J) | 20 1 | TUBE Download CAD Format for this FootprintPurchase Samples
    8302002SAACTIVE-55 to 125 17.90 | 1kuCFP (W) | 20 1 | TUBE Purchase Samples
    JM38510/37204B2AACTIVE-55 to 125 33.53 | 1kuLCCC (FK) | 20 1 | TUBE Download CAD Format for this FootprintPurchase Samples
    JM38510/37204BRAACTIVE-55 to 125 23.97 | 1kuCDIP (J) | 20 1 | TUBE Download CAD Format for this FootprintPurchase Samples
    SN54ALS374AJACTIVE-55 to 125 8.37 | 1kuCDIP (J) | 20 1 | TUBE Download CAD Format for this FootprintPurchase Samples
    SNJ54ALS374AFKACTIVE-55 to 12583020022A19.06 | 1kuLCCC (FK) | 20 1 | TUBE Download CAD Format for this FootprintPurchase Samples
    SNJ54ALS374AJACTIVE-55 to 1258302002RA9.84 | 1kuCDIP (J) | 20 1 | TUBE Download CAD Format for this FootprintPurchase Samples
    SNJ54ALS374AWACTIVE-55 to 1258302002SA17.90 | 1kuCFP (W) | 20 1 | TUBE Purchase Samples

    * Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

    Inventory

    Reported Distributor Inventory as of 11:26 AM GMT, 22 Nov 2009
    RegionCompanyIn StockPurchase
    TI Lead Time*: 8 Weeks83020022A
    AmericasRochester Electronics 39
    TI Lead Time*: 8 Weeks8302002RA
    AmericasArrow 1
    TI Lead Time*: 8 Weeks8302002SA
    AmericasArrow 28
    Avnet 15
    TI Lead Time*: 8 WeeksJM38510/37204B2A
    None Reported
    View Distributors
    TI Lead Time*: 8 WeeksJM38510/37204BRA
    AmericasRochester Electronics 458
    EuropeEBV Elektronik 10
    TI Lead Time*: 8 WeeksSN54ALS374AJ
    AmericasArrow 147
    Rochester Electronics 26
    TI Lead Time*: 8 WeeksSNJ54ALS374AFK
    None Reported
    View Distributors
    TI Lead Time*: 8 WeeksSNJ54ALS374AJ
    AmericasArrow 32
    TI Lead Time*: 8 WeeksSNJ54ALS374AW
    AmericasArrow 28
    EuropeAvnet-SILICA 14
    View all Distributors  

    ** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

    Quality & Lead (Pb)-Free Data

     Product ContentDPPM / MTBF / FIT Rate
    DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
    83020022A  TBD POST-PLATE N/A for Pkg TypeViewView
    8302002RA  TBD A42  N/A for Pkg TypeViewView
    8302002SA  TBD Call TI N/A for Pkg TypeViewView
    JM38510/37204B2A  TBD POST-PLATE N/A for Pkg TypeViewView
    JM38510/37204BRA  TBD A42  N/A for Pkg TypeViewView
    SN54ALS374AJ  TBD A42  N/A for Pkg TypeViewView
    SNJ54ALS374AFK  TBD POST-PLATE N/A for Pkg TypeViewView
    SNJ54ALS374AJ  TBD A42  N/A for Pkg TypeViewView
    SNJ54ALS374AW  TBD Call TI N/A for Pkg TypeViewView

    * The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

    If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

    Technical Documents

    Most useful technical documents for SN54ALS374A Help

    Datasheet

    Application Notes

    View Application Notes for D-Type (3-State) Flip-Flops

    User Guides

    Selection Guides

    More Literature

    Customers Who Evaluated This Product Also Evaluated...
    Part # Name Product Family Comments
    SN54ALS08 Quadruple 2-Input Positive-AND Gates GATES-AND GATES TI customers also evaluated this product.
    SN54LS193 Synchronous 4-Bit Up/Down Counters (Dual Clock With Clear) COUNTERS-BINARY COUNTERS TI customers also evaluated this product.
    SN54ALS151 1-Of-8 Data Selectors/Multiplexers DECODERS/ENCODERS/MULTIPLEXERS-DATA SELECTORS/MULTIPLEXERS TI customers also evaluated this product.
    SN54F10 Triple 3-Input Positive-NAND Gates GATES-NAND GATES TI customers also evaluated this product.
    SN54ALS245A Octal Bus Transceivers With 3-State Outputs BUFFERS, DRIVERS AND TRANSCEIVERS-STANDARD TRANSCEIVERS TI customers also evaluated this product.
    SN54ALS175 Quadruple D-type Flip-Flops With Clear FLIP-FLOPS, LATCHES AND REGISTERS-D-TYPE FLIP-FLOPS TI customers also evaluated this product.
    SN54ALS138A 3-Line To 8-Line Decoders/Demultiplexers DECODERS/ENCODERS/MULTIPLEXERS-DECODERS/DEMULTIPLEXERS TI customers also evaluated this product.
    SN54ALS27A Triple 3-Input Positive-NOR Gates GATES-NOR GATES TI customers also evaluated this product.
    SN54ALS109A Dual J-K Positive-Edge-Triggered Flip-Flops With Clear And Preset FLIP-FLOPS, LATCHES AND REGISTERS-D-TYPE FLIP-FLOPS TI customers also evaluated this product.
    SN54LS157 Quadruple 2-Line To 1-Line Data Selectors/Multiplexers DECODERS/ENCODERS/MULTIPLEXERS-DATA SELECTORS/MULTIPLEXERS TI customers also evaluated this product.

    Support and Community

    Customer Tags Help

    No Tags are Available for this Part Number

    Other Support



    Click Here