|
|
|
|
Other qualified versions of SN54F245
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
Description
These octal bus transceivers are designed for asynchronous communication between data buses. The devices transmit data from the A bus to the B bus or from the B bus to the A bus depending upon the logic level at the direction-control (DIR) input. The output enable The SN74F245 is available in TI's shrink small-outline package (DB), which provides the same I/O pin count and functionality of standard small-outline packages in less than half the printed-circuit-board area. The SN54F245 is characterized for operation over the full military temperature range of -55°C to 125°C. The SN74F245 is characterized for operation from 0°C to 70°C. View All Description in Datasheet |
| Price | Packaging | CAD Design Tools | Samples | |||||
| Device | Status | Temp (oC) | DSCC # | Price | Quantity | Package | Pins | Package QTY | Package Carrier | Footprints | Samples |
| 85511012A | ACTIVE | -55 to 125 | 5.55 | 1ku | LCCC (FK) | 20 | 1 | TUBE | Purchase Samples | ||
| 8551101RA | ACTIVE | -55 to 125 | 2.65 | 1ku | CDIP (J) | 20 | 1 | TUBE | Purchase Samples | ||
| 8551101SA | ACTIVE | -55 to 125 | 5.06 | 1ku | CFP (W) | 20 | 1 | TUBE | Purchase Samples | ||
| JM38510/34803B2A | ACTIVE | -55 to 125 | 7.24 | 1ku | LCCC (FK) | 20 | 1 | TUBE | Purchase Samples | ||
| JM38510/34803BRA | ACTIVE | -55 to 125 | 2.82 | 1ku | CDIP (J) | 20 | 1 | TUBE | Purchase Samples | ||
| JM38510/34803BSA | ACTIVE | -55 to 125 | 7.84 | 1ku | CFP (W) | 20 | 1 | TUBE | Purchase Samples | ||
| SN54F245J | ACTIVE | -55 to 125 | 2.25 | 1ku | CDIP (J) | 20 | 1 | TUBE | Purchase Samples | ||
| SNJ54F245FK | ACTIVE | -55 to 125 | 85511012A | 5.55 | 1ku | LCCC (FK) | 20 | 1 | TUBE | Purchase Samples | |
| SNJ54F245J | ACTIVE | -55 to 125 | 8551101RA | 2.65 | 1ku | CDIP (J) | 20 | 1 | TUBE | Purchase Samples | |
| SNJ54F245W | ACTIVE | -55 to 125 | 8551101SA | 5.06 | 1ku | CFP (W) | 20 | 1 | TUBE | Purchase Samples | |
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 11:24 AM GMT, 22 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 8 Weeks85511012A | |||
| Americas | Avnet | 67 | |
| TI Lead Time*: 8 Weeks8551101RA | |||
| Americas | Arrow | 218 | |
| TI Lead Time*: 8 Weeks8551101SA | |||
| None Reported View Distributors | |||
| TI Lead Time*: 8 WeeksJM38510/34803B2A | |||
| Americas | Avnet | 72 | |
| Rochester Electronics | >1k | ||
| TI Lead Time*: 8 WeeksJM38510/34803BRA | |||
| Americas | Avnet | 358 | |
| TI Lead Time*: 8 WeeksJM38510/34803BSA | |||
| Americas | Avnet | 56 | |
| Rochester Electronics | 53 | ||
| TI Lead Time*: 8 WeeksSN54F245J | |||
| Americas | Arrow | 19 | |
| Avnet | 101 | ||
| Rochester Electronics | 125 | ||
| Europe | Avnet-SILICA | 44 | |
| EBV Elektronik | 193 | ||
| TI Lead Time*: 8 WeeksSNJ54F245FK | |||
| Americas | Rochester Electronics | 14 | |
| TI Lead Time*: 8 WeeksSNJ54F245J | |||
| Europe | Avnet-SILICA | 137 | |
| TI Lead Time*: 8 WeeksSNJ54F245W | |||
| None Reported View Distributors | |||
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| 85511012A | TBD | POST-PLATE | N/A for Pkg Type | View | View |
| 8551101RA | TBD | A42 | N/A for Pkg Type | View | View |
| 8551101SA | TBD | Call TI | N/A for Pkg Type | View | View |
| JM38510/34803B2A | TBD | POST-PLATE | N/A for Pkg Type | View | View |
| JM38510/34803BRA | TBD | A42 | N/A for Pkg Type | View | View |
| JM38510/34803BSA | TBD | Call TI | N/A for Pkg Type | View | View |
| SN54F245J | TBD | A42 | N/A for Pkg Type | View | View |
| SNJ54F245FK | TBD | POST-PLATE | N/A for Pkg Type | View | View |
| SNJ54F245J | TBD | A42 | N/A for Pkg Type | View | View |
| SNJ54F245W | TBD | Call TI | N/A for Pkg Type | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for SN54F245 
View Application Notes for Standard Transceivers
| Customers Who Evaluated This Product Also Evaluated... | |||
| Part # | Name | Product Family | Comments |
| SN54HCT245 | Octal Bus Transceivers With 3-State Outputs | BUFFERS, DRIVERS AND TRANSCEIVERS-STANDARD TRANSCEIVERS | TI customers also evaluated this product. |
| SN54LS245 | Octal Bus Transceivers With 3-State Outputs | BUFFERS, DRIVERS AND TRANSCEIVERS-STANDARD TRANSCEIVERS | TI customers also evaluated this product. |
| SN74F245 | Octal bus transceivers | BUFFERS, DRIVERS AND TRANSCEIVERS-STANDARD TRANSCEIVERS | TI customers also evaluated this product. |
| SN54F04 | Hex Inverters | BUFFERS, DRIVERS AND TRANSCEIVERS-INVERTING BUFFERS AND DRIVERS | TI customers also evaluated this product. |
| SN54LS00 | Quadruple 2-Input Positive-NAND Gates | GATES-NAND GATES | TI customers also evaluated this product. |
| SN54LS393 | Dual 4-Bit Binary Counters | COUNTERS-BINARY COUNTERS | TI customers also evaluated this product. |
| SN54F244 | Octal Buffers/Drivers With 3-State Outputs | BUFFERS, DRIVERS AND TRANSCEIVERS-INVERTING BUFFERS AND DRIVERS | TI customers also evaluated this product. |
| SN54LS123 | Retriggerable Monostable Multivibrators | SPECIALTY LOGIC-MONOSTABLE MULTIVIBRATORS | TI customers also evaluated this product. |
| SN54ALS573C | Octal D-type Transparent Latches With 3-State Outputs | FLIP-FLOPS, LATCHES AND REGISTERS-D-TYPE LATCHES | TI customers also evaluated this product. |
| SN54LS74A | Dual D-type Positive-Edge-Triggered Flip-Flops With Preset And Clear | FLIP-FLOPS, LATCHES AND REGISTERS-D-TYPE FLIP-FLOPS | TI customers also evaluated this product. |
| SN54F138 | 3-Line To 8-Line Decoders/Demultiplexers | DECODERS/ENCODERS/MULTIPLEXERS-DECODERS/DEMULTIPLEXERS | TI customers also evaluated this product. |

No Tags are Available for this Part Number