SN54HC05 Status: ACTIVE

Hex Inverters With Open-Drain Outputs


      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon

 SN54HC05SN74HC05 
Voltage Nodes(V)6, 5, 2  6, 5, 2  
No. of Gates6  6  
Vcc range(V)2.0 to 6.0  2.0 to 6.0  
Input LevelCMOS  CMOS  
Output LevelCMOS  CMOS  
Output Drive(mA) 4  
tpd max(ns) 25  
Static Current 0.02  
Technology FamilyHC  HC  
RatingMilitary  Catalog  
 SamplesSamples
 InventoryInventory

Other qualified versions of SN54HC05

Version Part Number Definition
Catalog SN74HC05 TI's standard catalog product

Customers Who Evaluated This Product Also Evaluated

  • SN74HC05: Hex Inverters With Open-Drain Outputs
  • SN54HC10: Triple 3-Input Positive-NAND Gates
  • SN54HC138: 3-Line To 8-Line Decoders/Demultiplexers
  • SN54HC151: 8-Line To 1-Line Data Selectors/Multiplexers

Product Information

Features

  • Wide Operating Voltage Range of 2 V to 6 V
  • Outputs Can Drive Up to 10 LSTTL Loads
  • Low Power Consumption, 20-µA Max ICC
  • Typical tpd = 8 ns
  • ±4-mA Output Drive at 5 V
  • Low Input Current of 1 µA Max

Description

The ’HC05 devices contain six independent inverters. They perform the Boolean function Y = A\ in positive logic. The open-drain outputs require pullup resistors to perform correctly. They may be connected to other open-drain outputs to implement active-low wired-OR or active-high wired-AND functions.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)DSCC #Price | QuantityPackage | PinsPackage QTY | Package CarrierFootprintsSamples
5962-88718012AACTIVE-55 to 125 12.97 | 1kuLCCC (FK) | 20 1 | TUBE Download CAD Format for this FootprintPurchase Samples
5962-8871801CAACTIVE-55 to 125 3.99 | 1kuCDIP (J) | 14 1 | TUBE Download CAD Format for this FootprintPurchase Samples
SN54HC05JACTIVE-55 to 125 2.77 | 1kuCDIP (J) | 14 1 | TUBE Download CAD Format for this FootprintContact TI Distributor or Sales Office
SNJ54HC05FKACTIVE-55 to 1255962-88718012A12.97 | 1kuLCCC (FK) | 20 1 | TUBE Download CAD Format for this FootprintContact TI Distributor or Sales Office
SNJ54HC05JACTIVE-55 to 1255962-8871801CA3.99 | 1kuCDIP (J) | 14 1 | TUBE Download CAD Format for this FootprintContact TI Distributor or Sales Office

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 11:19 AM GMT, 08 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 8 Weeks5962-88718012A
AmericasAvnet 1
TI Lead Time*: 8 Weeks5962-8871801CA
AmericasAvnet 85
TI Lead Time*: 8 WeeksSN54HC05J
AmericasAvnet 109
TI Lead Time*: 8 WeeksSNJ54HC05FK
EuropeEBV Elektronik 15
TI Lead Time*: 8 WeeksSNJ54HC05J
AmericasArrow 121
EuropeAvnet-SILICA 43
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
5962-88718012A  TBD POST-PLATE N/A for Pkg TypeViewView
5962-8871801CA  TBD A42  N/A for Pkg TypeViewView
SN54HC05J  TBD A42  N/A for Pkg TypeViewView
SNJ54HC05FK  TBD POST-PLATE N/A for Pkg TypeViewView
SNJ54HC05J  TBD A42  N/A for Pkg TypeViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for SN54HC05 Help

Datasheet

Application Notes

View Application Notes for Inverting Buffers and Drivers

User Guides

Selection Guides

More Literature

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
SN74HC05 Hex Inverters With Open-Drain Outputs BUFFERS, DRIVERS AND TRANSCEIVERS-INVERTING BUFFERS AND DRIVERS TI customers also evaluated this product.
SN54HC10 Triple 3-Input Positive-NAND Gates GATES-NAND GATES TI customers also evaluated this product.
SN54HC138 3-Line To 8-Line Decoders/Demultiplexers DECODERS/ENCODERS/MULTIPLEXERS-DECODERS/DEMULTIPLEXERS TI customers also evaluated this product.
SN54HC151 8-Line To 1-Line Data Selectors/Multiplexers DECODERS/ENCODERS/MULTIPLEXERS-DATA SELECTORS/MULTIPLEXERS TI customers also evaluated this product.
SN54HC165 Parallel-Load 8-Bit Shift Registers FLIP-FLOPS, LATCHES AND REGISTERS-SHIFT REGISTERS TI customers also evaluated this product.

Support and Community

Customer Tags Help

Most Popular Tags for SN54HC05:

View All Tags

Other Support



Click Here