SN54HC132 Status: ACTIVE

Quadruple Positive-NAND Gates With Schmitt-trigger Inputs


      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon

 SN54HC132SN74HC132 
Voltage Nodes(V)6, 5, 2  6, 5, 2  
Vcc range(V)2.0 to 6.0  2.0 to 6.0  
Input LevelCMOS  CMOS  
Output LevelCMOS  CMOS  
Output Drive(mA) -4/4  
No. of Gates4  4  
Static Current 0.002  
tpd max(ns) 27  
RatingMilitary  Catalog  
Technology FamilyHC  HC  
 SamplesSamples
 InventoryInventory

Other qualified versions of SN54HC132

Version Part Number Definition
Automotive SN74HC132-Q1 Q100 devices qualified for high-reliability automotive applications targeting zero defects
Catalog SN74HC132 TI's standard catalog product
Space SN54HC132-SP Radiation tolerant, ceramic packaging and qualified for use in Space-based application

Customers Who Evaluated This Product Also Evaluated

  • SN54HC00: Quadruple 2-Input Positive-NAND Gates
  • SN54LS03: Quadruple 2-Input Positive-NAND Gates With Open-Collector Output
  • SN54HC14: Hex Schmitt-trigger Inverters
  • SN54HC139: Dual 2-Line To 4-Line Decoders/Demultiplexers
  • SN54HC02: Quadruple 2-Input Positive-NOR Gates

Product Information

Features

  • Wide Operating Voltage Range of 2 V to 6 V
  • Outputs Can Drive Up To 10 LSTTL Loads
  • Low Power Consumption, 20-µA Max ICC
  • Typical tpd = 14 ns
  • ±4-mA Output Drive at 5 V
  • Low Input Current of 1 µA Max
  • Operation From Very Slow Input Transitions
  • Temperature-Compensated Threshold Levels
  • High Noise Immunity
  • Same Pinouts as ’HC00

Description

Each circuit functions as a NAND gate, but because of the Schmitt action, it has different input threshold levels for positive- and negative-going signals. The ’HC132 devices perform the Boolean function Y = (A • B)\ or Y = A\ + B\ in positive logic.

These circuits are temperature compensated and can be triggered from the slowest of input ramps and still give clean jitter-free output signals.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)DSCC #Price | QuantityPackage | PinsPackage QTY | Package CarrierFootprintsSamples
5962-89845022AACTIVE-55 to 125 16.16 | 1kuLCCC (FK) | 20 1 | TUBE Download CAD Format for this FootprintPurchase Samples
5962-8984502CAACTIVE-55 to 125 2.40 | 1kuCDIP (J) | 14 1 | TUBE Download CAD Format for this FootprintPurchase Samples
5962-8984502DAACTIVE-55 to 125 12.46 | 1kuCFP (W) | 14 1 | TUBE Purchase Samples
SN54HC132JACTIVE-55 to 125 1.72 | 1kuCDIP (J) | 14 1 | TUBE Download CAD Format for this FootprintContact TI Distributor or Sales Office
SNJ54HC132FKACTIVE-55 to 1255962-89845022A16.16 | 1kuLCCC (FK) | 20 1 | TUBE Download CAD Format for this FootprintContact TI Distributor or Sales Office
SNJ54HC132JACTIVE-55 to 1255962-8984502CA2.40 | 1kuCDIP (J) | 14 1 | TUBE Download CAD Format for this FootprintContact TI Distributor or Sales Office
SNJ54HC132WACTIVE-55 to 1255962-8984502DA12.46 | 1kuCFP (W) | 14 1 | TUBE Contact TI Distributor or Sales Office
SNV54HC132JACTIVE-55 to 125  CDIP (J) | 14   Download CAD Format for this FootprintPurchase Samples
SNV54HC132WACTIVE-55 to 125  CFP (W) | 14   Purchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 11:28 AM GMT, 26 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 8 Weeks5962-89845022A
AmericasArrow 26
Avnet 21
Rochester Electronics 35
TI Lead Time*: 8 Weeks5962-8984502CA
AmericasArrow >1k
Avnet >1k
EuropeAvnet-SILICA 62
EBV Elektronik 43
TI Lead Time*: 8 Weeks5962-8984502DA
AmericasAvnet 23
Rochester Electronics 3
EuropeEBV Elektronik 20
TI Lead Time*: 8 WeeksSN54HC132J
AmericasAvnet 329
EuropeArrow Southern Europe 184
TI Lead Time*: 8 WeeksSNJ54HC132FK
AmericasRochester Electronics 12
TI Lead Time*: 8 WeeksSNJ54HC132J
AmericasArrow 428
EuropeEBV Elektronik 20
TI Lead Time*: 8 WeeksSNJ54HC132W
None Reported
View Distributors
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
5962-89845022A  TBD POST-PLATE N/A for Pkg TypeViewView
5962-8984502CA  TBD A42  N/A for Pkg TypeViewView
5962-8984502DA  TBD A42  N/A for Pkg TypeViewView
SN54HC132J  TBD A42  N/A for Pkg TypeViewView
SNJ54HC132FK  TBD POST-PLATE N/A for Pkg TypeViewView
SNJ54HC132J  TBD A42  N/A for Pkg TypeViewView
SNJ54HC132W  TBD A42  N/A for Pkg TypeViewView
SNV54HC132J      View
SNV54HC132W      View

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for SN54HC132 Help

Datasheet

Application Notes

View Application Notes for NAND Gates

User Guides

Selection Guides

More Literature

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
SN54HC00 Quadruple 2-Input Positive-NAND Gates GATES-NAND GATES TI customers also evaluated this product.
SN54LS03 Quadruple 2-Input Positive-NAND Gates With Open-Collector Output GATES-NAND GATES TI customers also evaluated this product.
SN54HC14 Hex Schmitt-trigger Inverters BUFFERS, DRIVERS AND TRANSCEIVERS-INVERTING BUFFERS AND DRIVERS TI customers also evaluated this product.
SN54HC139 Dual 2-Line To 4-Line Decoders/Demultiplexers DECODERS/ENCODERS/MULTIPLEXERS-DECODERS/DEMULTIPLEXERS TI customers also evaluated this product.
SN54HC02 Quadruple 2-Input Positive-NOR Gates GATES-NOR GATES TI customers also evaluated this product.
SN54HC393 Dual 4-Bit Binary Counters COUNTERS-BINARY COUNTERS TI customers also evaluated this product.
SN54HC32 Quadruple 2-Input Positive-OR Gates GATES-NOR GATES TI customers also evaluated this product.
SN54HC08 Quadruple 2-Input Positive-AND Gates GATES-AND GATES TI customers also evaluated this product.
SN54HC4020 Asynchronous 14-Bit Binary Counters COUNTERS-BINARY COUNTERS TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here