|
|
|
|
Other qualified versions of SN54HC139
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
Description
The HC139 devices are designed for high-performance memory-decoding or data-routing applications requiring very short propagation delay times. In high-performance memory systems, these decoders can minimize the effects of system decoding. When employed with high-speed memories utilizing a fast enable circuit, the delay time of these decoders and the enable time of the memory usually are less than the typical access time of the memory. This means that the effective system delay introduced by the decoders is negligible. The HC139 devices comprise two individual 2-line to 4-line decoders in a single package. The active-low enable (G\) input can be used as a data line in demultiplexing applications. These decoders/demultiplexers feature fully buffered inputs, each of which represents only one normalized load to its driving circuit. |
| Price | Packaging | CAD Design Tools | Samples | |||||
| Device | Status | Temp (oC) | DSCC # | Price | Quantity | Package | Pins | Package QTY | Package Carrier | Footprints | Samples |
| 84092012A | ACTIVE | -55 to 125 | 16.69 | 1ku | LCCC (FK) | 20 | 1 | TUBE | Purchase Samples | ||
| 8409201EA | ACTIVE | -55 to 125 | 3.33 | 1ku | CDIP (J) | 16 | 1 | TUBE | Purchase Samples | ||
| 8409201FA | ACTIVE | -55 to 125 | 15.04 | 1ku | CFP (W) | 16 | 1 | TUBE | Purchase Samples | ||
| JM38510/65803BEA | ACTIVE | -55 to 125 | 17.25 | 1ku | CDIP (J) | 16 | 1 | TUBE | Contact TI Distributor or Sales Office | ||
| JM38510/65803BFA | ACTIVE | -55 to 125 | 12.93 | 1ku | CFP (W) | 16 | 1 | TUBE | Contact TI Distributor or Sales Office | ||
| SN54HC139J | ACTIVE | -55 to 125 | 1.72 | 1ku | CDIP (J) | 16 | 1 | TUBE | Contact TI Distributor or Sales Office | ||
| SNJ54HC139FK | ACTIVE | -55 to 125 | 84092012A | 16.69 | 1ku | LCCC (FK) | 20 | 1 | TUBE | Contact TI Distributor or Sales Office | |
| SNJ54HC139J | ACTIVE | -55 to 125 | 8409201EA | 3.33 | 1ku | CDIP (J) | 16 | 1 | TUBE | Contact TI Distributor or Sales Office | |
| SNJ54HC139W | ACTIVE | -55 to 125 | 8409201FA | 15.04 | 1ku | CFP (W) | 16 | 1 | TUBE | Contact TI Distributor or Sales Office | |
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 11:24 AM GMT, 22 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 8 Weeks84092012A | |||
| Americas | Avnet | 16 | |
| Rochester Electronics | 48 | ||
| TI Lead Time*: 8 Weeks8409201EA | |||
| Americas | Arrow | 214 | |
| Avnet | 88 | ||
| TI Lead Time*: 8 Weeks8409201FA | |||
| None Reported View Distributors | |||
| TI Lead Time*: 8 WeeksJM38510/65803BEA | |||
| Americas | Arrow | 5 | |
| Rochester Electronics | 1 | ||
| TI Lead Time*: 8 WeeksJM38510/65803BFA | |||
| Americas | Rochester Electronics | 135 | |
| TI Lead Time*: 8 WeeksSN54HC139J | |||
| Americas | Arrow | 5 | |
| Avnet | 57 | ||
| Europe | Avnet-SILICA | 159 | |
| EBV Elektronik | 87 | ||
| TI Lead Time*: 8 WeeksSNJ54HC139FK | |||
| None Reported View Distributors | |||
| TI Lead Time*: 8 WeeksSNJ54HC139J | |||
| Europe | Arrow Northern Europe | 93 | |
| Avnet-SILICA | 8 | ||
| TI Lead Time*: 8 WeeksSNJ54HC139W | |||
| None Reported View Distributors | |||
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| 84092012A | TBD | POST-PLATE | N/A for Pkg Type | View | View |
| 8409201EA | TBD | A42 | N/A for Pkg Type | View | View |
| 8409201FA | TBD | A42 | N/A for Pkg Type | View | View |
| JM38510/65803BEA | TBD | A42 | N/A for Pkg Type | View | View |
| JM38510/65803BFA | TBD | A42 | N/A for Pkg Type | View | View |
| SN54HC139J | TBD | A42 | N/A for Pkg Type | View | View |
| SNJ54HC139FK | TBD | POST-PLATE | N/A for Pkg Type | View | View |
| SNJ54HC139J | TBD | A42 | N/A for Pkg Type | View | View |
| SNJ54HC139W | TBD | A42 | N/A for Pkg Type | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for SN54HC139 
View Application Notes for Decoders/Demultiplexers
| Customers Who Evaluated This Product Also Evaluated... | |||
| Part # | Name | Product Family | Comments |
| CD4555B-MIL | CMOS Dual Binary to 1-of-4 Decoder/Demultiplexer with Outputs High on Select | DECODERS/ENCODERS/MULTIPLEXERS-DECODERS/DEMULTIPLEXERS | TI customers also evaluated this product. |
| SN54HC138 | 3-Line To 8-Line Decoders/Demultiplexers | DECODERS/ENCODERS/MULTIPLEXERS-DECODERS/DEMULTIPLEXERS | TI customers also evaluated this product. |
| CD4514B-MIL | CMOS 4-Bit Latch/4-to-16 Line Decoder with Output 'High' on Select | DECODERS/ENCODERS/MULTIPLEXERS-DECODERS/DEMULTIPLEXERS | TI customers also evaluated this product. |
| SN54HC132 | Quadruple Positive-NAND Gates With Schmitt-trigger Inputs | GATES-NAND GATES | TI customers also evaluated this product. |
| SN54HC02 | Quadruple 2-Input Positive-NOR Gates | GATES-NOR GATES | TI customers also evaluated this product. |
| SN54HC00 | Quadruple 2-Input Positive-NAND Gates | GATES-NAND GATES | TI customers also evaluated this product. |
| SN54F244 | Octal Buffers/Drivers With 3-State Outputs | BUFFERS, DRIVERS AND TRANSCEIVERS-INVERTING BUFFERS AND DRIVERS | TI customers also evaluated this product. |
| SN54HC32 | Quadruple 2-Input Positive-OR Gates | GATES-NOR GATES | TI customers also evaluated this product. |
| CD4077B-MIL | CMOS Quad Exclusive-NOR Gate | GATES-EXCLUSIVE NOR GATES (XNOR) | TI customers also evaluated this product. |
| SN54HC14 | Hex Schmitt-trigger Inverters | BUFFERS, DRIVERS AND TRANSCEIVERS-INVERTING BUFFERS AND DRIVERS | TI customers also evaluated this product. |
| SN54HC393 | Dual 4-Bit Binary Counters | COUNTERS-BINARY COUNTERS | TI customers also evaluated this product. |
| CD4520B-MIL | CMOS Dual Binary Up-Counter | COUNTERS-BINARY COUNTERS | TI customers also evaluated this product. |
| SN54HC74 | Dual D-type Positive-Edge-Triggered Flip-Flops With Clear And Preset | FLIP-FLOPS, LATCHES AND REGISTERS-D-TYPE FLIP-FLOPS | TI customers also evaluated this product. |

No Tags are Available for this Part Number