SN54HC138: 3-Line To 8-Line Decoders/Demultiplexers
Product Information
Features
Wide Operating Voltage Range of 2 V to 6 V
Outputs Can Drive Up To 10 LSTTL Loads
Low Power Consumption, 80-µA Max ICC
Typical tpd = 13 ns
±6-mA Output Drive at 5 V
Low Input Current of 1 µA Max
8-Line to 1-Line Multiplexers Can Perform as:
Boolean Function Generators
Parallel-to-Serial Converters
Data Source Selectors
Description
These data selectors/multiplexers provide full binary decoding to select one of eight data sources. The strobe (G)\ input must be at a low logic level to enable the inputs. A high level at the strobe terminal forces the W output high and the Y output low.
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Inventory
Reported Distributor Inventory as of 11:24 AM GMT, 22 Nov 2009
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.