SN54HC164 Status: ACTIVE

8-Bit Parallel-Out Serial Shift Registers


      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon

 SN54HC164SN74HC164 
Voltage Nodes(V)6, 5, 2  6, 5, 2  
Vcc range(V)2.0 to 6.0  2.0 to 6.0  
Input LevelCMOS  CMOS  
Output LevelCMOS  CMOS  
Output Drive(mA) -4/4  
Output2S  2S  
ClearAsync  Async  
Technology FamilyHC  HC  
RatingMilitary  Catalog  
 SamplesSamples
 InventoryInventory

Other qualified versions of SN54HC164

Version Part Number Definition
Catalog SN74HC164 TI's standard catalog product
Space SN54HC164-SP Radiation tolerant, ceramic packaging and qualified for use in Space-based application

Product Information

Features

  • Wide Operating Voltage Range of 2 V to 6 V
  • Outputs Can Drive Up To 10 LSTTL Loads
  • Low Power Consumption, 80-µA Max ICC
  • Typical tpd = 20 ns
  • ±4-mA Output Drive at 5 V
  • Low Input Current of 1 µA Max
  • AND-Gated (Enable/ Disable) Serial Inputs
  • Fully Buffered Clock and Serial Inputs
  • Direct Clear

Description

These 8-bit shift registers feature AND-gated serial inputs and an asynchronous clear (CLR)\ input. The gated serial (A and B) inputs permit complete control over incoming data; a low at either input inhibits entry of the new data and resets the first flip-flop to the low level at the next clock (CLK) pulse. A high-level input enables the other input, which then determines the state of the first flip-flop. Data at the serial inputs can be changed while CLK is high or low, provided the minimum setup time requirements are met. Clocking occurs on the low-to-high-level transition of CLK.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)DSCC #Price | QuantityPackage | PinsPackage QTY | Package CarrierFootprintsSamples
84162012AACTIVE-55 to 125 17.27 | 1kuLCCC (FK) | 20 1 | TUBE Download CAD Format for this FootprintPurchase Samples
8416201CAACTIVE-55 to 125 3.45 | 1kuCDIP (J) | 14 1 | TUBE Download CAD Format for this FootprintPurchase Samples
SN54HC164JACTIVE-55 to 125 2.49 | 1kuCDIP (J) | 14 1 | TUBE Download CAD Format for this FootprintContact TI Distributor or Sales Office
SNJ54HC164FKACTIVE-55 to 12584162012A17.27 | 1kuLCCC (FK) | 20 1 | TUBE Download CAD Format for this FootprintContact TI Distributor or Sales Office
SNJ54HC164JACTIVE-55 to 1258416201CA3.45 | 1kuCDIP (J) | 14 1 | TUBE Download CAD Format for this FootprintContact TI Distributor or Sales Office
SNJ54HC164WACTIVE-55 to 125 15.04 | 1kuCFP (W) | 14 1 | TUBE Contact TI Distributor or Sales Office

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 11:27 AM GMT, 24 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 8 Weeks84162012A
AmericasAvnet 22
Rochester Electronics 30
TI Lead Time*: 8 Weeks8416201CA
AmericasArrow 213
Avnet 176
EuropeEBV Elektronik 38
TI Lead Time*: 8 WeeksSN54HC164J
AmericasAvnet 11
Rochester Electronics 716
TI Lead Time*: 8 WeeksSNJ54HC164FK
EuropeAvnet-SILICA 11
TI Lead Time*: 8 WeeksSNJ54HC164J
None Reported
View Distributors
TI Lead Time*: 8 WeeksSNJ54HC164W
None Reported
View Distributors
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
84162012A  TBD POST-PLATE N/A for Pkg TypeViewView
8416201CA  TBD A42  N/A for Pkg TypeViewView
SN54HC164J  TBD A42  N/A for Pkg TypeViewView
SNJ54HC164FK  TBD POST-PLATE N/A for Pkg TypeViewView
SNJ54HC164J  TBD A42  N/A for Pkg TypeViewView
SNJ54HC164W  TBD A42  N/A for Pkg TypeViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for SN54HC164 Help

Datasheet

Application Notes

View Application Notes for Shift Registers

User Guides

Selection Guides

More Literature

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here