SN54HC240 Status: ACTIVE

Octal Buffers And Line Drivers With 3-State Outputs


      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon

 SN54HC240SN74HC240 
Voltage Nodes(V)6, 5, 2  6, 5, 2  
Vcc range(V)2.0 to 6.0  2.0 to 6.0  
Input LevelCMOS  CMOS  
Output LevelCMOS  CMOS  
No. of Outputs8  8  
Output Drive(mA) -6/6  
tpd max(ns) 21  
Static Current 0.08  
LogicInv  Inv  
Technology FamilyHC  HC  
RatingMilitary  Catalog  
 SamplesSamples
 InventoryInventory

Other qualified versions of SN54HC240

Version Part Number Definition
Catalog SN74HC240 TI's standard catalog product

Customers Who Evaluated This Product Also Evaluated

  • SN54ALS29821: 10-Bit Bus Interface Flip-Flops With 3-State Outputs
  • SN54AHCT574: Octal Edge-Triggered D-type Flip-Flops With 3-State Outputs
  • SN54HC138: 3-Line To 8-Line Decoders/Demultiplexers
  • Product Information

    Features

    • Wide Operating Voltage Range of 2 V to 6 V
    • High-Current Outputs Drive Up To 15 LSTTL Loads
    • Low Power Consumption, 80-µA Max ICC
    • Typical tpd = 9 ns
    • ±6-mA Output Drive at 5 V
    • Low Input Current of 1 µA Max
    • 3-State Outputs Drive Bus Lines or Buffer Memory Address Registers

    Description

    These octal buffers and line drivers are designed specifically to improve both the performance and density of 3-state memory address drivers, clock drivers, and bus-oriented receivers and transmitters. The ’HC240 devices are organized as two 4-bit buffers/drivers with separate output-enable (OE)\ inputs. When OE\ is low, the device passes inverted data from the A inputs to the Y outputs. When OE\ is high, the outputs are in the high-impedance state.

        

    Pricing / Packaging / CAD Design Tools / Samples

    PricePackagingCAD Design ToolsSamples
    DeviceStatusTemp (oC)DSCC #Price | QuantityPackage | PinsPackage QTY | Package CarrierFootprintsSamples
    84074012AACTIVE-55 to 125 19.06 | 1kuLCCC (FK) | 20 1 | TUBE Download CAD Format for this FootprintPurchase Samples
    8407401RAACTIVE-55 to 125 3.45 | 1kuCDIP (J) | 20 1 | TUBE Download CAD Format for this FootprintPurchase Samples
    8407401SAACTIVE-55 to 125 17.95 | 1kuCFP (W) | 20 1 | TUBE Purchase Samples
    JM38510/65703B2AACTIVE-55 to 125 23.87 | 1kuLCCC (FK) | 20 1 | TUBE Download CAD Format for this FootprintContact TI Distributor or Sales Office
    JM38510/65703BRAACTIVE-55 to 125 17.25 | 1kuCDIP (J) | 20 1 | TUBE Download CAD Format for this FootprintContact TI Distributor or Sales Office
    SN54HC240JACTIVE-55 to 125 2.49 | 1kuCDIP (J) | 20 1 | TUBE Download CAD Format for this FootprintContact TI Distributor or Sales Office
    SNJ54HC240FKACTIVE-55 to 12584074012A19.06 | 1kuLCCC (FK) | 20 1 | TUBE Download CAD Format for this FootprintContact TI Distributor or Sales Office
    SNJ54HC240JACTIVE-55 to 1258407401RA3.45 | 1kuCDIP (J) | 20 1 | TUBE Download CAD Format for this FootprintContact TI Distributor or Sales Office
    SNJ54HC240WACTIVE-55 to 1258407401SA17.95 | 1kuCFP (W) | 20 1 | TUBE Contact TI Distributor or Sales Office

    * Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

    Inventory

    Reported Distributor Inventory as of 11:26 AM GMT, 25 Nov 2009
    RegionCompanyIn StockPurchase
    TI Lead Time*: 8 Weeks84074012A
    AmericasAvnet 37
    TI Lead Time*: 8 Weeks8407401RA
    AmericasAvnet 268
    TI Lead Time*: 8 Weeks8407401SA
    None Reported
    View Distributors
    TI Lead Time*: 8 WeeksJM38510/65703B2A
    None Reported
    View Distributors
    TI Lead Time*: 8 WeeksJM38510/65703BRA
    AmericasArrow 155
    Avnet 18
    Rochester Electronics 102
    TI Lead Time*: 8 WeeksSN54HC240J
    AmericasArrow 148
    EuropeAvnet-SILICA 4
    TI Lead Time*: 8 WeeksSNJ54HC240FK
    None Reported
    View Distributors
    TI Lead Time*: 8 WeeksSNJ54HC240J
    AmericasArrow >1k
    EuropeArrow Northern Europe 64
    Avnet-SILICA 89
    EBV Elektronik 23
    TI Lead Time*: 8 WeeksSNJ54HC240W
    None Reported
    View Distributors
    View all Distributors  

    ** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

    Quality & Lead (Pb)-Free Data

     Product ContentDPPM / MTBF / FIT Rate
    DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
    84074012A  TBD POST-PLATE N/A for Pkg TypeViewView
    8407401RA  TBD A42  N/A for Pkg TypeViewView
    8407401SA  TBD Call TI N/A for Pkg TypeViewView
    JM38510/65703B2A  TBD POST-PLATE N/A for Pkg TypeViewView
    JM38510/65703BRA  TBD A42  N/A for Pkg TypeViewView
    SN54HC240J  TBD A42  N/A for Pkg TypeViewView
    SNJ54HC240FK  TBD POST-PLATE N/A for Pkg TypeViewView
    SNJ54HC240J  TBD A42  N/A for Pkg TypeViewView
    SNJ54HC240W  TBD Call TI N/A for Pkg TypeViewView

    * The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

    If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

    Technical Documents

    Most useful technical documents for SN54HC240 Help

    Datasheet

    Application Notes

    View Application Notes for Inverting Buffers and Drivers

    User Guides

    Selection Guides

    More Literature

    Customers Who Evaluated This Product Also Evaluated...
    Part # Name Product Family Comments
    SN54ALS29821 10-Bit Bus Interface Flip-Flops With 3-State Outputs FLIP-FLOPS, LATCHES AND REGISTERS-D-TYPE (3-STATE) FLIP-FLOPS TI customers also evaluated this product.
    SN54AHCT574 Octal Edge-Triggered D-type Flip-Flops With 3-State Outputs FLIP-FLOPS, LATCHES AND REGISTERS-D-TYPE (3-STATE) FLIP-FLOPS TI customers also evaluated this product.
    SN54HC138 3-Line To 8-Line Decoders/Demultiplexers DECODERS/ENCODERS/MULTIPLEXERS-DECODERS/DEMULTIPLEXERS TI customers also evaluated this product.
    SN54HCT244 Octal Buffers And Line Drivers With 3-State Outputs BUFFERS, DRIVERS AND TRANSCEIVERS-NON-INVERTING BUFFERS AND DRIVERS TI customers also evaluated this product.

    Support and Community

    Customer Tags Help

    No Tags are Available for this Part Number

    Other Support



    Click Here