|
|
|
|
Other qualified versions of SN54HC241
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
Description
These octal buffers and line drivers are designed specifically to improve both the performance and density of 3-state memory address drivers, clock drivers, and bus-oriented receivers and transmitters. The HC241 devices are organized as two 4-bit buffers/drivers with separate output-enable (1OE\ and 2OE) inputs. When 1OE\ is low or 2OE is high, the device passes noninverted data from the A inputs to the Y outputs. When 1OE\ is high or 2OE is low, the outputs for the respective buffers/drivers are in the high-impedance state. |
| Price | Packaging | CAD Design Tools | Samples | ||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Package QTY | Package Carrier | Footprints | Samples |
| JM38510/65704BRA | ACTIVE | -55 to 125 | 17.25 | 1ku | CDIP (J) | 20 | 1 | TUBE | Contact TI Distributor or Sales Office | |
| SN54HC241J | ACTIVE | -55 to 125 | 2.49 | 1ku | CDIP (J) | 20 | 1 | TUBE | Contact TI Distributor or Sales Office | |
| SNJ54HC241FK | ACTIVE | -55 to 125 | 19.06 | 1ku | LCCC (FK) | 20 | 1 | TUBE | Contact TI Distributor or Sales Office | |
| SNJ54HC241J | ACTIVE | -55 to 125 | 3.45 | 1ku | CDIP (J) | 20 | 1 | TUBE | Contact TI Distributor or Sales Office | |
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 11:27 AM GMT, 24 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 8 WeeksJM38510/65704BRA | |||
| Americas | Rochester Electronics | 22 | |
| TI Lead Time*: 8 WeeksSN54HC241J | |||
| Americas | Avnet | 209 | |
| Rochester Electronics | 13 | ||
| TI Lead Time*: 8 WeeksSNJ54HC241FK | |||
| Americas | Arrow | 17 | |
| TI Lead Time*: 8 WeeksSNJ54HC241J | |||
| Americas | Avnet | 1 | |
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| JM38510/65704BRA | TBD | A42 | N/A for Pkg Type | View | View |
| SN54HC241J | TBD | A42 | N/A for Pkg Type | View | View |
| SNJ54HC241FK | TBD | POST-PLATE | N/A for Pkg Type | View | View |
| SNJ54HC241J | TBD | A42 | N/A for Pkg Type | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for SN54HC241 
View Application Notes for Non-Inverting Buffers and Drivers
| Customers Who Evaluated This Product Also Evaluated... | |||
| Part # | Name | Product Family | Comments |
| SN54HC244 | Octal Buffers And Line Drivers With 3-State Outputs | BUFFERS, DRIVERS AND TRANSCEIVERS-NON-INVERTING BUFFERS AND DRIVERS | TI customers also evaluated this product. |
| SN54HC253 | Dual 4-Line To 1-Line Data Selectors/Multiplexers With 3-State Outputs | DECODERS/ENCODERS/MULTIPLEXERS-DATA SELECTORS/MULTIPLEXERS | TI customers also evaluated this product. |
| SN54LS258B | Quadruple 2-Line To 1-Line Data Selectors/Multiplexers | DECODERS/ENCODERS/MULTIPLEXERS-DATA SELECTORS/MULTIPLEXERS | TI customers also evaluated this product. |
| SN54LS541 | Octal Buffers And Line Drivers With 3-State Outputs | BUFFERS, DRIVERS AND TRANSCEIVERS-INVERTING BUFFERS AND DRIVERS | TI customers also evaluated this product. |
| SN54HC257 | Quad 2-Line To 1-Line Data Selectors/Multiplexers With 3-State Outputs | DECODERS/ENCODERS/MULTIPLEXERS-DATA SELECTORS/MULTIPLEXERS | TI customers also evaluated this product. |
| SN54LS09 | Quadruple 2-Input Positive-AND Gates With Open-Collector Outputs | GATES-AND GATES | TI customers also evaluated this product. |
| SN54LS191 | Synchronous Up/Down Counters With Down/Up Mode Control | COUNTERS-BINARY COUNTERS | TI customers also evaluated this product. |
| SN54LS366A | Hex Bus Drivers With 3-State Outputs | BUFFERS, DRIVERS AND TRANSCEIVERS-INVERTING BUFFERS AND DRIVERS | TI customers also evaluated this product. |
| SN54HC125 | Quadruple Bus Buffer Gates With 3-State Outputs | BUFFERS, DRIVERS AND TRANSCEIVERS-INVERTING BUFFERS AND DRIVERS | TI customers also evaluated this product. |
| SN54LS21 | Dual 4-Input Positive-AND Gates | GATES-AND GATES | TI customers also evaluated this product. |
| SN54LS157 | Quadruple 2-Line To 1-Line Data Selectors/Multiplexers | DECODERS/ENCODERS/MULTIPLEXERS-DATA SELECTORS/MULTIPLEXERS | TI customers also evaluated this product. |

No Tags are Available for this Part Number