SN54HC245 Status: ACTIVE

Octal Bus Transceivers With 3-State Outputs


      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon

 SN54HC245SN74HC245 
Voltage Nodes(V)6, 5, 2  6, 5, 2  
Vcc range(V)2.0 to 6.0  2.0 to 6.0  
Input LevelCMOS  CMOS  
Output LevelCMOS  CMOS  
Output Drive(mA) -6/6  
No. of Outputs8  8  
LogicTrue  True  
Static Current 0.08  
tpd max(ns) 22  
RatingMilitary  Catalog  
Technology FamilyHC  HC  
 SamplesSamples
 InventoryInventory

Other qualified versions of SN54HC245

Version Part Number Definition
Catalog SN74HC245 TI's standard catalog product
Space SN54HC245-SP Radiation tolerant, ceramic packaging and qualified for use in Space-based application

Customers Who Evaluated This Product Also Evaluated

  • SN74HC245: Octal Bus Transceivers With 3-State Outputs
  • SN54HC74: Dual D-type Positive-Edge-Triggered Flip-Flops With Clear And Preset
  • SN54HC14: Hex Schmitt-trigger Inverters
  • SN54HC04: Hex Inverters

Product Information

Features

  • Wide Operating Voltage Range of 2 V to 6 V
  • High-Current 3-State Outputs Drive Bus Lines Directly or Up To 15 LSTTL Loads
  • Low Power Consumption, 80-µA Max ICC
  • Typical tpd = 12 ns
  • ±6-mA Output Drive at 5 V
  • Low Input Current of 1 µA Max

Description

These octal bus transceivers are designed for asynchronous two-way communication between data buses. The control-function implementation minimizes external timing requirements.

The devices allow data transmission from the A bus to the B bus or from the B bus to the A bus, depending on the logic level at the direction-control (DIR) input. The output-enable (OE)\ input can be used to disable the device so that the buses are effectively isolated.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)DSCC #Price | QuantityPackage | PinsPackage QTY | Package CarrierFootprintsSamples
84085012AACTIVE-55 to 125 19.33 | 1kuLCCC (FK) | 20 1 | TUBE Download CAD Format for this FootprintPurchase Samples
8408501RAACTIVE-55 to 125 4.30 | 1kuCDIP (J) | 20 1 | TUBE Download CAD Format for this FootprintPurchase Samples
8408501SAACTIVE-55 to 125 17.95 | 1kuCFP (W) | 20 1 | TUBE Purchase Samples
JM38510/65503BRAACTIVE-55 to 125 12.87 | 1kuCDIP (J) | 20 1 | TUBE Download CAD Format for this FootprintContact TI Distributor or Sales Office
JM38510/65503BSAACTIVE-55 to 125 20.75 | 1kuCFP (W) | 20 1 | TUBE Contact TI Distributor or Sales Office
SN54HC245JACTIVE-55 to 125 2.47 | 1kuCDIP (J) | 20 1 | TUBE Download CAD Format for this FootprintContact TI Distributor or Sales Office
SNJ54HC245FKACTIVE-55 to 12584085012A19.33 | 1kuLCCC (FK) | 20 1 | TUBE Download CAD Format for this FootprintContact TI Distributor or Sales Office
SNJ54HC245JACTIVE-55 to 1258408501RA4.30 | 1kuCDIP (J) | 20 1 | TUBE Download CAD Format for this FootprintContact TI Distributor or Sales Office
SNJ54HC245WACTIVE-55 to 1258408501SA17.95 | 1kuCFP (W) | 20 1 | TUBE Contact TI Distributor or Sales Office

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 11:19 AM GMT, 08 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 8 Weeks84085012A
None Reported
View Distributors
TI Lead Time*: 8 Weeks8408501RA
AmericasArrow >1k
Avnet 228
TI Lead Time*: 8 Weeks8408501SA
None Reported
View Distributors
TI Lead Time*: 8 WeeksJM38510/65503BRA
AmericasArrow 441
Rochester Electronics 83
TI Lead Time*: 8 WeeksJM38510/65503BSA
None Reported
View Distributors
TI Lead Time*: 8 WeeksSN54HC245J
AmericasArrow 357
Avnet 44
Rochester Electronics >1k
EuropeAvnet-SILICA 133
EBV Elektronik 53
TI Lead Time*: 8 WeeksSNJ54HC245FK
AmericasArrow 45
EuropeAvnet-SILICA 9
TI Lead Time*: 8 WeeksSNJ54HC245J
EuropeAvnet-SILICA 5
EBV Elektronik 25
TI Lead Time*: 8 WeeksSNJ54HC245W
None Reported
View Distributors
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
84085012A  TBD POST-PLATE N/A for Pkg TypeViewView
8408501RA  TBD A42  N/A for Pkg TypeViewView
8408501SA  TBD Call TI N/A for Pkg TypeViewView
JM38510/65503BRA  TBD A42  N/A for Pkg TypeViewView
JM38510/65503BSA  TBD Call TI N/A for Pkg TypeViewView
SN54HC245J  TBD A42  N/A for Pkg TypeViewView
SNJ54HC245FK  TBD POST-PLATE N/A for Pkg TypeViewView
SNJ54HC245J  TBD A42  N/A for Pkg TypeViewView
SNJ54HC245W  TBD Call TI N/A for Pkg TypeViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for SN54HC245 Help

Datasheet

Application Notes

View Application Notes for Standard Transceivers

User Guides

Selection Guides

More Literature

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
SN74HC245 Octal Bus Transceivers With 3-State Outputs BUFFERS, DRIVERS AND TRANSCEIVERS-STANDARD TRANSCEIVERS TI customers also evaluated this product.
SN54HC74 Dual D-type Positive-Edge-Triggered Flip-Flops With Clear And Preset FLIP-FLOPS, LATCHES AND REGISTERS-D-TYPE FLIP-FLOPS TI customers also evaluated this product.
SN54HC14 Hex Schmitt-trigger Inverters BUFFERS, DRIVERS AND TRANSCEIVERS-INVERTING BUFFERS AND DRIVERS TI customers also evaluated this product.
SN54HC04 Hex Inverters BUFFERS, DRIVERS AND TRANSCEIVERS-INVERTING BUFFERS AND DRIVERS TI customers also evaluated this product.
SN54HC138 3-Line To 8-Line Decoders/Demultiplexers DECODERS/ENCODERS/MULTIPLEXERS-DECODERS/DEMULTIPLEXERS TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here