SN54HC273 Status: ACTIVE

Octal D-type Flip-Flops With Clear


      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon

 SN54HC273SN74HC273 
Voltage Nodes(V)6, 5, 2  6, 5, 2  
Vcc range(V)2.0 to 6.0  2.0 to 6.0  
Logic True  
Input LevelCMOS  CMOS  
Output LevelCMOS  CMOS  
Output Drive(mA) -4/4  
Output2S  2S  
No. of Bits8  8  
No. of Outputs 8  
Static Current 0.008  
th(ns) 0  
tpd max(ns) 34  
tsu(ns) 21  
Technology FamilyHC  HC  
RatingMilitary  Catalog  
 SamplesSamples
 InventoryInventory

Other qualified versions of SN54HC273

Version Part Number Definition
Automotive SN74HC273-Q1 Q100 devices qualified for high-reliability automotive applications targeting zero defects
Catalog SN74HC273 TI's standard catalog product
Space SN54HC273-SP Radiation tolerant, ceramic packaging and qualified for use in Space-based application

Customers Who Evaluated This Product Also Evaluated

  • SN54HC74: Dual D-type Positive-Edge-Triggered Flip-Flops With Clear And Preset
  • SN74HC273: Octal D-Type Flip-Flops With Clear
  • SN54HC174: Hex D-type Flip-Flops With Clear
  • SN54HC138: 3-Line To 8-Line Decoders/Demultiplexers
  • SN54HC393: Dual 4-Bit Binary Counters
  • SN54HC245: Octal Bus Transceivers With 3-State Outputs

Product Information

Features

  • Wide Operating Voltage Range of 2 V to 6 V
  • Outputs Can Drive Up To 10 LSTTL Loads
  • Low Power Consumption, 80-µA Max ICC
  • Typical tpd = 12 ns
  • ±4-mA Output Drive at 5 V
  • Low Input Current of 1 µA Max
  • Contain Eight Flip-Flops With Single-Rail Outputs
  • Direct Clear Input
  • Individual Data Input to Each Flip-Flop
  • Applications Include:
    • Buffer/Storage Registers
    • Shift Registers
    • Pattern Generators

Description

These circuits are positive-edge-triggered D-type flip-flops with a direct clear (CLR)\ input.

Information at the data (D) inputs meeting the setup time requirements is transferred to the Q outputs on the positive-going edge of the clock (CLK) pulse. Clock triggering occurs at a particular voltage level and is not related directly to the transition time of the positive-going pulse. When CLK is at either the high or low level, the D input has no effect at the output.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)DSCC #Price | QuantityPackage | PinsPackage QTY | Package CarrierFootprintsSamples
84099012AACTIVE-55 to 125 18.36 | 1kuLCCC (FK) | 20 1 | TUBE Download CAD Format for this FootprintPurchase Samples
8409901RAACTIVE-55 to 125 3.36 | 1kuCDIP (J) | 20 1 | TUBE Download CAD Format for this FootprintPurchase Samples
8409901SAACTIVE-55 to 125 17.95 | 1kuCFP (W) | 20 1 | TUBE Purchase Samples
JM38510/65601BRAACTIVE-55 to 125 19.02 | 1kuCDIP (J) | 20 1 | TUBE Download CAD Format for this FootprintContact TI Distributor or Sales Office
JM38510/65601BSAACTIVE-55 to 125 20.75 | 1kuCFP (W) | 20 1 | TUBE Contact TI Distributor or Sales Office
SN54HC273JACTIVE-55 to 125 2.40 | 1kuCDIP (J) | 20 1 | TUBE Download CAD Format for this FootprintContact TI Distributor or Sales Office
SNJ54HC273FKACTIVE-55 to 12584099012A18.36 | 1kuLCCC (FK) | 20 1 | TUBE Download CAD Format for this FootprintContact TI Distributor or Sales Office
SNJ54HC273JACTIVE-55 to 1258409901RA3.36 | 1kuCDIP (J) | 20 1 | TUBE Download CAD Format for this FootprintContact TI Distributor or Sales Office
SNJ54HC273WACTIVE-55 to 1258409901SA17.95 | 1kuCFP (W) | 20 1 | TUBE Contact TI Distributor or Sales Office

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 11:24 AM GMT, 22 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 8 Weeks84099012A
AmericasAvnet 626
TI Lead Time*: 8 Weeks8409901RA
AmericasArrow 380
Avnet 603
TI Lead Time*: 8 Weeks8409901SA
None Reported
View Distributors
TI Lead Time*: 8 WeeksJM38510/65601BRA
AmericasArrow 534
Avnet 379
TI Lead Time*: 8 WeeksJM38510/65601BSA
AmericasRochester Electronics 3
TI Lead Time*: 8 WeeksSN54HC273J
AmericasArrow 6
Avnet 328
Rochester Electronics 4
EuropeArrow Southern Europe 202
Avnet-SILICA 171
EBV Elektronik 77
Spoerle 502
TI Lead Time*: 8 WeeksSNJ54HC273FK
None Reported
View Distributors
TI Lead Time*: 8 WeeksSNJ54HC273J
EuropeAvnet-SILICA 17
EBV Elektronik 11
TI Lead Time*: 8 WeeksSNJ54HC273W
None Reported
View Distributors
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
84099012A  TBD POST-PLATE N/A for Pkg TypeViewView
8409901RA  TBD A42  N/A for Pkg TypeViewView
8409901SA  TBD Call TI N/A for Pkg TypeViewView
JM38510/65601BRA  TBD A42  N/A for Pkg TypeViewView
JM38510/65601BSA  TBD Call TI N/A for Pkg TypeViewView
SN54HC273J  TBD A42  N/A for Pkg TypeViewView
SNJ54HC273FK  TBD POST-PLATE N/A for Pkg TypeViewView
SNJ54HC273J  TBD A42  N/A for Pkg TypeViewView
SNJ54HC273W  TBD Call TI N/A for Pkg TypeViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for SN54HC273 Help

Datasheet

Application Notes

View Application Notes for D-Type Flip-Flops

User Guides

Selection Guides

More Literature

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
SN54HC74 Dual D-type Positive-Edge-Triggered Flip-Flops With Clear And Preset FLIP-FLOPS, LATCHES AND REGISTERS-D-TYPE FLIP-FLOPS TI customers also evaluated this product.
SN74HC273 Octal D-Type Flip-Flops With Clear FLIP-FLOPS, LATCHES AND REGISTERS-D-TYPE FLIP-FLOPS TI customers also evaluated this product.
SN54HC174 Hex D-type Flip-Flops With Clear FLIP-FLOPS, LATCHES AND REGISTERS-D-TYPE FLIP-FLOPS TI customers also evaluated this product.
SN54HC138 3-Line To 8-Line Decoders/Demultiplexers DECODERS/ENCODERS/MULTIPLEXERS-DECODERS/DEMULTIPLEXERS TI customers also evaluated this product.
SN54HC393 Dual 4-Bit Binary Counters COUNTERS-BINARY COUNTERS TI customers also evaluated this product.
SN54HC245 Octal Bus Transceivers With 3-State Outputs BUFFERS, DRIVERS AND TRANSCEIVERS-STANDARD TRANSCEIVERS TI customers also evaluated this product.
SN54HC00 Quadruple 2-Input Positive-NAND Gates GATES-NAND GATES TI customers also evaluated this product.
SN54HC11 Triple 3-Input Positive-AND Gates GATES-AND GATES TI customers also evaluated this product.
SN54HC04 Hex Inverters BUFFERS, DRIVERS AND TRANSCEIVERS-INVERTING BUFFERS AND DRIVERS TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here