SN54HC373 Status: ACTIVE

Octal D-type Transparent Latches With 3-State Outputs


      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon

 SN54HC373SN74HC373 
Voltage Nodes(V)6, 5, 2  6, 5, 2  
Vcc range(V)2.0 to 6.0  2.0 to 6.0  
Input LevelCMOS  CMOS  
Output LevelCMOS  CMOS  
LogicTrue  True  
No. of Outputs8  8  
Output Drive(mA) -6/6  
Static Current 0.08  
th(ns) 12  
Technology FamilyHC  HC  
tsu(ns) 11  
tpd max(ns) 32  
RatingMilitary  Catalog  
 SamplesSamples
 InventoryInventory

Other qualified versions of SN54HC373

Version Part Number Definition
Catalog SN74HC373 TI's standard catalog product
Space SN54HC373-SP Radiation tolerant, ceramic packaging and qualified for use in Space-based application

Customers Who Evaluated This Product Also Evaluated

  • SN74HC373: Octal Transparent D-Type Latches With 3-State Outputs
  • SN54HC157: Quadruple 2-Line To 1-Line Data Selectors/Multiplexers
  • SN54LS273: Octal D-type Flip-Flop With Clear
  • SN54LS38: Quadruple 2-Input Positive-NAND Buffers With Open-Collector Outp

Product Information

Features

  • Wide Operating Voltage Range of 2 V to 6 V
  • High-Current 3-State True Outputs Can Drive Up To 15 LSTTL Loads
  • Low Power Consumption, 80-µA Max ICC
  • Typical tpd = 13 ns
  • ±6-mA Output Drive at 5 V
  • Low Input Current of 1 µA Max
  • Eight High-Current Latches in a Single Package
  • Full Parallel Access for Loading

Description

These 8-bit latches feature 3-state outputs designed specifically for driving highly capacitive or relatively low-impedance loads. They are particularly suitable for implementing buffer registers, I/O ports, bidirectional bus drivers, and working registers.

The eight latches of the ’HC373 devices are transparent D-type latches. While the latch-enable (LE) input is high, the Q outputs follow the data (D) inputs. When LE is taken low, the Q outputs are latched at the levels that were set up at the D inputs.

An output-enable (OE)\ input places the eight outputs in either a normal logic state (high or low logic levels) or the high-impedance state. In the high-impedance state, the outputs neither load nor drive the bus lines significantly.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)DSCC #Price | QuantityPackage | PinsPackage QTY | Package CarrierFootprintsSamples
84072012AACTIVE-55 to 125 17.83 | 1kuLCCC (FK) | 20 1 | TUBE Download CAD Format for this FootprintPurchase Samples
8407201RAACTIVE-55 to 125 3.36 | 1kuCDIP (J) | 20 1 | TUBE Download CAD Format for this FootprintPurchase Samples
8407201SAACTIVE-55 to 125 17.95 | 1kuCFP (W) | 20 1 | TUBE Purchase Samples
JM38510/65403B2AACTIVE-55 to 125 23.87 | 1kuLCCC (FK) | 20 1 | TUBE Download CAD Format for this FootprintContact TI Distributor or Sales Office
JM38510/65403BRAACTIVE-55 to 125 12.87 | 1kuCDIP (J) | 20 1 | TUBE Download CAD Format for this FootprintContact TI Distributor or Sales Office
SN54HC373JACTIVE-55 to 125 2.40 | 1kuCDIP (J) | 20 1 | TUBE Download CAD Format for this FootprintContact TI Distributor or Sales Office
SNJ54HC373FKACTIVE-55 to 12584072012A17.83 | 1kuLCCC (FK) | 20 1 | TUBE Download CAD Format for this FootprintContact TI Distributor or Sales Office
SNJ54HC373JACTIVE-55 to 1258407201RA3.36 | 1kuCDIP (J) | 20 1 | TUBE Download CAD Format for this FootprintContact TI Distributor or Sales Office
SNJ54HC373WACTIVE-55 to 1258407201SA17.95 | 1kuCFP (W) | 20 1 | TUBE Contact TI Distributor or Sales Office

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 11:26 AM GMT, 24 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 8 Weeks84072012A
AmericasAvnet 356
Rochester Electronics 336
TI Lead Time*: 8 Weeks8407201RA
AmericasArrow >1k
Avnet 195
TI Lead Time*: 8 Weeks8407201SA
AmericasRochester Electronics 17
TI Lead Time*: 8 WeeksJM38510/65403B2A
AmericasArrow 83
Rochester Electronics 7
TI Lead Time*: 8 WeeksJM38510/65403BRA
AmericasArrow 483
TI Lead Time*: 8 WeeksSN54HC373J
AmericasArrow 36
Avnet >1k
EuropeArrow Southern Europe 36
Avnet-SILICA 95
EBV Elektronik 52
TI Lead Time*: 8 WeeksSNJ54HC373FK
AmericasArrow 3
TI Lead Time*: 8 WeeksSNJ54HC373J
AmericasAvnet 182
EuropeAvnet-SILICA 25
TI Lead Time*: 8 WeeksSNJ54HC373W
None Reported
View Distributors
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
84072012A  TBD POST-PLATE N/A for Pkg TypeViewView
8407201RA  TBD A42  N/A for Pkg TypeViewView
8407201SA  TBD Call TI N/A for Pkg TypeViewView
JM38510/65403B2A  TBD POST-PLATE N/A for Pkg TypeViewView
JM38510/65403BRA  TBD A42  N/A for Pkg TypeViewView
SN54HC373J  TBD A42  N/A for Pkg TypeViewView
SNJ54HC373FK  TBD POST-PLATE N/A for Pkg TypeViewView
SNJ54HC373J  TBD A42  N/A for Pkg TypeViewView
SNJ54HC373W  TBD Call TI N/A for Pkg TypeViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for SN54HC373 Help

Datasheet

Application Notes

View Application Notes for D-Type Latches

User Guides

Selection Guides

More Literature

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
SN74HC373 Octal Transparent D-Type Latches With 3-State Outputs FLIP-FLOPS, LATCHES AND REGISTERS-D-TYPE LATCHES TI customers also evaluated this product.
SN54HC157 Quadruple 2-Line To 1-Line Data Selectors/Multiplexers DECODERS/ENCODERS/MULTIPLEXERS-DATA SELECTORS/MULTIPLEXERS TI customers also evaluated this product.
SN54LS273 Octal D-type Flip-Flop With Clear FLIP-FLOPS, LATCHES AND REGISTERS-D-TYPE FLIP-FLOPS TI customers also evaluated this product.
SN54LS38 Quadruple 2-Input Positive-NAND Buffers With Open-Collector Outp GATES-NAND GATES TI customers also evaluated this product.
SN54LS191 Synchronous Up/Down Counters With Down/Up Mode Control COUNTERS-BINARY COUNTERS TI customers also evaluated this product.
SN54HC27 Triple 3-Input Positive-NOR Gates GATES-NOR GATES TI customers also evaluated this product.
SN54LS163A Synchronous 4-Bit Counters COUNTERS-BINARY COUNTERS TI customers also evaluated this product.
SN54HC32 Quadruple 2-Input Positive-OR Gates GATES-NOR GATES TI customers also evaluated this product.
SN54LS37 Quadruple 2-Input Positive-NAND Buffers GATES-NAND GATES TI customers also evaluated this product.
SN54LS21 Dual 4-Input Positive-AND Gates GATES-AND GATES TI customers also evaluated this product.
SN54HC74 Dual D-type Positive-Edge-Triggered Flip-Flops With Clear And Preset FLIP-FLOPS, LATCHES AND REGISTERS-D-TYPE FLIP-FLOPS TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here