SN54HC595 Status: ACTIVE

8-Bit Shift Registers With 3-State Output Registers


      
         
Alert me about changes<br/>to this product

 SN54HC595SN74HC595 
Voltage Nodes(V)6, 5, 2  6, 5, 2  
Vcc range(V)2.0 to 6.0  2.0 to 6.0  
Input LevelCMOS  CMOS  
Output LevelCMOS  CMOS  
Output Drive(mA) -4/4  
Output3S  3S  
ClearAsync  Async  
Technology FamilyHC  HC  
RatingMilitary  Catalog  
 SamplesSamples
 InventoryInventory

Other qualified versions of SN54HC595

Version Part Number Definition
Catalog SN74HC595 TI's standard catalog product
Space SN54HC595-SP Radiation tolerant, ceramic packaging and qualified for use in Space-based application

Customers Who Evaluated This Product Also Evaluated

  • SN74HC595: 8-Bit Shift Registers With 3-State Output Registers
  • SN54HC165: Parallel-Load 8-Bit Shift Registers

Product Information

Features

  • 8-Bit Serial-In, Parallel-Out Shift
  • Wide Operating Voltage Range of 2 V to 6 V
  • High-Current 3-State Outputs Can Drive Up To 15 LSTTL Loads
  • Low Power Consumption: 80-µA (Max) ICC
  • tpd = 13 ns (Typ)
  • ±6-mA Output Drive at 5 V
  • Low Input Current: 1 µA (Max)
  • Shift Register Has Direct Clear

Description

The ’HC595 devices contain an 8-bit serial-in, parallel-out shift register that feeds an 8-bit D-type storage register. The storage register has parallel 3-state outputs. Separate clocks are provided for both the shift and storage register. The shift register has a direct overriding clear (SRCLR) input, serial (SER) input, and serial outputs for cascading. When the output-enable (OE) input is high, the outputs are in the high-impedance state.

Both the shift register clock (SRCLK) and storage register clock (RCLK) are positive-edge triggered. If both clocks are connected together, the shift register always is one clock pulse ahead of the storage register.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)DSCC #Price | QuantityPackage | PinsPackage QTY | Package CarrierFootprintsSamples
5962-86816012AACTIVE-55 to 125 19.33 | 1kuLCCC (FK) | 20 1 | TUBE Download CAD Format for this FootprintPurchase Samples
5962-8681601EAACTIVE-55 to 125 11.96 | 1kuCDIP (J) | 16 1 | TUBE Download CAD Format for this FootprintPurchase Samples
SN54HC595JACTIVE-55 to 125 7.38 | 1kuCDIP (J) | 16 1 | TUBE Download CAD Format for this FootprintContact TI Distributor or Sales Office
SNJ54HC595FKACTIVE-55 to 1255962-86816012A19.33 | 1kuLCCC (FK) | 20 1 | TUBE Download CAD Format for this FootprintContact TI Distributor or Sales Office
SNJ54HC595JACTIVE-55 to 1255962-8681601EA11.96 | 1kuCDIP (J) | 16 1 | TUBE Download CAD Format for this FootprintContact TI Distributor or Sales Office
SNJ54HC595WOBSOLETE-55 to 125  16   Not Available

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 11:27 AM GMT, 26 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 8 Weeks5962-86816012A
AmericasAvnet 205
TI Lead Time*: 8 Weeks5962-8681601EA
AmericasArrow 138
Rochester Electronics 800
TI Lead Time*: 8 WeeksSN54HC595J
EuropeAbacus Polar 29
Arrow Southern Europe 50
Avnet-SILICA 23
EBV Elektronik 33
TI Lead Time*: 8 WeeksSNJ54HC595FK
None Reported
View Distributors
TI Lead Time*: 8 WeeksSNJ54HC595J
AmericasRochester Electronics 68
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
5962-86816012A  TBD POST-PLATE N/A for Pkg TypeViewView
5962-8681601EA  TBD A42  N/A for Pkg TypeViewView
SN54HC595J  TBD A42  N/A for Pkg TypeViewView
SNJ54HC595FK  TBD POST-PLATE N/A for Pkg TypeViewView
SNJ54HC595J  TBD A42  N/A for Pkg TypeViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for SN54HC595 Help

Datasheet

Application Notes

View Application Notes for Shift Registers

User Guides

Selection Guides

More Literature

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
SN74HC595 8-Bit Shift Registers With 3-State Output Registers FLIP-FLOPS, LATCHES AND REGISTERS-SHIFT REGISTERS TI customers also evaluated this product.
SN54HC165 Parallel-Load 8-Bit Shift Registers FLIP-FLOPS, LATCHES AND REGISTERS-SHIFT REGISTERS TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here