SN54HCT244 Status: ACTIVE

Octal Buffers And Line Drivers With 3-State Outputs


      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon

 SN54HCT244SN74HCT244 SN74HCT244-EP 
Voltage Nodes(V)5  5  5  
Vcc range(V)4.5 to 5.5  4.5 to 5.5  4.5 to 5.5  
LogicTrue  True  True  
Input LevelTTL  TTL  TTL  
Output LevelCMOS  CMOS  CMOS  
Output Drive(mA) -6/6  -6/6  
No. of Outputs8  8  8  
tpd max(ns) 32  38  
Static Current 0.08  0.16  
RatingMilitary  Catalog  HiRel Enhanced Product  
Technology FamilyHCT  HCT  HCT  
 SamplesSamplesSamples
 InventoryInventoryInventory

Other qualified versions of SN54HCT244

Version Part Number Definition
Automotive SN74HCT244-Q1 Q100 devices qualified for high-reliability automotive applications targeting zero defects
Catalog SN74HCT244 TI's standard catalog product
Enhanced Product SN74HCT244-EP Supports Defense, Aerospace and Medical Applications
Space SN54HCT244-SP Radiation tolerant, ceramic packaging and qualified for use in Space-based application

Customers Who Evaluated This Product Also Evaluated

  • SN54HC244: Octal Buffers And Line Drivers With 3-State Outputs
  • SN54LS30: 8-Input Positive-NAND Gates
  • SN74HC04: Hex Inverters
  • SN54LS138: 3-Line To 8-Line Decoders/Demultiplexers

Product Information

Features

  • Operating Voltage Range of 4.5 V to 5.5 V
  • High-Current Outputs Drive Up To 15 LSTTL Loads
  • Low Power Consumption, 80-µA Max ICC
  • Typical tpd = 13 ns
  • ±6-mA Output Drive at 5 V
  • Low Input Current of 1 µA Max
  • Inputs Are TTL-Voltage Compatible
  • 3-State Outputs Drive Bus Lines or Buffer Memory Address Registers

Description

These octal buffers and line drivers are designed specifically to improve both the performance and density of 3-state memory address drivers, clock drivers, and bus-oriented receivers and transmitters. The ’HCT244 devices are organized as two 4-bit buffers/drivers with separate output-enable (OE)\ inputs. When (OE)\ is low, the device passes noninverted data from the A inputs to the Y outputs. When (OE)\ is high, the outputs are in the high-impedance state.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)DSCC #Price | QuantityPackage | PinsPackage QTY | Package CarrierFootprintsSamples
85130012AACTIVE-55 to 125 12.28 | 1kuLCCC (FK) | 20 1 | TUBE Download CAD Format for this FootprintPurchase Samples
8513001RAACTIVE-55 to 125 3.90 | 1kuCDIP (J) | 20 1 | TUBE Download CAD Format for this FootprintPurchase Samples
JM38510/65755B2AACTIVE-55 to 125 30.69 | 1kuLCCC (FK) | 20 1 | TUBE Download CAD Format for this FootprintContact TI Distributor or Sales Office
JM38510/65755BRAACTIVE-55 to 125 14.30 | 1kuCDIP (J) | 20 1 | TUBE Download CAD Format for this FootprintContact TI Distributor or Sales Office
SN54HCT244JACTIVE-55 to 125 3.58 | 1kuCDIP (J) | 20 1 | TUBE Download CAD Format for this FootprintContact TI Distributor or Sales Office
SNJ54HCT244FKACTIVE-55 to 12585130012A12.28 | 1kuLCCC (FK) | 20 1 | TUBE Download CAD Format for this FootprintContact TI Distributor or Sales Office
SNJ54HCT244JACTIVE-55 to 1258513001RA3.90 | 1kuCDIP (J) | 20 1 | TUBE Download CAD Format for this FootprintContact TI Distributor or Sales Office

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 11:26 AM GMT, 25 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 8 Weeks85130012A
AmericasArrow 32
Avnet >1k
Rochester Electronics 863
TI Lead Time*: 8 Weeks8513001RA
AmericasArrow 884
Avnet 138
EuropeArrow Northern Europe 15
TI Lead Time*: 8 WeeksJM38510/65755B2A
None Reported
View Distributors
TI Lead Time*: 8 WeeksJM38510/65755BRA
AmericasArrow 147
TI Lead Time*: 8 WeeksSN54HCT244J
AmericasAvnet 254
Rochester Electronics >1k
EuropeEBV Elektronik 129
TI Lead Time*: 8 WeeksSNJ54HCT244FK
None Reported
View Distributors
TI Lead Time*: 8 WeeksSNJ54HCT244J
EuropeAvnet-SILICA 16
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
85130012A  TBD POST-PLATE N/A for Pkg TypeViewView
8513001RA  TBD A42  N/A for Pkg TypeViewView
JM38510/65755B2A  TBD POST-PLATE N/A for Pkg TypeViewView
JM38510/65755BRA  TBD A42  N/A for Pkg TypeViewView
SN54HCT244J  TBD A42  N/A for Pkg TypeViewView
SNJ54HCT244FK  TBD POST-PLATE N/A for Pkg TypeViewView
SNJ54HCT244J  TBD A42  N/A for Pkg TypeViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for SN54HCT244 Help

Datasheet

Application Notes

View Application Notes for Non-Inverting Buffers and Drivers

User Guides

Selection Guides

More Literature

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
SN54HC244 Octal Buffers And Line Drivers With 3-State Outputs BUFFERS, DRIVERS AND TRANSCEIVERS-NON-INVERTING BUFFERS AND DRIVERS TI customers also evaluated this product.
SN54LS30 8-Input Positive-NAND Gates GATES-NAND GATES TI customers also evaluated this product.
SN74HC04 Hex Inverters BUFFERS, DRIVERS AND TRANSCEIVERS-INVERTING BUFFERS AND DRIVERS TI customers also evaluated this product.
SN54LS138 3-Line To 8-Line Decoders/Demultiplexers DECODERS/ENCODERS/MULTIPLEXERS-DECODERS/DEMULTIPLEXERS TI customers also evaluated this product.
SN54LS240 Octal Buffers And Line Drivers With 3-State Outputs BUFFERS, DRIVERS AND TRANSCEIVERS-INVERTING BUFFERS AND DRIVERS TI customers also evaluated this product.
TL1431 Precision Adjustable (Programmable) Shunt Reference VOLTAGE REFERENCE-SHUNT VOLTAGE REFERENCE TI customers also evaluated this product.
SN54LS244 Octal Buffers And Line Drivers With 3-State Outputs BUFFERS, DRIVERS AND TRANSCEIVERS-INVERTING BUFFERS AND DRIVERS TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here