SN54HCT245 Status: ACTIVE

Octal Bus Transceivers With 3-State Outputs


      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon

 SN54HCT245SN74HCT245 
Voltage Nodes(V)5  5  
Vcc range(V)4.5 to 5.5  4.5 to 5.5  
Input LevelTTL  TTL  
Output LevelCMOS  CMOS  
Output Drive(mA) -6/6  
No. of Outputs8  8  
LogicTrue  True  
Static Current 0.08  
tpd max(ns) 25  
RatingMilitary  Catalog  
Technology FamilyHCT  HCT  
 SamplesSamples
 InventoryInventory

Other qualified versions of SN54HCT245

Version Part Number Definition
Catalog SN74HCT245 TI's standard catalog product
Space SN54HCT245-SP Radiation tolerant, ceramic packaging and qualified for use in Space-based application

Customers Who Evaluated This Product Also Evaluated

  • SN54LS245: Octal Bus Transceivers With 3-State Outputs
  • CD54HCT245: High Speed CMOS Logic Non-Inverting Octal-Bus Transceiver with 3-State Outputs
  • SN54F245: Octal Bus Transceivers With 3-State Outputs
  • SN54LS00: Quadruple 2-Input Positive-NAND Gates
  • SN54LS123: Retriggerable Monostable Multivibrators
  • SN54LS393: Dual 4-Bit Binary Counters

More Related Products

Product Information

Features

  • Operating Voltage Range of 4.5 V to 5.5 V
  • High-Current 3-State Outputs Drive Bus Lines Directly or Up To 15 LSTTL Loads
  • Low Power Consumption, 80-µA Max ICC
  • Typical tpd = 14 ns
  • ±6-mA Output Drive at 5 V
  • Low Input Current of 1 µA Max
  • Inputs Are TTL-Voltage Compatible

Description

These octal bus transceivers are designed for asynchronous two-way communication between data buses. The control-function implementation minimizes external timing requirements.

The ’HCT245 devices allow data transmission from the A bus to the B bus or from the B bus to the A bus, depending upon the logic level at the direction-control (DIR) input. The output-enable (OE)\ input can be used to disable the device so that the buses are effectively isolated.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)DSCC #Price | QuantityPackage | PinsPackage QTY | Package CarrierFootprintsSamples
85506012AACTIVE-55 to 125 19.06 | 1kuLCCC (FK) | 20 1 | TUBE Download CAD Format for this FootprintPurchase Samples
8550601RAACTIVE-55 to 125 4.85 | 1kuCDIP (J) | 20 1 | TUBE Download CAD Format for this FootprintPurchase Samples
JM38510/65553BRAACTIVE-55 to 125 19.02 | 1kuCDIP (J) | 20 1 | TUBE Download CAD Format for this FootprintContact TI Distributor or Sales Office
JM38510/65553BSAACTIVE-55 to 125 19.72 | 1kuCFP (W) | 20 1 | TUBE Contact TI Distributor or Sales Office
SN54HCT245JACTIVE-55 to 125 3.83 | 1kuCDIP (J) | 20 1 | TUBE Download CAD Format for this FootprintContact TI Distributor or Sales Office
SNJ54HCT245FKACTIVE-55 to 12585506012A19.06 | 1kuLCCC (FK) | 20 1 | TUBE Download CAD Format for this FootprintContact TI Distributor or Sales Office
SNJ54HCT245JACTIVE-55 to 1258550601RA4.85 | 1kuCDIP (J) | 20 1 | TUBE Download CAD Format for this FootprintContact TI Distributor or Sales Office
SNJ54HCT245WACTIVE-55 to 125 17.95 | 1kuCFP (W) | 20 1 | TUBE Contact TI Distributor or Sales Office

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 11:23 AM GMT, 22 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 8 Weeks85506012A
AmericasArrow 7
Avnet 651
TI Lead Time*: 8 Weeks8550601RA
AmericasArrow 226
Avnet 199
TI Lead Time*: 8 WeeksJM38510/65553BRA
AmericasArrow 415
TI Lead Time*: 8 WeeksJM38510/65553BSA
AmericasRochester Electronics 32
EuropeEBV Elektronik 8
TI Lead Time*: 8 WeeksSN54HCT245J
AmericasArrow 38
Avnet 184
Rochester Electronics 64
EuropeAvnet-SILICA 9
EBV Elektronik 32
TI Lead Time*: 8 WeeksSNJ54HCT245FK
EuropeArrow Northern Europe 27
TI Lead Time*: 8 WeeksSNJ54HCT245J
EuropeAvnet-SILICA 15
TI Lead Time*: 8 WeeksSNJ54HCT245W
None Reported
View Distributors
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
85506012A  TBD POST-PLATE N/A for Pkg TypeViewView
8550601RA  TBD A42  N/A for Pkg TypeViewView
JM38510/65553BRA  TBD A42  N/A for Pkg TypeViewView
JM38510/65553BSA  TBD Call TI N/A for Pkg TypeViewView
SN54HCT245J  TBD A42  N/A for Pkg TypeViewView
SNJ54HCT245FK  TBD POST-PLATE N/A for Pkg TypeViewView
SNJ54HCT245J  TBD A42  N/A for Pkg TypeViewView
SNJ54HCT245W  TBD Call TI N/A for Pkg TypeViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for SN54HCT245 Help

Datasheet

Application Notes

View Application Notes for Standard Transceivers

User Guides

Selection Guides

More Literature

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
SN54LS245 Octal Bus Transceivers With 3-State Outputs BUFFERS, DRIVERS AND TRANSCEIVERS-STANDARD TRANSCEIVERS TI customers also evaluated this product.
CD54HCT245 High Speed CMOS Logic Non-Inverting Octal-Bus Transceiver with 3-State Outputs BUFFERS, DRIVERS AND TRANSCEIVERS-STANDARD TRANSCEIVERS TI customers also evaluated this product.
SN54F245 Octal Bus Transceivers With 3-State Outputs BUFFERS, DRIVERS AND TRANSCEIVERS-STANDARD TRANSCEIVERS TI customers also evaluated this product.
SN74HC245 Octal Bus Transceivers With 3-State Outputs BUFFERS, DRIVERS AND TRANSCEIVERS-STANDARD TRANSCEIVERS TI customers also evaluated this product.
SN54LS00 Quadruple 2-Input Positive-NAND Gates GATES-NAND GATES TI customers also evaluated this product.
SN54LS123 Retriggerable Monostable Multivibrators SPECIALTY LOGIC-MONOSTABLE MULTIVIBRATORS TI customers also evaluated this product.
SN54LS393 Dual 4-Bit Binary Counters COUNTERS-BINARY COUNTERS TI customers also evaluated this product.
SN54LS74A Dual D-type Positive-Edge-Triggered Flip-Flops With Preset And Clear FLIP-FLOPS, LATCHES AND REGISTERS-D-TYPE FLIP-FLOPS TI customers also evaluated this product.
SN54LS08 Quadruple 2-Input Positive-AND Gates GATES-AND GATES TI customers also evaluated this product.
SN54F04 Hex Inverters BUFFERS, DRIVERS AND TRANSCEIVERS-INVERTING BUFFERS AND DRIVERS TI customers also evaluated this product.
SN54HC14 Hex Schmitt-trigger Inverters BUFFERS, DRIVERS AND TRANSCEIVERS-INVERTING BUFFERS AND DRIVERS TI customers also evaluated this product.
SN54LS04 Hex Inverters BUFFERS, DRIVERS AND TRANSCEIVERS-INVERTING BUFFERS AND DRIVERS TI customers also evaluated this product.
SN54LS14 Hex Schmitt-trigger Inverters BUFFERS, DRIVERS AND TRANSCEIVERS-INVERTING BUFFERS AND DRIVERS TI customers also evaluated this product.
SN54LS373 Octal D-Type Transparent Latches with 3-state Outputs FLIP-FLOPS, LATCHES AND REGISTERS-D-TYPE LATCHES TI customers also evaluated this product.

Support and Community

Customer Tags Help

Most Popular Tags for SN54HCT245:

View All Tags

Other Support



Click Here