SN54LS01 Status: ACTIVE

Quadruple 2-Input Positive-NAND Gates With Open-Collector Output


      
         
Alert me about changes<br/>to this product

 SN54LS01
Voltage Nodes(V)5  
Vcc range(V)4.5 to 5.5  
Input LevelTTL  
Output LevelTTL  
No. of Gates4  
RatingMilitary  
Technology FamilyLS  
 Samples
 Inventory

Other qualified versions of SN54LS01

Version Part Number Definition
Catalog SN74LS01 TI's standard catalog product

Customers Who Evaluated This Product Also Evaluated

  • SN54LS10: Triple 3-Input Positive-NAND Gates
  • SN54LS30: 8-Input Positive-NAND Gates
  • SN54LS03: Quadruple 2-Input Positive-NAND Gates With Open-Collector Output
  • SN54S260: Dual 5-input Positive-NOR Gates
  • MC1558M: Dual General-Purpose Operational Amplifier
  • SN54LS02: Quadruple 2-Input Positive-NOR Gates

More Related Products

Product Information

Features

  • Package Options Include Plastic “Small Outline" Packages, Ceramic Chip Carriers and Flat Packages, and Plastic and Ceramic DIPs
  • Dependable Texas Instruments Quality and Reliability

 

Description

These devices contain four independent 2-input NAND gates. The open-collector outputs require pull-up resistors to perform correctly. They may be connected to other open-collector outputs to implement active-low wired-OR or active-high wired-AND functions. Open-collector devices are often used to generate higher VOH levels.

The SN5401 and SN54LS01 are characterized for operation over the full military temperature range of -55°C to 125°C. The SN7401 and SN74LS01 are characterized for operation from 0°C to 70°C.

 

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsPackage QTY | Package CarrierFootprintsSamples
SN54LS01JACTIVE-55 to 1252.86 | 1kuCDIP (J) | 14 1 | TUBE Download CAD Format for this FootprintPurchase Samples
SNJ54LS01FKOBSOLETE-55 to 125 LCCC (FK) | 20   Download CAD Format for this FootprintNot Available
SNJ54LS01JACTIVE-55 to 1254.12 | 1kuCDIP (J) | 14 1 | TUBE Download CAD Format for this FootprintPurchase Samples
SNJ54LS01WACTIVE-55 to 12512.54 | 1kuCFP (W) | 14 1 | TUBE Purchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 11:26 AM GMT, 25 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 6 WeeksSN54LS01J
AmericasRochester Electronics 56
EuropeAvnet-SILICA 105
EBV Elektronik 50
TI Lead Time*: 6 WeeksSNJ54LS01J
AmericasRochester Electronics 62
TI Lead Time*: 6 WeeksSNJ54LS01W
AmericasRochester Electronics 58
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
SN54LS01J  TBD A42  N/A for Pkg TypeViewView
SNJ54LS01J  TBD A42  N/A for Pkg TypeViewView
SNJ54LS01W  TBD A42  N/A for Pkg TypeViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for SN54LS01 Help

Datasheet

Application Notes

View Application Notes for NAND Gates

User Guides

Selection Guides

More Literature

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
SN54LS10 Triple 3-Input Positive-NAND Gates GATES-NAND GATES TI customers also evaluated this product.
SN54LS30 8-Input Positive-NAND Gates GATES-NAND GATES TI customers also evaluated this product.
SN54LS03 Quadruple 2-Input Positive-NAND Gates With Open-Collector Output GATES-NAND GATES TI customers also evaluated this product.
SN5401 Quadruple 2-Input Positive-NAND Gates With Open-Collector Output GATES-NAND GATES TI customers also evaluated this product.
SN54F00 Quadruple 2-Input Positive-NAND Gates GATES-NAND GATES TI customers also evaluated this product.
SN54S140 Dual 4-Input Positive-NAND 50-Ohm Line Drivers GATES-NAND GATES TI customers also evaluated this product.
SN54LS37 Quadruple 2-Input Positive-NAND Buffers GATES-NAND GATES TI customers also evaluated this product.
SN54S260 Dual 5-input Positive-NOR Gates GATES-NOR GATES TI customers also evaluated this product.
MC1558M Dual General-Purpose Operational Amplifier OPERATIONAL AMPLIFIER-STANDARD LINEAR AMPLIFIER TI customers also evaluated this product.
SN54LS02 Quadruple 2-Input Positive-NOR Gates GATES-NOR GATES TI customers also evaluated this product.
SN54LS390 Dual 4-Bit Decade And Binary Counters COUNTERS-DECADE COUNTERS TI customers also evaluated this product.
SN54LS367A Hex Bus Drivers With 3-State Outputs BUFFERS, DRIVERS AND TRANSCEIVERS-INVERTING BUFFERS AND DRIVERS TI customers also evaluated this product.
SN54LS90 Decade Counter COUNTERS-DECADE COUNTERS TI customers also evaluated this product.
CD54HCT688 8-Bit Identity/Magnitude Comparators (P=Q) with Enable DIGITAL COMPARATORS-ADDRESS/IDENTITY/MAGNITUDE COMPARATORS TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here