SN54LS123 Status: ACTIVE

Retriggerable Monostable Multivibrators


      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon

 SN54LS123SN74LS123 
Voltage Nodes(V)5  5  
Vcc range(V)4.5 to 5.5  4.75 to 5.25  
Input LevelTTL  TTL  
Output LevelTTL  TTL  
RatingMilitary  Catalog  
Technology FamilyLS  LS  
 SamplesSamples
 InventoryInventory

Other qualified versions of SN54LS123

Version Part Number Definition
Catalog SN74LS123 TI's standard catalog product
Space SN54LS123-SP Radiation tolerant, ceramic packaging and qualified for use in Space-based application

Customers Who Evaluated This Product Also Evaluated

  • SN54LS221: Dual Monostable Multivibrators With Schmitt-trigger Inputs
  • SN54LS00: Quadruple 2-Input Positive-NAND Gates
  • SN54LS08: Quadruple 2-Input Positive-AND Gates
  • SN54LS74A: Dual D-type Positive-Edge-Triggered Flip-Flops With Preset And Clear

Product Information

Features

  • D-C Triggered from Active-High or Active-Low Gated Logic Inputs
  • Retriggerable for Very Long Output Pulses, Up to 100% Duty Cycle
  • Overriding Clear Terminates Output Pulse
  • '122 and 'LS122 Have Internal Timing Resistors

Description

These d-c triggered multivibrators feature output pulse-duration control by three methods. The basic pulse time is programmed by selection of external resistance and capacitance values (see typical application data). The '122 and 'LS122 have internal timing resistors that allow the circuits to be used with only an external capacitor, if so desired. Once triggered, the basic pulse duration may be extended by retriggering the gated low-level-active (A) or high-level-active (B) inputs, or be reduced by use of the overriding clear. Figure 1 illustrates pulse control by retriggering and early clear.

The 'LS122 and 'LS123 are provided enough Schmitt hysteresis to ensure jitter-free triggering from the B input with transition rates as slow as 0.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)DSCC #Price | QuantityPackage | PinsPackage QTY | Package CarrierFootprintsSamples
7603901EAACTIVE-55 to 125 3.86 | 1kuCDIP (J) | 16 1 | TUBE Download CAD Format for this FootprintPurchase Samples
7603901FAACTIVE-55 to 125 14.99 | 1kuCFP (W) | 16 1 | TUBE Purchase Samples
JM38510/31401B2AACTIVE-55 to 125 16.55 | 1kuLCCC (FK) | 20 1 | TUBE Download CAD Format for this FootprintPurchase Samples
JM38510/31401BEAACTIVE-55 to 125 5.46 | 1kuCDIP (J) | 16 1 | TUBE Download CAD Format for this FootprintPurchase Samples
JM38510/31401BFAACTIVE-55 to 125 16.45 | 1kuCFP (W) | 16 1 | TUBE Purchase Samples
SN54LS123JACTIVE-55 to 125 3.29 | 1kuCDIP (J) | 16 1 | TUBE Download CAD Format for this FootprintPurchase Samples
SNJ54LS123FKACTIVE-55 to 125 15.67 | 1kuLCCC (FK) | 20 1 | TUBE Download CAD Format for this FootprintPurchase Samples
SNJ54LS123JACTIVE-55 to 1257603901EA3.86 | 1kuCDIP (J) | 16 1 | TUBE Download CAD Format for this FootprintPurchase Samples
SNJ54LS123WACTIVE-55 to 1257603901FA14.99 | 1kuCFP (W) | 16 1 | TUBE Purchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 11:23 AM GMT, 22 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 6 Weeks7603901EA
AmericasArrow 261
Avnet 139
TI Lead Time*: 6 Weeks7603901FA
AmericasArrow 39
Rochester Electronics 245
TI Lead Time*: 6 WeeksJM38510/31401B2A
AmericasAvnet 10
Rochester Electronics 436
TI Lead Time*: 6 WeeksJM38510/31401BEA
AmericasArrow 1
Avnet >1k
TI Lead Time*: 6 WeeksJM38510/31401BFA
AmericasArrow >1k
Avnet 62
Rochester Electronics 501
TI Lead Time*: 6 WeeksSN54LS123J
AmericasArrow 963
Avnet 29
EuropeAvnet-SILICA 6
TI Lead Time*: 6 WeeksSNJ54LS123FK
AmericasArrow 72
Avnet 357
TI Lead Time*: 6 WeeksSNJ54LS123J
EuropeAvnet-SILICA 76
TI Lead Time*: 6 WeeksSNJ54LS123W
AmericasArrow >1k
Rochester Electronics 9
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
7603901EA  TBD A42  N/A for Pkg TypeViewView
7603901FA  TBD A42  N/A for Pkg TypeViewView
JM38510/31401B2A  TBD POST-PLATE N/A for Pkg TypeViewView
JM38510/31401BEA  TBD A42  N/A for Pkg TypeViewView
JM38510/31401BFA  TBD A42  N/A for Pkg TypeViewView
SN54LS123J  TBD A42  N/A for Pkg TypeViewView
SNJ54LS123FK  TBD POST-PLATE N/A for Pkg TypeViewView
SNJ54LS123J  TBD A42  N/A for Pkg TypeViewView
SNJ54LS123W  TBD A42  N/A for Pkg TypeViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for SN54LS123 Help

Datasheet

Application Notes

View Application Notes for Monostable Multivibrators

User Guides

Selection Guides

More Literature

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
SN54LS221 Dual Monostable Multivibrators With Schmitt-trigger Inputs SPECIALTY LOGIC-MONOSTABLE MULTIVIBRATORS TI customers also evaluated this product.
SN54LS00 Quadruple 2-Input Positive-NAND Gates GATES-NAND GATES TI customers also evaluated this product.
SN54LS08 Quadruple 2-Input Positive-AND Gates GATES-AND GATES TI customers also evaluated this product.
SN54LS74A Dual D-type Positive-Edge-Triggered Flip-Flops With Preset And Clear FLIP-FLOPS, LATCHES AND REGISTERS-D-TYPE FLIP-FLOPS TI customers also evaluated this product.
SN54LS14 Hex Schmitt-trigger Inverters BUFFERS, DRIVERS AND TRANSCEIVERS-INVERTING BUFFERS AND DRIVERS TI customers also evaluated this product.
SN54LS245 Octal Bus Transceivers With 3-State Outputs BUFFERS, DRIVERS AND TRANSCEIVERS-STANDARD TRANSCEIVERS TI customers also evaluated this product.
SN54LS393 Dual 4-Bit Binary Counters COUNTERS-BINARY COUNTERS TI customers also evaluated this product.
SN54LS04 Hex Inverters BUFFERS, DRIVERS AND TRANSCEIVERS-INVERTING BUFFERS AND DRIVERS TI customers also evaluated this product.
SN54LS373 Octal D-Type Transparent Latches with 3-state Outputs FLIP-FLOPS, LATCHES AND REGISTERS-D-TYPE LATCHES TI customers also evaluated this product.
SN54LS138 3-Line To 8-Line Decoders/Demultiplexers DECODERS/ENCODERS/MULTIPLEXERS-DECODERS/DEMULTIPLEXERS TI customers also evaluated this product.
SN54LS02 Quadruple 2-Input Positive-NOR Gates GATES-NOR GATES TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here