|
|
|
|
Other qualified versions of SN54LS138
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
Description
These Schottky-clamped TTL MSI circuits are designed to be used in high-performance memory decoding or data-routing applications requiring very short propagation delay times. In high-performance memory systems, these decoders can be used to minimize the effects of system decoding. When employed with high-speed memories utilizing a fast enable circuit, the delay times of these decoders and the enable time of the memory are usually less than the typical access time of the memory. This means that the effective system delay introduced by the Schottky-clamped system decoder is negligible. The 'LS138, SN54S138, and SN74S138A decode one of eight lines dependent on the conditions at the three binary select inputs and the three enable inputs. View All Description in Datasheet |
| Price | Packaging | CAD Design Tools | Samples | |||||
| Device | Status | Temp (oC) | DSCC # | Price | Quantity | Package | Pins | Package QTY | Package Carrier | Footprints | Samples |
| 76005012A | ACTIVE | -55 to 125 | 8.34 | 1ku | LCCC (FK) | 20 | 1 | TUBE | Purchase Samples | ||
| 7600501EA | ACTIVE | -55 to 125 | 3.00 | 1ku | CDIP (J) | 16 | 1 | TUBE | Purchase Samples | ||
| 7600501FA | ACTIVE | -55 to 125 | 5.86 | 1ku | CFP (W) | 16 | 1 | TUBE | Purchase Samples | ||
| JM38510/30701B2A | ACTIVE | -55 to 125 | 12.13 | 1ku | LCCC (FK) | 20 | 1 | TUBE | Purchase Samples | ||
| JM38510/30701BEA | ACTIVE | -55 to 125 | 2.50 | 1ku | CDIP (J) | 16 | 1 | TUBE | Purchase Samples | ||
| JM38510/30701BFA | ACTIVE | -55 to 125 | 5.56 | 1ku | CFP (W) | 16 | 1 | TUBE | Purchase Samples | ||
| SN54LS138J | ACTIVE | -55 to 125 | 2.80 | 1ku | CDIP (J) | 16 | 1 | TUBE | Purchase Samples | ||
| SNJ54LS138FK | ACTIVE | -55 to 125 | 76005012A | 8.34 | 1ku | LCCC (FK) | 20 | 1 | TUBE | Purchase Samples | |
| SNJ54LS138J | ACTIVE | -55 to 125 | 7600501EA | 3.00 | 1ku | CDIP (J) | 16 | 1 | TUBE | Purchase Samples | |
| SNJ54LS138W | ACTIVE | -55 to 125 | 7600501FA | 5.86 | 1ku | CFP (W) | 16 | 1 | TUBE | Purchase Samples | |
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 11:25 AM GMT, 24 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 6 Weeks76005012A | |||
| None Reported View Distributors | |||
| TI Lead Time*: 6 Weeks7600501EA | |||
| Americas | Arrow | >1k | |
| Avnet | 423 | ||
| TI Lead Time*: 6 Weeks7600501FA | |||
| Americas | Avnet | 22 | |
| TI Lead Time*: 6 WeeksJM38510/30701B2A | |||
| Americas | Arrow | 21 | |
| Rochester Electronics | 5 | ||
| TI Lead Time*: 6 WeeksJM38510/30701BEA | |||
| Americas | Arrow | 950 | |
| Europe | EBV Elektronik | 59 | |
| TI Lead Time*: 6 WeeksJM38510/30701BFA | |||
| Americas | Arrow | 60 | |
| Rochester Electronics | 144 | ||
| TI Lead Time*: 6 WeeksSN54LS138J | |||
| Americas | Rochester Electronics | 22 | |
| Europe | Arrow Southern Europe | 136 | |
| Avnet-SILICA | 227 | ||
| TI Lead Time*: 6 WeeksSNJ54LS138FK | |||
| Americas | Arrow | 36 | |
| TI Lead Time*: 6 WeeksSNJ54LS138J | |||
| Europe | Avnet-SILICA | 30 | |
| TI Lead Time*: 6 WeeksSNJ54LS138W | |||
| None Reported View Distributors | |||
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| 76005012A | TBD | POST-PLATE | N/A for Pkg Type | View | View |
| 7600501EA | TBD | A42 | N/A for Pkg Type | View | View |
| 7600501FA | TBD | A42 | N/A for Pkg Type | View | View |
| JM38510/30701B2A | TBD | POST-PLATE | N/A for Pkg Type | View | View |
| JM38510/30701BEA | TBD | A42 | N/A for Pkg Type | View | View |
| JM38510/30701BFA | TBD | A42 | N/A for Pkg Type | View | View |
| SN54LS138J | TBD | A42 | N/A for Pkg Type | View | View |
| SNJ54LS138FK | TBD | POST-PLATE | N/A for Pkg Type | View | View |
| SNJ54LS138J | TBD | A42 | N/A for Pkg Type | View | View |
| SNJ54LS138W | TBD | A42 | N/A for Pkg Type | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for SN54LS138 
View Application Notes for Decoders/Demultiplexers
| Customers Who Evaluated This Product Also Evaluated... | |||
| Part # | Name | Product Family | Comments |
| SN74LS138 | 3-line to 8-line decoder / demultiplexer | DECODERS/ENCODERS/MULTIPLEXERS-DECODERS/DEMULTIPLEXERS | TI customers also evaluated this product. |
| SN54LS245 | Octal Bus Transceivers With 3-State Outputs | BUFFERS, DRIVERS AND TRANSCEIVERS-STANDARD TRANSCEIVERS | TI customers also evaluated this product. |
| SN54LS08 | Quadruple 2-Input Positive-AND Gates | GATES-AND GATES | TI customers also evaluated this product. |
| SN54LS74A | Dual D-type Positive-Edge-Triggered Flip-Flops With Preset And Clear | FLIP-FLOPS, LATCHES AND REGISTERS-D-TYPE FLIP-FLOPS | TI customers also evaluated this product. |
| SN54LS164 | 8-Bit Parallel-Out Serial Shift Registers | FLIP-FLOPS, LATCHES AND REGISTERS-SHIFT REGISTERS | TI customers also evaluated this product. |
| SN54LS125A | Quadruple Bus Buffer Gates With 3-State Outputs | BUFFERS, DRIVERS AND TRANSCEIVERS-INVERTING BUFFERS AND DRIVERS | TI customers also evaluated this product. |
| SN54LS257B | Quadruple 2-Line To 1-Line Data Selectors/Multiplexers | DECODERS/ENCODERS/MULTIPLEXERS-DATA SELECTORS/MULTIPLEXERS | TI customers also evaluated this product. |
| SN54LS244 | Octal Buffers And Line Drivers With 3-State Outputs | BUFFERS, DRIVERS AND TRANSCEIVERS-INVERTING BUFFERS AND DRIVERS | TI customers also evaluated this product. |
| SN54LS20 | Dual 4-Input Positive-NAND Gates | GATES-NAND GATES | TI customers also evaluated this product. |

No Tags are Available for this Part Number