SN54LS151 Status: ACTIVE

Data Selectors/Multiplexers


      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon

 SN54LS151SN74LS151 
Voltage Nodes(V)5  5  
Vcc range(V)4.5 to 5.5  4.75 to 5.25  
Input LevelTTL  TTL  
Output LevelTTL  TTL  
Output Drive(mA) -0.4/8  
Output2S  2S  
From8  8  
To1  1  
Technology FamilyLS  LS  
RatingMilitary  Catalog  
 SamplesSamples
 InventoryInventory

Other qualified versions of SN54LS151

Version Part Number Definition
Catalog SN74LS151 TI's standard catalog product

Customers Who Evaluated This Product Also Evaluated

  • SN54LS257B: Quadruple 2-Line To 1-Line Data Selectors/Multiplexers
  • SN54LS251: Data Selectors/Multiplexers With 3-State Outputs
  • SN54LS148: 10-Line To 4-Line And 8-Line To 3-Line Priority Encoders
  • SN54LS175: Quadruple D-type Flip-Flops With Clear
  • SN54LS161A: Synchronous 4-Bit Counters

Product Information

Features

  • '150 Selects One-of-Sixteen Data Sources
  • Others Select One-of-Eight Data Sources
  • All Perform Parallel-to-Serial Conversion
  • All Permit Multiplexing from N Lines to One Line
  • Also For Use as Boolean Function Generator
  • Input-Clamping Diodes Simplify System Design
  • Fully Compatible with Most TTL Circuits

 

Description

These monolithic data selectors/multiplexers contain full on-chip binary decoding to select the desired data source. The '150 selects one-of-sixteen data sources; the '151A, 'LS151, and 'S151 select one-of-eight data sources. The '150, '151A, 'LS151, and 'S151 have a strobe input which must be at a low logic level to enable these devices. A high level at the strobe forces the W output high, and the Y output (as applicable) low.

The '150 has only an inverted W output; the '151A, 'LS151, and 'S151 feature complementary W and Y outputs.

The '151A and '152A incorporate address buffers that have symmetrical propagation delay times through the complementary paths. This reduces the possibility of transients occurring at the output(s) due to changes made at the select inputs, even when the '151A outputs are enabled (i.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)DSCC #Price | QuantityPackage | PinsPackage QTY | Package CarrierFootprintsSamples
76010012AACTIVE-55 to 125 13.07 | 1kuLCCC (FK) | 20 1 | TUBE Download CAD Format for this FootprintPurchase Samples
7601001EAACTIVE-55 to 125 3.62 | 1kuCDIP (J) | 16 1 | TUBE Download CAD Format for this FootprintPurchase Samples
7601001FAACTIVE-55 to 125 8.84 | 1kuCFP (W) | 16 1 | TUBE Purchase Samples
JM38510/30901B2AACTIVE-55 to 125 10.04 | 1kuLCCC (FK) | 20 1 | TUBE Download CAD Format for this FootprintPurchase Samples
JM38510/30901BEAACTIVE-55 to 125 2.86 | 1kuCDIP (J) | 16 1 | TUBE Download CAD Format for this FootprintPurchase Samples
JM38510/30901BFAACTIVE-55 to 125 6.44 | 1kuCFP (W) | 16 1 | TUBE Purchase Samples
SN54LS151JACTIVE-55 to 125 3.09 | 1kuCDIP (J) | 16 1 | TUBE Download CAD Format for this FootprintPurchase Samples
SNJ54LS151FKACTIVE-55 to 12576010012A13.07 | 1kuLCCC (FK) | 20 1 | TUBE Download CAD Format for this FootprintPurchase Samples
SNJ54LS151JACTIVE-55 to 1257601001EA3.62 | 1kuCDIP (J) | 16 1 | TUBE Download CAD Format for this FootprintPurchase Samples
SNJ54LS151WACTIVE-55 to 1257601001FA8.84 | 1kuCFP (W) | 16 1 | TUBE Purchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 11:23 AM GMT, 22 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 6 Weeks76010012A
AmericasRochester Electronics 83
TI Lead Time*: 6 Weeks7601001EA
AmericasRochester Electronics 147
Call**7601001FA
AmericasRochester Electronics 29
TI Lead Time*: 6 WeeksJM38510/30901B2A
None Reported
View Distributors
TI Lead Time*: 6 WeeksJM38510/30901BEA
AmericasArrow 1
Avnet 387
Rochester Electronics 920
TI Lead Time*: 6 WeeksJM38510/30901BFA
None Reported
View Distributors
TI Lead Time*: 6 WeeksSN54LS151J
AmericasArrow 73
Avnet 73
Rochester Electronics 13
EuropeEBV Elektronik 16
TI Lead Time*: 6 WeeksSNJ54LS151FK
AmericasRochester Electronics 733
TI Lead Time*: 6 WeeksSNJ54LS151J
AmericasRochester Electronics 3
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
76010012A  TBD POST-PLATE N/A for Pkg TypeViewView
7601001EA  TBD A42  N/A for Pkg TypeViewView
7601001FA  TBD A42  N/A for Pkg TypeViewView
JM38510/30901B2A  TBD POST-PLATE N/A for Pkg TypeViewView
JM38510/30901BEA  TBD A42  N/A for Pkg TypeViewView
JM38510/30901BFA  TBD A42  N/A for Pkg TypeViewView
SN54LS151J  TBD A42  N/A for Pkg TypeViewView
SNJ54LS151FK  TBD POST-PLATE N/A for Pkg TypeViewView
SNJ54LS151J  TBD A42  N/A for Pkg TypeViewView
SNJ54LS151W  TBD A42  N/A for Pkg TypeViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for SN54LS151 Help

Datasheet

Application Notes

View Application Notes for Data Selectors/Multiplexers

User Guides

Selection Guides

More Literature

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
SN54LS257B Quadruple 2-Line To 1-Line Data Selectors/Multiplexers DECODERS/ENCODERS/MULTIPLEXERS-DATA SELECTORS/MULTIPLEXERS TI customers also evaluated this product.
SN54LS251 Data Selectors/Multiplexers With 3-State Outputs DECODERS/ENCODERS/MULTIPLEXERS-DATA SELECTORS/MULTIPLEXERS TI customers also evaluated this product.
SN54LS148 10-Line To 4-Line And 8-Line To 3-Line Priority Encoders DECODERS/ENCODERS/MULTIPLEXERS-PRIORITY ENCODERS TI customers also evaluated this product.
SN54LS175 Quadruple D-type Flip-Flops With Clear FLIP-FLOPS, LATCHES AND REGISTERS-D-TYPE FLIP-FLOPS TI customers also evaluated this product.
SN54LS161A Synchronous 4-Bit Counters COUNTERS-BINARY COUNTERS TI customers also evaluated this product.
SN54LS163A Synchronous 4-Bit Counters COUNTERS-BINARY COUNTERS TI customers also evaluated this product.
SN54LS04 Hex Inverters BUFFERS, DRIVERS AND TRANSCEIVERS-INVERTING BUFFERS AND DRIVERS TI customers also evaluated this product.
SN54LS125A Quadruple Bus Buffer Gates With 3-State Outputs BUFFERS, DRIVERS AND TRANSCEIVERS-INVERTING BUFFERS AND DRIVERS TI customers also evaluated this product.
SN54LS138 3-Line To 8-Line Decoders/Demultiplexers DECODERS/ENCODERS/MULTIPLEXERS-DECODERS/DEMULTIPLEXERS TI customers also evaluated this product.
SN54LS27 Triple 3-Input Positive-NOR Gates GATES-NOR GATES TI customers also evaluated this product.
SN54LS240 Octal Buffers And Line Drivers With 3-State Outputs BUFFERS, DRIVERS AND TRANSCEIVERS-INVERTING BUFFERS AND DRIVERS TI customers also evaluated this product.
SN54LS20 Dual 4-Input Positive-NAND Gates GATES-NAND GATES TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here