|
|
|
|
Other qualified versions of SN54LS164
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
Description
These 8-bit shift registers feature gated serial inputs and an asynchronous clear. The gated serial inputs (A and B) permit complete control over incoming data as a low at either input inhibits entry of the new data and resets the first flip-flop to the low level at the next clock pulse. A high-level input enables the other input which will then determine the state of the first flip-flop. Data at the serial inputs may be changed while the clock is high or low, but only information meeting the setup-time requirements will be entered. Clocking occurs on the low-to-high-level transition of the clock input. All inputs are diode-clamped to minimize transmission-line effects. The SN54164 and SN54LS164 are characterized for operation over the full military temperature range of -55°C to 125°C. View All Description in Datasheet |
| Price | Packaging | CAD Design Tools | Samples | ||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Package QTY | Package Carrier | Footprints | Samples |
| JM38510/30605B2A | ACTIVE | -55 to 125 | 8.25 | 1ku | LCCC (FK) | 20 | 1 | TUBE | Purchase Samples | |
| JM38510/30605BCA | ACTIVE | -55 to 125 | 2.70 | 1ku | CDIP (J) | 14 | 1 | TUBE | Purchase Samples | |
| JM38510/30605BDA | ACTIVE | -55 to 125 | 5.75 | 1ku | CFP (W) | 14 | 1 | TUBE | Purchase Samples | |
| SN54LS164J | ACTIVE | -55 to 125 | 1.92 | 1ku | CDIP (J) | 14 | 1 | TUBE | Purchase Samples | |
| SNJ54LS164FK | ACTIVE | -55 to 125 | 7.78 | 1ku | LCCC (FK) | 20 | 1 | TUBE | Purchase Samples | |
| SNJ54LS164J | ACTIVE | -55 to 125 | 1.99 | 1ku | CDIP (J) | 14 | 1 | TUBE | Purchase Samples | |
| SNJ54LS164W | ACTIVE | -55 to 125 | 7.89 | 1ku | CFP (W) | 14 | 1 | TUBE | Purchase Samples | |
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 11:23 AM GMT, 22 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 16 WeeksJM38510/30605B2A | |||
| Americas | Avnet | 9 | |
| TI Lead Time*: 16 WeeksJM38510/30605BCA | |||
| Americas | Avnet | 483 | |
| TI Lead Time*: 16 WeeksJM38510/30605BDA | |||
| Americas | Rochester Electronics | 106 | |
| Europe | EBV Elektronik | 17 | |
| TI Lead Time*: 16 WeeksSN54LS164J | |||
| Americas | Arrow | 260 | |
| Avnet | 188 | ||
| Europe | Avnet-SILICA | 161 | |
| TI Lead Time*: 16 WeeksSNJ54LS164FK | |||
| None Reported View Distributors | |||
| TI Lead Time*: 6 WeeksSNJ54LS164J | |||
| Americas | Arrow | 252 | |
| Avnet | 221 | ||
| Rochester Electronics | 129 | ||
| TI Lead Time*: 6 WeeksSNJ54LS164W | |||
| Americas | Avnet | 4 | |
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| JM38510/30605B2A | TBD | POST-PLATE | N/A for Pkg Type | View | View |
| JM38510/30605BCA | TBD | A42 | N/A for Pkg Type | View | View |
| JM38510/30605BDA | TBD | A42 | N/A for Pkg Type | View | View |
| SN54LS164J | TBD | A42 | N/A for Pkg Type | View | View |
| SNJ54LS164FK | TBD | POST-PLATE | N/A for Pkg Type | View | View |
| SNJ54LS164J | TBD | A42 | N/A for Pkg Type | View | View |
| SNJ54LS164W | TBD | A42 | N/A for Pkg Type | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for SN54LS164 
View Application Notes for Shift Registers
| Customers Who Evaluated This Product Also Evaluated... | |||
| Part # | Name | Product Family | Comments |
| SN54LS165A | Parallel-Load 8-Bit Shift Registers | FLIP-FLOPS, LATCHES AND REGISTERS-SHIFT REGISTERS | TI customers also evaluated this product. |
| SN54LS393 | Dual 4-Bit Binary Counters | COUNTERS-BINARY COUNTERS | TI customers also evaluated this product. |
| SN54LS245 | Octal Bus Transceivers With 3-State Outputs | BUFFERS, DRIVERS AND TRANSCEIVERS-STANDARD TRANSCEIVERS | TI customers also evaluated this product. |
| SN54LS11 | Triple 3-Input Positive-AND Gates | GATES-AND GATES | TI customers also evaluated this product. |
| SN54LS240 | Octal Buffers And Line Drivers With 3-State Outputs | BUFFERS, DRIVERS AND TRANSCEIVERS-INVERTING BUFFERS AND DRIVERS | TI customers also evaluated this product. |
| SN54LS00 | Quadruple 2-Input Positive-NAND Gates | GATES-NAND GATES | TI customers also evaluated this product. |
| SN54LS125A | Quadruple Bus Buffer Gates With 3-State Outputs | BUFFERS, DRIVERS AND TRANSCEIVERS-INVERTING BUFFERS AND DRIVERS | TI customers also evaluated this product. |
| SN54LS74A | Dual D-type Positive-Edge-Triggered Flip-Flops With Preset And Clear | FLIP-FLOPS, LATCHES AND REGISTERS-D-TYPE FLIP-FLOPS | TI customers also evaluated this product. |
| SN54LS373 | Octal D-Type Transparent Latches with 3-state Outputs | FLIP-FLOPS, LATCHES AND REGISTERS-D-TYPE LATCHES | TI customers also evaluated this product. |
| SN54LS04 | Hex Inverters | BUFFERS, DRIVERS AND TRANSCEIVERS-INVERTING BUFFERS AND DRIVERS | TI customers also evaluated this product. |
| SN54LS02 | Quadruple 2-Input Positive-NOR Gates | GATES-NOR GATES | TI customers also evaluated this product. |

No Tags are Available for this Part Number