|
|
|
|
Other qualified versions of SN54LS165A
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
The SN54165 and SN74165 devices are obsolete and are no longer supplied. Description
The 165 and LS165A are 8-bit serial shift registers that shift the data in the direction of QA toward QH when clocked. Parallel-in access to each stage is made available by eight individual, direct data inputs that are enabled by a low level at the shift/load (SH/LD\) input. These registers also feature gated clock (CLK) inputs and complementary outputs from the eighth bit. All inputs are diode-clamped to minimize transmission-line effects, thereby simplifying system design. Clocking is accomplished through a two-input positive-NOR gate, permitting one input to be used as a clock-inhibit function. Holding either of the clock inputs high inhibits clocking, and holding either clock input low with SH/LD\ high enables the other clock input. View All Description in Datasheet |
| Price | Packaging | CAD Design Tools | Samples | |||||
| Device | Status | Temp (oC) | DSCC # | Price | Quantity | Package | Pins | Package QTY | Package Carrier | Footprints | Samples |
| 7700601EA | ACTIVE | -55 to 125 | 3.02 | 1ku | CDIP (J) | 16 | 1 | TUBE | Purchase Samples | ||
| 7700601FA | ACTIVE | -55 to 125 | 15.67 | 1ku | CFP (W) | 16 | 1 | TUBE | Purchase Samples | ||
| JM38510/30608B2A | ACTIVE | -55 to 125 | 16.69 | 1ku | LCCC (FK) | 20 | 1 | TUBE | Purchase Samples | ||
| JM38510/30608BEA | ACTIVE | -55 to 125 | 5.92 | 1ku | CDIP (J) | 16 | 1 | TUBE | Purchase Samples | ||
| JM38510/30608BFA | ACTIVE | -55 to 125 | 16.13 | 1ku | CFP (W) | 16 | 1 | TUBE | Purchase Samples | ||
| SN54LS165AJ | ACTIVE | -55 to 125 | 3.52 | 1ku | CDIP (J) | 16 | 1 | TUBE | Purchase Samples | ||
| SNJ54LS165AFK | ACTIVE | -55 to 125 | 15.56 | 1ku | LCCC (FK) | 20 | 1 | TUBE | Purchase Samples | ||
| SNJ54LS165AJ | ACTIVE | -55 to 125 | 7700601EA | 3.02 | 1ku | CDIP (J) | 16 | 1 | TUBE | Purchase Samples | |
| SNJ54LS165AW | ACTIVE | -55 to 125 | 7700601FA | 15.67 | 1ku | CFP (W) | 16 | 1 | TUBE | Purchase Samples | |
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 11:23 AM GMT, 22 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 6 Weeks7700601EA | |||
| Americas | Arrow | 490 | |
| Avnet | 4 | ||
| TI Lead Time*: 6 Weeks7700601FA | |||
| None Reported View Distributors | |||
| TI Lead Time*: 6 WeeksJM38510/30608B2A | |||
| Americas | Arrow | 8 | |
| TI Lead Time*: 6 WeeksJM38510/30608BEA | |||
| Americas | Arrow | 460 | |
| Avnet | 231 | ||
| TI Lead Time*: 6 WeeksJM38510/30608BFA | |||
| Americas | Arrow | 36 | |
| Rochester Electronics | 129 | ||
| TI Lead Time*: 6 WeeksSN54LS165AJ | |||
| Americas | Arrow | 240 | |
| Europe | Arrow Northern Europe | 43 | |
| Avnet-SILICA | 44 | ||
| EBV Elektronik | 5 | ||
| TI Lead Time*: 6 WeeksSNJ54LS165AFK | |||
| None Reported View Distributors | |||
| TI Lead Time*: 6 WeeksSNJ54LS165AJ | |||
| None Reported View Distributors | |||
| TI Lead Time*: 6 WeeksSNJ54LS165AW | |||
| Americas | Rochester Electronics | 545 | |
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| 7700601EA | TBD | A42 | N/A for Pkg Type | View | View |
| 7700601FA | TBD | A42 | N/A for Pkg Type | View | View |
| JM38510/30608B2A | TBD | POST-PLATE | N/A for Pkg Type | View | View |
| JM38510/30608BEA | TBD | A42 | N/A for Pkg Type | View | View |
| JM38510/30608BFA | TBD | A42 | N/A for Pkg Type | View | View |
| SN54LS165AJ | TBD | A42 | N/A for Pkg Type | View | View |
| SNJ54LS165AFK | TBD | POST-PLATE | N/A for Pkg Type | View | View |
| SNJ54LS165AJ | TBD | A42 | N/A for Pkg Type | View | View |
| SNJ54LS165AW | TBD | A42 | N/A for Pkg Type | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for SN54LS165A 
View Application Notes for Shift Registers
| Customers Who Evaluated This Product Also Evaluated... | |||
| Part # | Name | Product Family | Comments |
| SN54LS164 | 8-Bit Parallel-Out Serial Shift Registers | FLIP-FLOPS, LATCHES AND REGISTERS-SHIFT REGISTERS | TI customers also evaluated this product. |
| SN54F04 | Hex Inverters | BUFFERS, DRIVERS AND TRANSCEIVERS-INVERTING BUFFERS AND DRIVERS | TI customers also evaluated this product. |
| SN54LS139A | Dual 2-Line To 4-Line Decoders/Demultiplexers | DECODERS/ENCODERS/MULTIPLEXERS-DECODERS/DEMULTIPLEXERS | TI customers also evaluated this product. |
| SN54LS273 | Octal D-type Flip-Flop With Clear | FLIP-FLOPS, LATCHES AND REGISTERS-D-TYPE FLIP-FLOPS | TI customers also evaluated this product. |
| SN54LS21 | Dual 4-Input Positive-AND Gates | GATES-AND GATES | TI customers also evaluated this product. |
| SN54LS00 | Quadruple 2-Input Positive-NAND Gates | GATES-NAND GATES | TI customers also evaluated this product. |
| SN54LS73A | Dual J-K Flip-Flops With Clear and 3-state Outputs | FLIP-FLOPS, LATCHES AND REGISTERS-D-TYPE (3-STATE) FLIP-FLOPS | TI customers also evaluated this product. |
| SN54LS240 | Octal Buffers And Line Drivers With 3-State Outputs | BUFFERS, DRIVERS AND TRANSCEIVERS-INVERTING BUFFERS AND DRIVERS | TI customers also evaluated this product. |
| SN54LS393 | Dual 4-Bit Binary Counters | COUNTERS-BINARY COUNTERS | TI customers also evaluated this product. |
| SN54LS132 | Quadruple 2-Input Positive-NAND Schmitt Triggers | GATES-NAND GATES | TI customers also evaluated this product. |
| SN54LS85 | 4-Bit Magnitude Comparators | DIGITAL COMPARATORS-ADDRESS/IDENTITY/MAGNITUDE COMPARATORS | TI customers also evaluated this product. |

No Tags are Available for this Part Number