|
|
|
|
Other qualified versions of SN54LS241
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
Description
These octal buffers and line drivers are designed specifically to improve both the performance and density of three-state memory address drivers, clock drivers, and bus-oriented receivers and transmitters. The designer has a choice of selected combinations of inverting and noninverting outputs, symmetrical, active-low output-control (G)\ inputs, and complementary output-control (G and G\) inputs. These devices feature high fan-out, improved fan-in, and 400-mV noise margin. The SN74LS and SN74S devices can be used to drive terminated lines down to 133 |
| Price | Packaging | CAD Design Tools | Samples | ||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Package QTY | Package Carrier | Footprints | Samples |
| JM38510/32402B2A | ACTIVE | -55 to 125 | 14.70 | 1ku | LCCC (FK) | 20 | 1 | TUBE | Purchase Samples | |
| JM38510/32402BRA | ACTIVE | -55 to 125 | 3.50 | 1ku | CDIP (J) | 20 | 1 | TUBE | Purchase Samples | |
| JM38510/32402BSA | ACTIVE | -55 to 125 | 6.46 | 1ku | CFP (W) | 20 | 1 | TUBE | Purchase Samples | |
| SN54LS241J | ACTIVE | -55 to 125 | 3.56 | 1ku | CDIP (J) | 20 | 1 | TUBE | Purchase Samples | |
| SNJ54LS241FK | ACTIVE | -55 to 125 | 13.27 | 1ku | LCCC (FK) | 20 | 1 | TUBE | Purchase Samples | |
| SNJ54LS241J | ACTIVE | -55 to 125 | 3.00 | 1ku | CDIP (J) | 20 | 1 | TUBE | Purchase Samples | |
| SNJ54LS241W | ACTIVE | -55 to 125 | 9.71 | 1ku | CFP (W) | 20 | 1 | TUBE | Purchase Samples | |
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 11:25 AM GMT, 24 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 6 WeeksJM38510/32402B2A | |||
| None Reported View Distributors | |||
| TI Lead Time*: 6 WeeksJM38510/32402BRA | |||
| Americas | Arrow | 26 | |
| Rochester Electronics | 214 | ||
| TI Lead Time*: 6 WeeksJM38510/32402BSA | |||
| Americas | Arrow | 50 | |
| Rochester Electronics | 66 | ||
| TI Lead Time*: 6 WeeksSN54LS241J | |||
| Americas | Arrow | 33 | |
| Rochester Electronics | >1k | ||
| Europe | Avnet-SILICA | 15 | |
| EBV Elektronik | 9 | ||
| TI Lead Time*: 6 WeeksSNJ54LS241FK | |||
| Americas | Rochester Electronics | 95 | |
| TI Lead Time*: 6 WeeksSNJ54LS241J | |||
| Americas | Arrow | 3 | |
| Avnet | 227 | ||
| TI Lead Time*: 6 WeeksSNJ54LS241W | |||
| None Reported View Distributors | |||
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| JM38510/32402B2A | TBD | POST-PLATE | N/A for Pkg Type | View | View |
| JM38510/32402BRA | TBD | A42 | N/A for Pkg Type | View | View |
| JM38510/32402BSA | TBD | Call TI | N/A for Pkg Type | View | View |
| SN54LS241J | TBD | A42 | N/A for Pkg Type | View | View |
| SNJ54LS241FK | TBD | POST-PLATE | N/A for Pkg Type | View | View |
| SNJ54LS241J | TBD | A42 | N/A for Pkg Type | View | View |
| SNJ54LS241W | TBD | Call TI | N/A for Pkg Type | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for SN54LS241 
View Application Notes for Inverting Buffers and Drivers
| Customers Who Evaluated This Product Also Evaluated... | |||
| Part # | Name | Product Family | Comments |
| SN54LS14 | Hex Schmitt-trigger Inverters | BUFFERS, DRIVERS AND TRANSCEIVERS-INVERTING BUFFERS AND DRIVERS | TI customers also evaluated this product. |
| SN54LS244 | Octal Buffers And Line Drivers With 3-State Outputs | BUFFERS, DRIVERS AND TRANSCEIVERS-INVERTING BUFFERS AND DRIVERS | TI customers also evaluated this product. |
| SN54LS112A | Dual J-K Negative-Edge-Triggered Flip-Flops With Preset And Clear | FLIP-FLOPS, LATCHES AND REGISTERS-D-TYPE FLIP-FLOPS | TI customers also evaluated this product. |
| SN54LS221 | Dual Monostable Multivibrators With Schmitt-trigger Inputs | SPECIALTY LOGIC-MONOSTABLE MULTIVIBRATORS | TI customers also evaluated this product. |
| SN54LS74A | Dual D-type Positive-Edge-Triggered Flip-Flops With Preset And Clear | FLIP-FLOPS, LATCHES AND REGISTERS-D-TYPE FLIP-FLOPS | TI customers also evaluated this product. |
| SN54LS132 | Quadruple 2-Input Positive-NAND Schmitt Triggers | GATES-NAND GATES | TI customers also evaluated this product. |
| SN54LS32 | Quadruple 2-Input Positive-OR Gates | GATES-NOR GATES | TI customers also evaluated this product. |
| SN54LS30 | 8-Input Positive-NAND Gates | GATES-NAND GATES | TI customers also evaluated this product. |
| SN54LS123 | Retriggerable Monostable Multivibrators | SPECIALTY LOGIC-MONOSTABLE MULTIVIBRATORS | TI customers also evaluated this product. |
| SN54LS00 | Quadruple 2-Input Positive-NAND Gates | GATES-NAND GATES | TI customers also evaluated this product. |
| SN54LS373 | Octal D-Type Transparent Latches with 3-state Outputs | FLIP-FLOPS, LATCHES AND REGISTERS-D-TYPE LATCHES | TI customers also evaluated this product. |
| SN54LS245 | Octal Bus Transceivers With 3-State Outputs | BUFFERS, DRIVERS AND TRANSCEIVERS-STANDARD TRANSCEIVERS | TI customers also evaluated this product. |

No Tags are Available for this Part Number