SN54LS245-SP Status: ACTIVE

Octal Bus Transceivers With 3-State Outputs


      
         
Alert me about changes<br/>to this product

 SN54LS245-SP
Voltage Nodes(V)5  
Vcc range(V)4.5 to 5.5  
Input LevelTTL  
Output LevelTTL  
No. of Outputs8  
LogicTrue  
RatingSpace  
Technology FamilyLS  
 Samples
 Inventory

Other qualified versions of SN54LS245-SP

Version Part Number Definition
Catalog SN54LS245 TI's standard catalog product

Product Information

Features

  • 3-State Outputs Drive Bus Lines Directly
  • PNP Inputs Reduce dc Loading on Bus Lines
  • Hysteresis at Bus Inputs Improves Noise Margins
  • Typical Propagation Delay Times Port to Port, 8 ns

Description

These octal bus transceivers are designed for asynchronous two-way communication between data buses. The control-function implementation minimizes external timing requirements.

The devices allow data transmission from the A bus to the B bus or from the B bus to the A bus, depending on the logic level at the direction-control (DIR) input. The output-enable (OE)\ input can disable the device so that the buses are effectively isolated.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsPackage QTY | Package CarrierFootprintsSamples
5962-8002101VRAACTIVE-55 to 125157.28 | 1kuCDIP (J) | 20 1 | TUBE Download CAD Format for this FootprintPurchase Samples
5962-8002101VSAACTIVE-55 to 125157.28 | 1kuCFP (W) | 20 1 | TUBE Purchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 11:22 AM GMT, 22 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 26 Weeks5962-8002101VRA
None Reported
View Distributors
TI Lead Time*: 26 Weeks5962-8002101VSA
None Reported
View Distributors
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
5962-8002101VRA  TBD A42  N/A for Pkg TypeViewView
5962-8002101VSA  TBD Call TI N/A for Pkg TypeViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for SN54LS245-SP Help

Datasheet

Application Notes

View Application Notes for Standard Transceivers

User Guides

Selection Guides

More Literature

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here