|
|
|
|
Other qualified versions of SN54LS245
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
Description
These octal bus transceivers are designed for asynchronous two-way communication between data buses. The control-function implementation minimizes external timing requirements. The devices allow data transmission from the A bus to the B bus or from the B bus to the A bus, depending on the logic level at the direction-control (DIR) input. The output-enable (OE)\ input can disable the device so that the buses are effectively isolated. |
| Price | Packaging | CAD Design Tools | Samples | |||||
| Device | Status | Temp (oC) | DSCC # | Price | Quantity | Package | Pins | Package QTY | Package Carrier | Footprints | Samples |
| 80021012A | ACTIVE | -55 to 125 | 8.29 | 1ku | LCCC (FK) | 20 | 1 | TUBE | Purchase Samples | ||
| 8002101SA | ACTIVE | -55 to 125 | 9.71 | 1ku | CFP (W) | 20 | 1 | TUBE | Purchase Samples | ||
| JM38510/32803B2A | ACTIVE | -55 to 125 | 15.67 | 1ku | LCCC (FK) | 20 | 1 | TUBE | Purchase Samples | ||
| JM38510/32803BRA | ACTIVE | -55 to 125 | 5.46 | 1ku | CDIP (J) | 20 | 1 | TUBE | Purchase Samples | ||
| JM38510/32803BSA | ACTIVE | -55 to 125 | 15.67 | 1ku | CFP (W) | 20 | 1 | TUBE | Purchase Samples | ||
| SN54LS245J | ACTIVE | -55 to 125 | 3.62 | 1ku | CDIP (J) | 20 | 1 | TUBE | Purchase Samples | ||
| SNJ54LS245FK | ACTIVE | -55 to 125 | 80021012A | 8.29 | 1ku | LCCC (FK) | 20 | 1 | TUBE | Purchase Samples | |
| SNJ54LS245J | ACTIVE | -55 to 125 | 3.89 | 1ku | CDIP (J) | 20 | 1 | TUBE | Purchase Samples | ||
| SNJ54LS245W | ACTIVE | -55 to 125 | 8002101SA | 9.71 | 1ku | CFP (W) | 20 | 1 | TUBE | Purchase Samples | |
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 11:17 AM GMT, 08 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 6 Weeks80021012A | |||
| Americas | Avnet | 21 | |
| Rochester Electronics | 40 | ||
| TI Lead Time*: 6 Weeks8002101SA | |||
| Americas | Avnet | 11 | |
| TI Lead Time*: 6 WeeksJM38510/32803B2A | |||
| Americas | Avnet | 2 | |
| Rochester Electronics | 32 | ||
| TI Lead Time*: 6 WeeksJM38510/32803BRA | |||
| Americas | Arrow | 70 | |
| Avnet | >1k | ||
| Rochester Electronics | 88 | ||
| TI Lead Time*: 6 WeeksJM38510/32803BSA | |||
| Americas | Rochester Electronics | 15 | |
| TI Lead Time*: 6 WeeksSN54LS245J | |||
| Americas | Arrow | 510 | |
| Avnet | 443 | ||
| Europe | Arrow Southern Europe | 26 | |
| Avnet-SILICA | 78 | ||
| TI Lead Time*: 6 WeeksSNJ54LS245FK | |||
| None Reported View Distributors | |||
| TI Lead Time*: 6 WeeksSNJ54LS245J | |||
| Americas | Arrow | 6 | |
| Avnet | 99 | ||
| Europe | Avnet-SILICA | 45 | |
| EBV Elektronik | 6 | ||
| TI Lead Time*: 6 WeeksSNJ54LS245W | |||
| Americas | Arrow | 37 | |
| Rochester Electronics | 9 | ||
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| 80021012A | TBD | POST-PLATE | N/A for Pkg Type | View | View |
| 8002101SA | TBD | Call TI | N/A for Pkg Type | View | View |
| JM38510/32803B2A | TBD | POST-PLATE | N/A for Pkg Type | View | View |
| JM38510/32803BRA | TBD | A42 | N/A for Pkg Type | View | View |
| JM38510/32803BSA | TBD | Call TI | N/A for Pkg Type | View | View |
| SN54LS245J | TBD | A42 | N/A for Pkg Type | View | View |
| SNJ54LS245FK | TBD | POST-PLATE | N/A for Pkg Type | View | View |
| SNJ54LS245J | TBD | A42 | N/A for Pkg Type | View | View |
| SNJ54LS245W | TBD | Call TI | N/A for Pkg Type | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for SN54LS245 
View Application Notes for Standard Transceivers
| Customers Who Evaluated This Product Also Evaluated... | |||
| Part # | Name | Product Family | Comments |
| SN54HCT245 | Octal Bus Transceivers With 3-State Outputs | BUFFERS, DRIVERS AND TRANSCEIVERS-STANDARD TRANSCEIVERS | TI customers also evaluated this product. |
| SN54LS123 | Retriggerable Monostable Multivibrators | SPECIALTY LOGIC-MONOSTABLE MULTIVIBRATORS | TI customers also evaluated this product. |
| SN54LS00 | Quadruple 2-Input Positive-NAND Gates | GATES-NAND GATES | TI customers also evaluated this product. |
| SN54LS393 | Dual 4-Bit Binary Counters | COUNTERS-BINARY COUNTERS | TI customers also evaluated this product. |
| SN54LS08 | Quadruple 2-Input Positive-AND Gates | GATES-AND GATES | TI customers also evaluated this product. |
| SN54LS74A | Dual D-type Positive-Edge-Triggered Flip-Flops With Preset And Clear | FLIP-FLOPS, LATCHES AND REGISTERS-D-TYPE FLIP-FLOPS | TI customers also evaluated this product. |
| SN54LS164 | 8-Bit Parallel-Out Serial Shift Registers | FLIP-FLOPS, LATCHES AND REGISTERS-SHIFT REGISTERS | TI customers also evaluated this product. |
| SN54LS138 | 3-Line To 8-Line Decoders/Demultiplexers | DECODERS/ENCODERS/MULTIPLEXERS-DECODERS/DEMULTIPLEXERS | TI customers also evaluated this product. |
| SN54LS373 | Octal D-Type Transparent Latches with 3-state Outputs | FLIP-FLOPS, LATCHES AND REGISTERS-D-TYPE LATCHES | TI customers also evaluated this product. |
| SN54LS14 | Hex Schmitt-trigger Inverters | BUFFERS, DRIVERS AND TRANSCEIVERS-INVERTING BUFFERS AND DRIVERS | TI customers also evaluated this product. |
| SN54LS04 | Hex Inverters | BUFFERS, DRIVERS AND TRANSCEIVERS-INVERTING BUFFERS AND DRIVERS | TI customers also evaluated this product. |

No Tags are Available for this Part Number