|
|
|
|
Other qualified versions of SN54LS251
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
Description
These monolithic data selectors/multiplexers contain full on-chip binary decoding to select one-of-eight data sources and feature a strobe-controlled three-state output. The strobe must be at a low logic level to enable these devices. The three-state outputs permit a number of outputs to be connected to a common bus. When the strobe input is high, both outputs are in a high-impedance state in which both the upper and lower transistors of each totem-pole output are off, and the output neither drives nor loads the bus significantly. When the strobe is low, the outputs are activated and operate as standard TTL totem-pole outputs. To minimize the possibility that two outputs will attempt to take a common bus to opposite logic levels, the output control circuitry is designed so that the average output disable time is shorter than the average output enable time. View All Description in Datasheet |
| Price | Packaging | CAD Design Tools | Samples | |||||
| Device | Status | Temp (oC) | DSCC # | Price | Quantity | Package | Pins | Package QTY | Package Carrier | Footprints | Samples |
| 7601601EA | ACTIVE | -55 to 125 | 3.72 | 1ku | CDIP (J) | 16 | 1 | TUBE | Purchase Samples | ||
| 7601601FA | ACTIVE | -55 to 125 | 13.69 | 1ku | CFP (W) | 16 | 1 | TUBE | Purchase Samples | ||
| JM38510/30905B2A | ACTIVE | -55 to 125 | 10.81 | 1ku | LCCC (FK) | 20 | 1 | TUBE | Purchase Samples | ||
| JM38510/30905BEA | ACTIVE | -55 to 125 | 2.80 | 1ku | CDIP (J) | 16 | 1 | TUBE | Purchase Samples | ||
| SN54LS251J | ACTIVE | -55 to 125 | 3.19 | 1ku | CDIP (J) | 16 | 1 | TUBE | Purchase Samples | ||
| SNJ54LS251FK | ACTIVE | -55 to 125 | 13.86 | 1ku | LCCC (FK) | 20 | 1 | TUBE | Purchase Samples | ||
| SNJ54LS251J | ACTIVE | -55 to 125 | 7601601EA | 3.72 | 1ku | CDIP (J) | 16 | 1 | TUBE | Purchase Samples | |
| SNJ54LS251W | ACTIVE | -55 to 125 | 7601601FA | 13.69 | 1ku | CFP (W) | 16 | 1 | TUBE | Purchase Samples | |
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 11:25 AM GMT, 24 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 6 Weeks7601601EA | |||
| None Reported View Distributors | |||
| TI Lead Time*: 6 Weeks7601601FA | |||
| Americas | Rochester Electronics | 4 | |
| TI Lead Time*: 6 WeeksJM38510/30905B2A | |||
| None Reported View Distributors | |||
| TI Lead Time*: 6 WeeksJM38510/30905BEA | |||
| Americas | Arrow | 93 | |
| Avnet | 410 | ||
| TI Lead Time*: 6 WeeksSN54LS251J | |||
| Americas | Arrow | >1k | |
| Avnet | 47 | ||
| Rochester Electronics | >1k | ||
| Europe | Avnet-SILICA | 33 | |
| EBV Elektronik | 50 | ||
| TI Lead Time*: 6 WeeksSNJ54LS251FK | |||
| Americas | Rochester Electronics | 107 | |
| TI Lead Time*: 6 WeeksSNJ54LS251J | |||
| Americas | Arrow | 276 | |
| Europe | Arrow Northern Europe | 2 | |
| TI Lead Time*: 6 WeeksSNJ54LS251W | |||
| Americas | Rochester Electronics | 6 | |
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| 7601601EA | TBD | A42 | N/A for Pkg Type | View | View |
| 7601601FA | TBD | A42 | N/A for Pkg Type | View | View |
| JM38510/30905B2A | TBD | POST-PLATE | N/A for Pkg Type | View | View |
| JM38510/30905BEA | TBD | A42 | N/A for Pkg Type | View | View |
| SN54LS251J | TBD | A42 | N/A for Pkg Type | View | View |
| SNJ54LS251FK | TBD | POST-PLATE | N/A for Pkg Type | View | View |
| SNJ54LS251J | TBD | A42 | N/A for Pkg Type | View | View |
| SNJ54LS251W | TBD | A42 | N/A for Pkg Type | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for SN54LS251 
View Application Notes for Data Selectors/Multiplexers
| Customers Who Evaluated This Product Also Evaluated... | |||
| Part # | Name | Product Family | Comments |
| SN54LS399 | Quadruple 2-Input Multiplexers With Storage | DECODERS/ENCODERS/MULTIPLEXERS-DATA SELECTORS/MULTIPLEXERS | TI customers also evaluated this product. |
| SN54LS257B | Quadruple 2-Line To 1-Line Data Selectors/Multiplexers | DECODERS/ENCODERS/MULTIPLEXERS-DATA SELECTORS/MULTIPLEXERS | TI customers also evaluated this product. |
| SN54LS125A | Quadruple Bus Buffer Gates With 3-State Outputs | BUFFERS, DRIVERS AND TRANSCEIVERS-INVERTING BUFFERS AND DRIVERS | TI customers also evaluated this product. |
| SN54HC14 | Hex Schmitt-trigger Inverters | BUFFERS, DRIVERS AND TRANSCEIVERS-INVERTING BUFFERS AND DRIVERS | TI customers also evaluated this product. |
| SN54LS164 | 8-Bit Parallel-Out Serial Shift Registers | FLIP-FLOPS, LATCHES AND REGISTERS-SHIFT REGISTERS | TI customers also evaluated this product. |
| SN54HC132 | Quadruple Positive-NAND Gates With Schmitt-trigger Inputs | GATES-NAND GATES | TI customers also evaluated this product. |
| SN54LS393 | Dual 4-Bit Binary Counters | COUNTERS-BINARY COUNTERS | TI customers also evaluated this product. |
| SN54HC02 | Quadruple 2-Input Positive-NOR Gates | GATES-NOR GATES | TI customers also evaluated this product. |
| SN54LS283 | 4-Bit Binary Full Adders With Fast Carry | ARITHMETIC AND PARITY FUNCTIONS-ADDERS | TI customers also evaluated this product. |
| SN54HC74 | Dual D-type Positive-Edge-Triggered Flip-Flops With Clear And Preset | FLIP-FLOPS, LATCHES AND REGISTERS-D-TYPE FLIP-FLOPS | TI customers also evaluated this product. |
| SN54HC32 | Quadruple 2-Input Positive-OR Gates | GATES-NOR GATES | TI customers also evaluated this product. |
| SN54LS374 | Octal D-Type Edge Triggered Flip-Flops with 3-State Outputs | FLIP-FLOPS, LATCHES AND REGISTERS-D-TYPE (3-STATE) FLIP-FLOPS | TI customers also evaluated this product. |

No Tags are Available for this Part Number