|
|
|
|
Other qualified versions of SN54LS33
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
Description
These devices contain four independent 2-input NOR buffer gates with open-collector outputs. Open-collector outputs require resistive pull-up to perform logically but can deliver higher VOH levels and are commonly used in wired-AND applications. The SN5433 and SN54LS33 are characterized for operation over the full military temperature range of -55°C to 125°C. The SN7433, and SN74LS33 are characterized for operation from 0°C to 70°C.
|
| Price | Packaging | CAD Design Tools | Samples | |||||
| Device | Status | Temp (oC) | DSCC # | Price | Quantity | Package | Pins | Package QTY | Package Carrier | Footprints | Samples |
| 85126012A | ACTIVE | -55 to 125 | 11.20 | 1ku | LCCC (FK) | 20 | 1 | TUBE | Purchase Samples | ||
| 8512601CA | ACTIVE | -55 to 125 | 4.12 | 1ku | CDIP (J) | 14 | 1 | TUBE | Purchase Samples | ||
| 8512601DA | ACTIVE | -55 to 125 | 11.70 | 1ku | CFP (W) | 14 | 1 | TUBE | Purchase Samples | ||
| SN54LS33J | ACTIVE | -55 to 125 | 3.52 | 1ku | CDIP (J) | 14 | 1 | TUBE | Purchase Samples | ||
| SNJ54LS33FK | ACTIVE | -55 to 125 | 85126012A | 11.20 | 1ku | LCCC (FK) | 20 | 1 | TUBE | Purchase Samples | |
| SNJ54LS33J | ACTIVE | -55 to 125 | 8512601CA | 4.12 | 1ku | CDIP (J) | 14 | 1 | TUBE | Purchase Samples | |
| SNJ54LS33W | ACTIVE | -55 to 125 | 8512601DA | 11.70 | 1ku | CFP (W) | 14 | 1 | TUBE | Purchase Samples | |
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 11:24 AM GMT, 25 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 6 Weeks85126012A | |||
| None Reported View Distributors | |||
| TI Lead Time*: 6 Weeks8512601CA | |||
| Americas | Arrow | 112 | |
| Rochester Electronics | 222 | ||
| TI Lead Time*: 6 Weeks8512601DA | |||
| None Reported View Distributors | |||
| TI Lead Time*: 6 WeeksSN54LS33J | |||
| Americas | Avnet | 75 | |
| Rochester Electronics | 66 | ||
| Europe | EBV Elektronik | 100 | |
| TI Lead Time*: 6 WeeksSNJ54LS33FK | |||
| None Reported View Distributors | |||
| TI Lead Time*: 6 WeeksSNJ54LS33J | |||
| Americas | Arrow | 123 | |
| Rochester Electronics | 20 | ||
| TI Lead Time*: 6 WeeksSNJ54LS33W | |||
| Americas | Rochester Electronics | 57 | |
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| 85126012A | TBD | POST-PLATE | N/A for Pkg Type | View | View |
| 8512601CA | TBD | A42 | N/A for Pkg Type | View | View |
| 8512601DA | TBD | A42 | N/A for Pkg Type | View | View |
| SN54LS33J | TBD | A42 | N/A for Pkg Type | View | View |
| SNJ54LS33FK | TBD | POST-PLATE | N/A for Pkg Type | View | View |
| SNJ54LS33J | TBD | A42 | N/A for Pkg Type | View | View |
| SNJ54LS33W | TBD | A42 | N/A for Pkg Type | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for SN54LS33 
View Application Notes for NOR Gates
| Customers Who Evaluated This Product Also Evaluated... | |||
| Part # | Name | Product Family | Comments |
| SN54LS02 | Quadruple 2-Input Positive-NOR Gates | GATES-NOR GATES | TI customers also evaluated this product. |
| CD4001B | CMOS Quad 2-Input NOR Gate | GATES-NOR GATES | TI customers also evaluated this product. |
| SN54ALS38B | Quadruple 2-Input Positive-NAND Buffers With Open-Collector Outputs | GATES-NAND GATES | TI customers also evaluated this product. |
| SN54LS10 | Triple 3-Input Positive-NAND Gates | GATES-NAND GATES | TI customers also evaluated this product. |
| CD4068B | CMOS 8-Input NAND/AND Gate | GATES-NAND GATES | TI customers also evaluated this product. |
| SN54LS04 | Hex Inverters | BUFFERS, DRIVERS AND TRANSCEIVERS-INVERTING BUFFERS AND DRIVERS | TI customers also evaluated this product. |
| SN54LS373 | Octal D-Type Transparent Latches with 3-state Outputs | FLIP-FLOPS, LATCHES AND REGISTERS-D-TYPE LATCHES | TI customers also evaluated this product. |
| CD54HC30 | High Speed CMOS Logic 8-Input NAND Gate | GATES-NAND GATES | TI customers also evaluated this product. |
| SN54HC132 | Quadruple Positive-NAND Gates With Schmitt-trigger Inputs | GATES-NAND GATES | TI customers also evaluated this product. |
| UC1842 | Current Mode PWM Controller | AC/DC AND DC/DC POWER SUPPLIES-PWM POWER SUPPLY CONTROLLERS | TI customers also evaluated this product. |
| SN5407 | Hex Buffers/Drivers With Open-Collector High-Voltage Outputs | BUFFERS, DRIVERS AND TRANSCEIVERS-NON-INVERTING BUFFERS AND DRIVERS | TI customers also evaluated this product. |
| SN54LS123 | Retriggerable Monostable Multivibrators | SPECIALTY LOGIC-MONOSTABLE MULTIVIBRATORS | TI customers also evaluated this product. |

No Tags are Available for this Part Number