SN54LS367A Status: ACTIVE

Hex Bus Drivers With 3-State Outputs


      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon

 SN54LS367ASN74LS367A 
Voltage Nodes(V)5  5  
Vcc range(V)4.5 to 5.5  4.75 to 5.25  
Input LevelTTL  TTL  
Output LevelTTL  TTL  
No. of Outputs6  6  
Output Drive(mA) -2.6/24  
tpd max(ns) 22  
Static Current 24  
LogicTrue  True  
Technology FamilyLS  LS  
RatingMilitary  Catalog  
 SamplesSamples
 InventoryInventory

Other qualified versions of SN54LS367A

Version Part Number Definition
Catalog SN74LS367A TI's standard catalog product
Space SN54LS367A-SP Radiation tolerant, ceramic packaging and qualified for use in Space-based application

Customers Who Evaluated This Product Also Evaluated

  • SN54HC14: Hex Schmitt-trigger Inverters
  • SN54LVC14A: HEX SCHMITT-TRIGGER INVERTERS
  • SN54LS373: Octal D-Type Transparent Latches with 3-state Outputs
  • SN54LS374: Octal D-Type Edge Triggered Flip-Flops with 3-State Outputs
  • SN54LS74A: Dual D-type Positive-Edge-Triggered Flip-Flops With Preset And Clear

Product Information

Features

  • 3-State Outputs Drive Bus Lines or Buffer Memory Address Registers
  • Choice of True or Inverting Outputs
  • Package Options Include Plastic “Small Outline" Packages, Ceramic Chip Carriers and Flat Packages, and Plastic and Ceramic DIPs
  • Dependable Texas Instruments Quality and Reliability
  • '365A, '367A, 'LS365A, 'LS367A True Outputs '366A, '368A, 'LS366A, 'LS368A Inverting Outputs

 

Description

These Hex buffers and line drivers are designed specifically to improve both the performance and density of three-state memory address drivers, clock drivers, and bus oriented receivers and transmitters. The designer has choice of selected combinations of inverting and noninverting outputs, symmetrical G\ (active-low control) inputs.

These devices feature high fan-out, improved fan-in, and can be used to drive terminated lines down to 133 ohms.

The SN54365A thru SN54368A and SN54LS365A thru SN54LS368A are characterized for operation over the full military temperature range of -55°C to 125°C. The SN74365A thru SN74368A and SN74LS365A thru SN74LS368A are characterized for operation from 0°C to 70°C.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsPackage QTY | Package CarrierFootprintsSamples
JM38510/32203B2AACTIVE-55 to 12514.99 | 1kuLCCC (FK) | 20 1 | TUBE Download CAD Format for this FootprintPurchase Samples
JM38510/32203BEAACTIVE-55 to 1253.59 | 1kuCDIP (J) | 16 1 | TUBE Download CAD Format for this FootprintPurchase Samples
JM38510/32203BFAACTIVE-55 to 1256.96 | 1kuCFP (W) | 16 1 | TUBE Purchase Samples
SN54LS367AJACTIVE-55 to 1253.29 | 1kuCDIP (J) | 16 1 | TUBE Download CAD Format for this FootprintPurchase Samples
SNJ54LS367AFKACTIVE-55 to 12514.41 | 1kuLCCC (FK) | 20 1 | TUBE Download CAD Format for this FootprintPurchase Samples
SNJ54LS367AJACTIVE-55 to 1252.80 | 1kuCDIP (J) | 16 1 | TUBE Download CAD Format for this FootprintPurchase Samples
SNJ54LS367AWACTIVE-55 to 1256.96 | 1kuCFP (W) | 16 1 | TUBE Purchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 11:24 AM GMT, 25 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 6 WeeksJM38510/32203B2A
None Reported
View Distributors
TI Lead Time*: 6 WeeksJM38510/32203BEA
AmericasArrow 158
Avnet 532
TI Lead Time*: 6 WeeksJM38510/32203BFA
AmericasArrow 70
Rochester Electronics 59
TI Lead Time*: 6 WeeksSN54LS367AJ
AmericasArrow 513
Avnet 156
EuropeArrow Northern Europe 100
Avnet-SILICA 59
EBV Elektronik 25
TI Lead Time*: 6 WeeksSNJ54LS367AFK
AmericasRochester Electronics 33
TI Lead Time*: 6 WeeksSNJ54LS367AJ
AmericasArrow 315
Avnet 125
Rochester Electronics 243
EuropeAvnet-SILICA 55
TI Lead Time*: 6 WeeksSNJ54LS367AW
None Reported
View Distributors
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
JM38510/32203B2A  TBD POST-PLATE N/A for Pkg TypeViewView
JM38510/32203BEA  TBD A42  N/A for Pkg TypeViewView
JM38510/32203BFA  TBD A42  N/A for Pkg TypeViewView
SN54LS367AJ  TBD A42  N/A for Pkg TypeViewView
SNJ54LS367AFK  TBD POST-PLATE N/A for Pkg TypeViewView
SNJ54LS367AJ  TBD A42  N/A for Pkg TypeViewView
SNJ54LS367AW  TBD A42  N/A for Pkg TypeViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for SN54LS367A Help

Datasheet

Application Notes

View Application Notes for Inverting Buffers and Drivers

User Guides

Selection Guides

More Literature

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
SN54HC14 Hex Schmitt-trigger Inverters BUFFERS, DRIVERS AND TRANSCEIVERS-INVERTING BUFFERS AND DRIVERS TI customers also evaluated this product.
SN54LVC14A HEX SCHMITT-TRIGGER INVERTERS BUFFERS, DRIVERS AND TRANSCEIVERS-INVERTING BUFFERS AND DRIVERS TI customers also evaluated this product.
SN54LS373 Octal D-Type Transparent Latches with 3-state Outputs FLIP-FLOPS, LATCHES AND REGISTERS-D-TYPE LATCHES TI customers also evaluated this product.
SN54LS374 Octal D-Type Edge Triggered Flip-Flops with 3-State Outputs FLIP-FLOPS, LATCHES AND REGISTERS-D-TYPE (3-STATE) FLIP-FLOPS TI customers also evaluated this product.
SN54LS74A Dual D-type Positive-Edge-Triggered Flip-Flops With Preset And Clear FLIP-FLOPS, LATCHES AND REGISTERS-D-TYPE FLIP-FLOPS TI customers also evaluated this product.
SN54LS90 Decade Counter COUNTERS-DECADE COUNTERS TI customers also evaluated this product.
SN54LS37 Quadruple 2-Input Positive-NAND Buffers GATES-NAND GATES TI customers also evaluated this product.
SN54LS85 4-Bit Magnitude Comparators DIGITAL COMPARATORS-ADDRESS/IDENTITY/MAGNITUDE COMPARATORS TI customers also evaluated this product.
SN54LS393 Dual 4-Bit Binary Counters COUNTERS-BINARY COUNTERS TI customers also evaluated this product.
SN54LS273 Octal D-type Flip-Flop With Clear FLIP-FLOPS, LATCHES AND REGISTERS-D-TYPE FLIP-FLOPS TI customers also evaluated this product.
SN54LS73A Dual J-K Flip-Flops With Clear and 3-state Outputs FLIP-FLOPS, LATCHES AND REGISTERS-D-TYPE (3-STATE) FLIP-FLOPS TI customers also evaluated this product.
SN54HC08 Quadruple 2-Input Positive-AND Gates GATES-AND GATES TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here