SN54LS393 Status: ACTIVE

Dual 4-Bit Binary Counters


      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon

 SN54LS393SN74LS393 
Voltage Nodes(V)5  5  
Vcc range(V)4.5 to 5.5  4.75 to 5.25  
Input LevelTTL  TTL  
Output LevelTTL  TTL  
Output Drive(mA) -0.4/8  
Output2S  2S  
ClearAsync  Async  
RatingMilitary  Catalog  
Technology FamilyLS  LS  
 SamplesSamples
 InventoryInventory

Other qualified versions of SN54LS393

Version Part Number Definition
Catalog SN74LS393 TI's standard catalog product
Space SN54LS393-SP Radiation tolerant, ceramic packaging and qualified for use in Space-based application

Customers Who Evaluated This Product Also Evaluated

  • SN54LS245: Octal Bus Transceivers With 3-State Outputs
  • SN54LS00: Quadruple 2-Input Positive-NAND Gates
  • SN54LS164: 8-Bit Parallel-Out Serial Shift Registers
  • Product Information

    Features

    • Dual Versions of the Popular '90A, 'LS90 and '93A, 'LS93
    • '390, 'LS390 … Individual Clocks for A and B Flip-Flops Provide Dual ÷ 2 and ÷ 5 Counters
    • '393, 'LS393 … Dual 4-Bit Binary Counter with Individual Clocks
    • All Have Direct Clear for Each 4-Bit Counter
    • Dual 4-Bit Versions Can Significantly Improve System Densities by Reducing Counter Package Count by 50%
    • Typical Maximum Count Frequency … 35 MHz
    • Buffered Outputs Reduce Possibility of Collector Commutation

     

    Description

    Each of these monolithic circuits contains eight master-slave flip-flops and additional gating to implement two individual four-bit counters in a single package. The '390 and 'LS390 incorporate dual divide-by-two and divide-by-five counters, which can be used to implement cycle lengths equal to any whole and/or cumulative multiples of 2 and/or 5 up to divide-by-100. When connected as a bi-quinary counter, the separate divide-by-two circuit can be used to provide symmetry (a square wave) at the final output stage. The '393 and 'LS393 each comprise two independent four-bit binary counters each having a clear and a clock input. N-bit binary counters can be implemented with each package providing the capability of divide-by-256.

    View All Description in Datasheet

        

    Pricing / Packaging / CAD Design Tools / Samples

    PricePackagingCAD Design ToolsSamples
    DeviceStatusTemp (oC)Price | QuantityPackage | PinsPackage QTY | Package CarrierFootprintsSamples
    JM38510/32702B2AACTIVE-55 to 12515.67 | 1kuLCCC (FK) | 20 1 | TUBE Download CAD Format for this FootprintPurchase Samples
    JM38510/32702BCAACTIVE-55 to 1256.61 | 1kuCDIP (J) | 14 1 | TUBE Download CAD Format for this FootprintPurchase Samples
    JM38510/32702BDAACTIVE-55 to 12515.67 | 1kuCFP (W) | 14 1 | TUBE Purchase Samples
    SN54LS393JACTIVE-55 to 1254.32 | 1kuCDIP (J) | 14 1 | TUBE Download CAD Format for this FootprintPurchase Samples
    SNJ54LS393FKACTIVE-55 to 12514.53 | 1kuLCCC (FK) | 20 1 | TUBE Download CAD Format for this FootprintPurchase Samples
    SNJ54LS393JACTIVE-55 to 1255.11 | 1kuCDIP (J) | 14 1 | TUBE Download CAD Format for this FootprintPurchase Samples
    SNJ54LS393WACTIVE-55 to 12514.53 | 1kuCFP (W) | 14 1 | TUBE Purchase Samples

    * Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

    Inventory

    Reported Distributor Inventory as of 11:24 AM GMT, 24 Nov 2009
    RegionCompanyIn StockPurchase
    TI Lead Time*: 6 WeeksJM38510/32702B2A
    AmericasAvnet 30
    Rochester Electronics 16
    TI Lead Time*: 6 WeeksJM38510/32702BCA
    AmericasArrow 289
    Avnet 512
    TI Lead Time*: 6 WeeksJM38510/32702BDA
    None Reported
    View Distributors
    TI Lead Time*: 6 WeeksSN54LS393J
    AmericasArrow 109
    Avnet 42
    EuropeAvnet-SILICA 37
    TI Lead Time*: 6 WeeksSNJ54LS393FK
    AmericasArrow 30
    Rochester Electronics 948
    TI Lead Time*: 6 WeeksSNJ54LS393J
    AmericasArrow 177
    Avnet 104
    Rochester Electronics 15
    TI Lead Time*: 6 WeeksSNJ54LS393W
    AmericasRochester Electronics 101
    View all Distributors  

    ** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

    Quality & Lead (Pb)-Free Data

     Product ContentDPPM / MTBF / FIT Rate
    DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
    JM38510/32702B2A  TBD POST-PLATE N/A for Pkg TypeViewView
    JM38510/32702BCA  TBD A42  N/A for Pkg TypeViewView
    JM38510/32702BDA  TBD A42  N/A for Pkg TypeViewView
    SN54LS393J  TBD A42  N/A for Pkg TypeViewView
    SNJ54LS393FK  TBD POST-PLATE N/A for Pkg TypeViewView
    SNJ54LS393J  TBD A42  N/A for Pkg TypeViewView
    SNJ54LS393W  TBD A42  N/A for Pkg TypeViewView

    * The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

    If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

    Technical Documents

    Most useful technical documents for SN54LS393 Help

    Datasheet

    Application Notes

    View Application Notes for Binary Counters

    User Guides

    Selection Guides

    More Literature

    Customers Who Evaluated This Product Also Evaluated...
    Part # Name Product Family Comments
    SN54LS245 Octal Bus Transceivers With 3-State Outputs BUFFERS, DRIVERS AND TRANSCEIVERS-STANDARD TRANSCEIVERS TI customers also evaluated this product.
    SN54LS00 Quadruple 2-Input Positive-NAND Gates GATES-NAND GATES TI customers also evaluated this product.
    SN54LS164 8-Bit Parallel-Out Serial Shift Registers FLIP-FLOPS, LATCHES AND REGISTERS-SHIFT REGISTERS TI customers also evaluated this product.
    SN54LS11 Triple 3-Input Positive-AND Gates GATES-AND GATES TI customers also evaluated this product.
    SN54LS123 Retriggerable Monostable Multivibrators SPECIALTY LOGIC-MONOSTABLE MULTIVIBRATORS TI customers also evaluated this product.
    SN54LS04 Hex Inverters BUFFERS, DRIVERS AND TRANSCEIVERS-INVERTING BUFFERS AND DRIVERS TI customers also evaluated this product.
    SN54LS373 Octal D-Type Transparent Latches with 3-state Outputs FLIP-FLOPS, LATCHES AND REGISTERS-D-TYPE LATCHES TI customers also evaluated this product.
    SN54HC14 Hex Schmitt-trigger Inverters BUFFERS, DRIVERS AND TRANSCEIVERS-INVERTING BUFFERS AND DRIVERS TI customers also evaluated this product.
    SN54LS125A Quadruple Bus Buffer Gates With 3-State Outputs BUFFERS, DRIVERS AND TRANSCEIVERS-INVERTING BUFFERS AND DRIVERS TI customers also evaluated this product.
    SN54LS74A Dual D-type Positive-Edge-Triggered Flip-Flops With Preset And Clear FLIP-FLOPS, LATCHES AND REGISTERS-D-TYPE FLIP-FLOPS TI customers also evaluated this product.

    Support and Community

    Customer Tags Help

    No Tags are Available for this Part Number

    Other Support



    Click Here