|
|
|
|
Other qualified versions of SN54LS49
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
Description
The '46A, '47A, and 'LS47 feature active-low outputs designed for driving, common-anode LEDs or incandescent indicators directly. The '48, 'LS48, and 'LS49 feature active-high outputs for driving lamp buffers or common-cathode LEDs. All of the circuits except 'LS49 have full ripple-blanking input/output controls and a lamp test input. The 'LS49 circuit incorporates a direct blanking input. Segment identification and resultant displays are shown below. Display patterns for BCD input counts above 9 are unique symbols to authenticate input conditions. The '46A, '47A, '48, 'LS47, and 'LS48 circuits incorporate automatic leading and/or trailing-edge zero-blanking control (RBI\ and RBO\). Lamp test (LT\) of these types may be performed at any time when the BI\/RBO\ node is at a high level. View All Description in Datasheet |
| Price | Packaging | CAD Design Tools | Samples | ||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Package QTY | Package Carrier | Footprints | Samples |
| SN54LS49J | ACTIVE | -55 to 125 | 4.92 | 1ku | CDIP (J) | 14 | 1 | TUBE | Purchase Samples | |
| SNJ54LS49J | ACTIVE | -55 to 125 | 5.79 | 1ku | CDIP (J) | 14 | 1 | TUBE | Purchase Samples | |
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 11:25 AM GMT, 26 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 6 WeeksSN54LS49J | |||
| None Reported View Distributors | |||
| TI Lead Time*: 6 WeeksSNJ54LS49J | |||
| Americas | Rochester Electronics | 30 | |
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| SN54LS49J | TBD | A42 | N/A for Pkg Type | View | View |
| SNJ54LS49J | TBD | A42 | N/A for Pkg Type | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for SN54LS49 
View Application Notes for Decoders/Demultiplexers
| Customers Who Evaluated This Product Also Evaluated... | |||
| Part # | Name | Product Family | Comments |
| CD74HCT4511 | High Speed CMOS Logic BCD-to-7 Segment Latch/Decoder/Driver | DECODERS/ENCODERS/MULTIPLEXERS-DECODERS/DEMULTIPLEXERS | TI customers also evaluated this product. |
| CD4056B-MIL | CMOS BCD To 7-Segment LCD Decoder/Driver with Strobed-Latch Function | DECODERS/ENCODERS/MULTIPLEXERS-DECODERS/DEMULTIPLEXERS | TI customers also evaluated this product. |
| CD4511B | CMOS BCD-to-7-Segment LED Latch Decoder Drivers | DECODERS/ENCODERS/MULTIPLEXERS-DECODERS/DEMULTIPLEXERS | TI customers also evaluated this product. |
| SN74LS247 | BCD-To-Seven-Segment Decoders/Drivers | DECODERS/ENCODERS/MULTIPLEXERS-DECODERS/DEMULTIPLEXERS | TI customers also evaluated this product. |
| SN54LS47 | BCD-to-Seven-Segment Decoders/Drivers | DECODERS/ENCODERS/MULTIPLEXERS-DECODERS/DEMULTIPLEXERS | TI customers also evaluated this product. |
| CD74HC4543 | High Speed CMOS Logic BCD-to-7 Segment Latch/Decoder/Driver for LCDs | DECODERS/ENCODERS/MULTIPLEXERS-DECODERS/DEMULTIPLEXERS | TI customers also evaluated this product. |
| SN7447A | BCD-To-Seven-Segment Decoders/Drivers | LIGHTING AND DISPLAY SOLUTIONS-DISCRETE SEGMENT LED DRIVERS | TI customers also evaluated this product. |

No Tags are Available for this Part Number