SN54LS595 Status: ACTIVE

8-Bit Shift Registers With Output Latches


      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon

 SN54LS595SN74LS595 
Voltage Nodes(V)5  5  
Vcc range(V)4.5 to 5.5  4.75 to 5.25  
Input LevelTTL  TTL  
Output LevelTTL  TTL  
Output Drive(mA) -2.6/24  
Output3S  3S  
ClearAsync  Async  
Technology FamilyLS  LS  
RatingMilitary  Catalog  
 SamplesSamples
 InventoryInventory

Other qualified versions of SN54LS595

Version Part Number Definition
Catalog SN74LS595 TI's standard catalog product

Customers Who Evaluated This Product Also Evaluated

  • SN74LS595: Serial-in shift registers with output registers

Product Information

Features

  • 8-Bit Serial-In, Parallel-Out Shift Registers with Storage
  • Choice of 3-State ('LS595) or Open-Collector ('LS596) Parallel Outputs
  • Shift Register Has Direct Clear
  • Accurate Shift Frequency:DC to 20 MHz

 

Description

These devices each contain an 8-bit serial-in, parallel-out shift register that feeds an 8-bit D-type storage register. The storage register has parallel 3-state ('LS595) or open-collector ('LS596) outputs. Separate clocks are provided for both the shift register and the storage register. The shift register has a direct-overriding clear, serial input, and serial output pins for cascading.

Both the shift register and storage register clocks are positive-edge triggered. If the user wishes to connect both clocks together, the shift register state will always be one clock pulse ahead of the storage register.

 

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)DSCC #Price | QuantityPackage | PinsPackage QTY | Package CarrierFootprintsSamples
5962-86717012AACTIVE-55 to 125 17.89 | 1kuLCCC (FK) | 20 1 | TUBE Download CAD Format for this FootprintPurchase Samples
5962-8671701EAACTIVE-55 to 125 18.52 | 1kuCDIP (J) | 16 1 | TUBE Download CAD Format for this FootprintPurchase Samples
5962-8671701FAACTIVE-55 to 125 19.38 | 1kuCFP (W) | 16 1 | TUBE Purchase Samples
SN54LS595JACTIVE-55 to 125 10.10 | 1kuCDIP (J) | 16 1 | TUBE Download CAD Format for this FootprintPurchase Samples
SNJ54LS595FKACTIVE-55 to 1255962-86717012A17.89 | 1kuLCCC (FK) | 20 1 | TUBE Download CAD Format for this FootprintPurchase Samples
SNJ54LS595JACTIVE-55 to 1255962-8671701EA18.52 | 1kuCDIP (J) | 16 1 | TUBE Download CAD Format for this FootprintPurchase Samples
SNJ54LS595WACTIVE-55 to 1255962-8671701FA19.38 | 1kuCFP (W) | 16 1 | TUBE Purchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 11:22 AM GMT, 22 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 6 Weeks5962-86717012A
AmericasRochester Electronics 74
TI Lead Time*: 6 Weeks5962-8671701EA
AmericasRochester Electronics 128
TI Lead Time*: 6 Weeks5962-8671701FA
None Reported
View Distributors
TI Lead Time*: 6 WeeksSN54LS595J
AmericasRochester Electronics 24
TI Lead Time*: 6 WeeksSNJ54LS595FK
None Reported
View Distributors
TI Lead Time*: 6 WeeksSNJ54LS595J
None Reported
View Distributors
TI Lead Time*: 6 WeeksSNJ54LS595W
None Reported
View Distributors
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
5962-86717012A  TBD POST-PLATE N/A for Pkg TypeViewView
5962-8671701EA  TBD A42  N/A for Pkg TypeViewView
5962-8671701FA  TBD A42  N/A for Pkg TypeViewView
SN54LS595J  TBD A42  N/A for Pkg TypeViewView
SNJ54LS595FK  TBD POST-PLATE N/A for Pkg TypeViewView
SNJ54LS595J  TBD A42  N/A for Pkg TypeViewView
SNJ54LS595W  TBD A42  N/A for Pkg TypeViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for SN54LS595 Help

Datasheet

Application Notes

View Application Notes for Shift Registers

User Guides

Selection Guides

More Literature

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
SN74LS595 Serial-in shift registers with output registers FLIP-FLOPS, LATCHES AND REGISTERS-SHIFT REGISTERS TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here