SN54LS629 Status: ACTIVE

Voltage-Controlled Oscillators


      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon

 SN54LS629SN74LS629 
Voltage Nodes(V)5  5  
RatingMilitary  Catalog  
Technology FamilyLS  LS  
 SamplesSamples
 InventoryInventory

Other qualified versions of SN54LS629

Version Part Number Definition
Catalog SN74LS629 TI's standard catalog product

Customers Who Evaluated This Product Also Evaluated

  • SN54LS628: Voltage-Controlled Oscillators
  • SN54S124: Dual Voltage-Controlled Oscillators
  • SN74LS629: Dual voltage-controlled oscillators

More Related Products

Product Information

Features

  • Separate Supply Voltage Pins for Isolation of Frequency Control Inputs and Oscillators from Output Circuitry
  • Highly Stable Operation over Specified Temperature and/or Supply Voltage Ranges

 

Description

These voltage-controlled oscillators (VCOs) are improved versions of the original VCO family: SN54LS124, SN54LS324 thru SN54LS327, SN74LS124, and SN74LS324 thru SN74LS327. These new devices feature improved voltage-to-frequency linearity, range, and compensation. With the exception of the 'LS624 and 'LS628, all of these devices feature two independent VCOs in a single monolithic chip. The 'LS624, 'LS625, 'LS626, and 'LS628 have complementary Z outputs. The output frequency for each VCO is established by a single external component (either a capacitor or crystal) in combination with voltage-sensitive inputs used for frequency control and frequency range. Each device has a voltage-sensitive input for frequency control; however, the 'LS624, 'LS628, and 'LS629 devices also have one for frequency range.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)DSCC #Price | QuantityPackage | PinsPackage QTY | Package CarrierFootprintsSamples
81021012AACTIVE-55 to 125 16.92 | 1kuLCCC (FK) | 20 1 | TUBE Download CAD Format for this FootprintPurchase Samples
8102101EAACTIVE-55 to 125 8.21 | 1kuCDIP (J) | 16 1 | TUBE Download CAD Format for this FootprintPurchase Samples
8102101FAACTIVE-55 to 125 15.40 | 1kuCFP (W) | 16 1 | TUBE Purchase Samples
SN54LS629JACTIVE-55 to 125 6.96 | 1kuCDIP (J) | 16 1 | TUBE Download CAD Format for this FootprintPurchase Samples
SNJ54LS629FKACTIVE-55 to 12581021012A16.92 | 1kuLCCC (FK) | 20 1 | TUBE Download CAD Format for this FootprintPurchase Samples
SNJ54LS629JACTIVE-55 to 1258102101EA8.21 | 1kuCDIP (J) | 16 1 | TUBE Download CAD Format for this FootprintPurchase Samples
SNJ54LS629WACTIVE-55 to 1258102101FA15.40 | 1kuCFP (W) | 16 1 | TUBE Purchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 11:25 AM GMT, 26 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 6 Weeks81021012A
None Reported
View Distributors
TI Lead Time*: 6 Weeks8102101EA
None Reported
View Distributors
TI Lead Time*: 6 Weeks8102101FA
None Reported
View Distributors
TI Lead Time*: 6 WeeksSN54LS629J
AmericasRochester Electronics 64
TI Lead Time*: 6 WeeksSNJ54LS629FK
None Reported
View Distributors
TI Lead Time*: 6 WeeksSNJ54LS629J
AmericasArrow 47
Rochester Electronics 204
EuropeEBV Elektronik 10
TI Lead Time*: 6 WeeksSNJ54LS629W
None Reported
View Distributors
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
81021012A  TBD POST-PLATE N/A for Pkg TypeViewView
8102101EA  TBD A42  N/A for Pkg TypeViewView
8102101FA  TBD A42  N/A for Pkg TypeViewView
SN54LS629J  TBD A42  N/A for Pkg TypeViewView
SNJ54LS629FK  TBD POST-PLATE N/A for Pkg TypeViewView
SNJ54LS629J  TBD A42  N/A for Pkg TypeViewView
SNJ54LS629W  TBD A42  N/A for Pkg TypeViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for SN54LS629 Help

Datasheet

Application Notes

View Application Notes for Phase-Locked-Loops (PLLs) and Oscillators

User Guides

Selection Guides

More Literature

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
SN54LS628 Voltage-Controlled Oscillators SPECIALTY LOGIC-PHASE-LOCKED-LOOPS (PLLS) AND OSCILLATORS TI customers also evaluated this product.
SN54S124 Dual Voltage-Controlled Oscillators SPECIALTY LOGIC-PHASE-LOCKED-LOOPS (PLLS) AND OSCILLATORS TI customers also evaluated this product.
SN74LS629 Dual voltage-controlled oscillators SPECIALTY LOGIC-PHASE-LOCKED-LOOPS (PLLS) AND OSCILLATORS TI customers also evaluated this product.
SN74S124 Dual voltage-controlled oscillators SPECIALTY LOGIC-PHASE-LOCKED-LOOPS (PLLS) AND OSCILLATORS TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here