SN54LS674 Status: ACTIVE

16-Bit Shift Registers


      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon

 SN54LS674SN74LS674 
Voltage Nodes(V)5  5  
Vcc range(V)4.5 to 5.5  4.75 to 5.25  
Input LevelTTL  TTL  
Output LevelTTL  TTL  
Output Drive(mA) -2.6/24  
Output3S  3S  
Technology FamilyLS  LS  
RatingMilitary  Catalog  
 SamplesSamples
 InventoryInventory

Other qualified versions of SN54LS674

Version Part Number Definition
Catalog SN74LS674 TI's standard catalog product

Customers Who Evaluated This Product Also Evaluated

Product Information

Features

  • 'LS673
    • 16-Bit Serial-In, Serial-Out Shift Register with 16-Bit Parallel-Out Storage Register
    • Performs Serial-to-Parallel Conversion
  • 'LS674
    • 16-Bit Parallel-In, Serial-Out Shift Register
    • Performs Parallel-to-Serial Conversion

Description

SN54LS673, SN74LS673

The 'LS673 is a 16-bit shift register and a 16-bit storage register in a single 24-pin package. A three-state input/output (SER/Q15) port to the shift register allows serial entry and/or reading of data. The storage register is connected in a parallel data loop with the shift register and may be asynchronously cleared by taking the store-clear input low. The storage register may be parallel loaded with shift-register data to provide shift-register status via the parallel outputs. The shift register can be parallel loaded with the storage-register data upon commmand.

A high logic level at the chip-level (CS\) input disables both the shift-register clock and the storage register clock and places SER/Q15 in the high-impedance state.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)DSCC #Price | QuantityPackage | PinsPackage QTY | Package CarrierFootprintsSamples
5962-88607013AACTIVE-55 to 125 29.03 | 1kuLCCC (FK) | 28 1 | TUBE Download CAD Format for this FootprintPurchase Samples
5962-8860701JAACTIVE-55 to 125 23.01 | 1kuCDIP (J) | 24 1 | TUBE Download CAD Format for this FootprintPurchase Samples
5962-8860701KAOBSOLETE-55 to 125  CFP (W) | 24   Not Available
SN54LS674JACTIVE-55 to 125 18.88 | 1kuCDIP (J) | 24 1 | TUBE Download CAD Format for this FootprintPurchase Samples
SNJ54LS674FKACTIVE-55 to 1255962-88607013A29.03 | 1kuLCCC (FK) | 28 1 | TUBE Download CAD Format for this FootprintPurchase Samples
SNJ54LS674JACTIVE-55 to 1255962-8860701JA23.01 | 1kuCDIP (J) | 24 1 | TUBE Download CAD Format for this FootprintPurchase Samples
SNJ54LS674JTACTIVE-55 to 125 16.43 | 1kuCDIP (JT) | 24 1 | TUBE Download CAD Format for this FootprintPurchase Samples
SNJ54LS674WOBSOLETE-55 to 125  CFP (W) | 24   Not Available

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 11:21 AM GMT, 22 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 6 Weeks5962-88607013A
AmericasRochester Electronics 21
TI Lead Time*: 6 Weeks5962-8860701JA
AmericasRochester Electronics 14
TI Lead Time*: 6 WeeksSN54LS674J
AmericasRochester Electronics 286
TI Lead Time*: 6 WeeksSNJ54LS674FK
None Reported
View Distributors
TI Lead Time*: 6 WeeksSNJ54LS674J
AmericasRochester Electronics 8
TI Lead Time*: 6 WeeksSNJ54LS674JT
None Reported
View Distributors
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
5962-88607013A  TBD POST-PLATE N/A for Pkg TypeViewView
5962-8860701JA  TBD Call TI N/A for Pkg TypeViewView
SN54LS674J  TBD Call TI N/A for Pkg TypeViewView
SNJ54LS674FK  TBD POST-PLATE N/A for Pkg TypeViewView
SNJ54LS674J  TBD Call TI N/A for Pkg TypeViewView
SNJ54LS674JT  TBD A42  N/A for Pkg TypeViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for SN54LS674 Help

Datasheet

Application Notes

View Application Notes for Shift Registers

User Guides

Selection Guides

More Literature

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
SN74LS674 Serial-out shift registers FLIP-FLOPS, LATCHES AND REGISTERS-SHIFT REGISTERS TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here