|
|
|
|
Other qualified versions of SN54LS73A
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
Description
The '73, and 'H73, contain two independent J-K flip-flops with individual J-K, clock, and direct clear inputs. The '73, and 'H73, are positive pulse-triggered flip-flops. J-K input is loaded into the master while the clock is high and transferred to the slave on the high-to-low transition. For these devices the J and K inputs must be stable while the clock is high. The 'LS73A contains two independent negative-edge-triggered flip-flops. The J and K inputs must be stable one setup time prior to the high-to-low clock transition for predictable operation. When the clear is low, it overrides the clock and data inputs forcing the Q output low and the Q\ output high. The SN5473, SN54H73, and the SN54LS73A are characterized for operation over the full military temperature range of -55°C to 125°C. View All Description in Datasheet |
| Price | Packaging | CAD Design Tools | Samples | |||||
| Device | Status | Temp (oC) | DSCC # | Price | Quantity | Package | Pins | Package QTY | Package Carrier | Footprints | Samples |
| 5962-9675101QCA | ACTIVE | -55 to 125 | 3.72 | 1ku | CDIP (J) | 14 | 1 | TUBE | Purchase Samples | ||
| 5962-9675101QDA | ACTIVE | -55 to 125 | 14.53 | 1ku | CFP (W) | 14 | 1 | TUBE | Purchase Samples | ||
| SN54LS73AJ | ACTIVE | -55 to 125 | 3.19 | 1ku | CDIP (J) | 14 | 1 | TUBE | Purchase Samples | ||
| SNJ54LS73AFD | OBSOLETE | -55 to 125 | LCCC (FK) | 20 | Not Available | ||||
| SNJ54LS73AJ | ACTIVE | -55 to 125 | 5962-9675101QCA | 3.72 | 1ku | CDIP (J) | 14 | 1 | TUBE | Purchase Samples | |
| SNJ54LS73AW | ACTIVE | -55 to 125 | 5962-9675101QDA | 14.53 | 1ku | CFP (W) | 14 | 1 | TUBE | Purchase Samples | |
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 11:24 AM GMT, 25 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 6 Weeks5962-9675101QCA | |||
| Americas | Arrow | 100 | |
| Avnet | 154 | ||
| Rochester Electronics | 14 | ||
| TI Lead Time*: 6 Weeks5962-9675101QDA | |||
| None Reported View Distributors | |||
| TI Lead Time*: 6 WeeksSN54LS73AJ | |||
| Americas | Arrow | 211 | |
| Avnet | 5 | ||
| TI Lead Time*: 6 WeeksSNJ54LS73AFD | |||
| Americas | Rochester Electronics | 104 | |
| TI Lead Time*: 6 WeeksSNJ54LS73AJ | |||
| Americas | Arrow | 74 | |
| Rochester Electronics | 5 | ||
| Europe | EBV Elektronik | 6 | |
| TI Lead Time*: 6 WeeksSNJ54LS73AW | |||
| Americas | Arrow | 10 | |
| Rochester Electronics | 52 | ||
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| 5962-9675101QCA | TBD | A42 | N/A for Pkg Type | View | View |
| 5962-9675101QDA | TBD | A42 | N/A for Pkg Type | View | View |
| SN54LS73AJ | TBD | A42 | N/A for Pkg Type | View | View |
| SNJ54LS73AFD | TBD | POST-PLATE | N/A for Pkg Type | View | View |
| SNJ54LS73AJ | TBD | A42 | N/A for Pkg Type | View | View |
| SNJ54LS73AW | TBD | A42 | N/A for Pkg Type | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for SN54LS73A 
View Application Notes for D-Type (3-State) Flip-Flops
| Customers Who Evaluated This Product Also Evaluated... | |||
| Part # | Name | Product Family | Comments |
| SN54LS374 | Octal D-Type Edge Triggered Flip-Flops with 3-State Outputs | FLIP-FLOPS, LATCHES AND REGISTERS-D-TYPE (3-STATE) FLIP-FLOPS | TI customers also evaluated this product. |
| SN54LS90 | Decade Counter | COUNTERS-DECADE COUNTERS | TI customers also evaluated this product. |
| SN54LS373 | Octal D-Type Transparent Latches with 3-state Outputs | FLIP-FLOPS, LATCHES AND REGISTERS-D-TYPE LATCHES | TI customers also evaluated this product. |
| SN54LS393 | Dual 4-Bit Binary Counters | COUNTERS-BINARY COUNTERS | TI customers also evaluated this product. |
| SN54LS165A | Parallel-Load 8-Bit Shift Registers | FLIP-FLOPS, LATCHES AND REGISTERS-SHIFT REGISTERS | TI customers also evaluated this product. |
| SN54LS540 | Octal Buffers And Line Drivers With 3-State Outputs | BUFFERS, DRIVERS AND TRANSCEIVERS-INVERTING BUFFERS AND DRIVERS | TI customers also evaluated this product. |
| SN54LS367A | Hex Bus Drivers With 3-State Outputs | BUFFERS, DRIVERS AND TRANSCEIVERS-INVERTING BUFFERS AND DRIVERS | TI customers also evaluated this product. |
| SN54LS11 | Triple 3-Input Positive-AND Gates | GATES-AND GATES | TI customers also evaluated this product. |
| SN54LS00 | Quadruple 2-Input Positive-NAND Gates | GATES-NAND GATES | TI customers also evaluated this product. |
| SN54LS125A | Quadruple Bus Buffer Gates With 3-State Outputs | BUFFERS, DRIVERS AND TRANSCEIVERS-INVERTING BUFFERS AND DRIVERS | TI customers also evaluated this product. |
| SN54F04 | Hex Inverters | BUFFERS, DRIVERS AND TRANSCEIVERS-INVERTING BUFFERS AND DRIVERS | TI customers also evaluated this product. |

No Tags are Available for this Part Number