SN54LVC14A Status: ACTIVE

HEX SCHMITT-TRIGGER INVERTERS


      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon

 SN54LVC14ASN74LVC14A SN74LVC14A-EP 
Voltage Nodes(V)3.3, 2.7, 2.5, 1.8  3.3, 2.7, 2.5, 1.8  3.3, 2.7  
No. of Gates6  6  6  
Vcc range(V)2.0 to 3.6  2.0 to 3.6  2.0 to 3.6  
Input LevelTTL/CMOS  TTL/CMOS  TTL/CMOS  
Output LevelLVTTL  LVTTL  LVTTL  
Output Drive(mA)-24/24  -24/24  -24/24  
tpd max(ns)6.4  6.4  6.4  
Static Current0.01  0.01  0.01  
Technology FamilyLVC  LVC  LVC  
RatingMilitary  Catalog  HiRel Enhanced Product  
 SamplesSamplesSamples
 InventoryInventoryInventory

Other qualified versions of SN54LVC14A

Version Part Number Definition
Automotive SN74LVC14A-Q1 Q100 devices qualified for high-reliability automotive applications targeting zero defects
Catalog SN74LVC14A TI's standard catalog product
Enhanced Product SN74LVC14A-EP Supports Defense, Aerospace and Medical Applications
Space SN54LVC14A-SP Radiation tolerant, ceramic packaging and qualified for use in Space-based application

Customers Who Evaluated This Product Also Evaluated

Product Information

Features

  • Operate From 1.65 V to 3.6 V
  • Specified From -40°C to 85°C, -40°C to 125°C, and -55°C to 125°C
  • Inputs Accept Voltages to 5.5 V
  • Max tpd of 6.4 ns at 3.3 V
  • Typical VOLP (Output Ground Bounce)
    < 0.8 V at VCC = 3.3 V, TA = 25°C
  • Typical VOHV (Output VOH Undershoot)
    > 2 V at VCC = 3.3 V, TA = 25°C
  • Latch-Up Performance Exceeds 100 mA Per JESD 78, Class II
  • ESD Protection Exceeds JESD 22
    • 2000-V Human-Body Model (A114-A)
    • 200-V Machine Model (A115-A)
    • 1000-V Charged-Device Model (C101)

Description/Ordering Information

The SN54LVC14A hex Schmitt-trigger inverter is designed for 2.7-V to 3.6-V VCC operation, and the SN74LVC14A hex Schmitt-trigger inverter is designed for 1.65-V to 3.6-V VCC operation.

The devices contain six independent inverters and perform the Boolean function Y = A.

Inputs can be driven from either 3.3-V or 5-V devices. This feature allows the use of these devices as translators in a mixed 3.3-V/5-V system environment.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)DSCC #Price | QuantityPackage | PinsPackage QTY | Package CarrierFootprintsSamples
5962-9761501Q2AACTIVE-55 to 125 13.06 | 1kuLCCC (FK) | 20 1 | TUBE Download CAD Format for this FootprintPurchase Samples
5962-9761501QCAACTIVE-55 to 125 5.85 | 1kuCDIP (J) | 14 1 | TUBE Download CAD Format for this FootprintPurchase Samples
5962-9761501QDAACTIVE-55 to 125 11.80 | 1kuCFP (W) | 14 1 | TUBE Purchase Samples
SNJ54LVC14AFKACTIVE-55 to 1255962-9761501Q2A13.06 | 1kuLCCC (FK) | 20 1 | TUBE Download CAD Format for this FootprintContact TI Distributor or Sales Office
SNJ54LVC14AJACTIVE-55 to 1255962-9761501QCA5.85 | 1kuCDIP (J) | 14 1 | TUBE Download CAD Format for this FootprintContact TI Distributor or Sales Office
SNJ54LVC14AWACTIVE-55 to 1255962-9761501QDA11.80 | 1kuCFP (W) | 14 1 | TUBE Contact TI Distributor or Sales Office

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 11:24 AM GMT, 24 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 6 Weeks5962-9761501Q2A
AmericasAvnet 53
EuropeEBV Elektronik 2
TI Lead Time*: 6 Weeks5962-9761501QCA
None Reported
View Distributors
TI Lead Time*: 6 Weeks5962-9761501QDA
AmericasRochester Electronics 19
TI Lead Time*: 6 WeeksSNJ54LVC14AFK
AmericasArrow 3
TI Lead Time*: 6 WeeksSNJ54LVC14AJ
None Reported
View Distributors
TI Lead Time*: 6 WeeksSNJ54LVC14AW
AmericasArrow 11
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
5962-9761501Q2A  TBD POST-PLATE N/A for Pkg TypeViewView
5962-9761501QCA  TBD A42  N/A for Pkg TypeViewView
5962-9761501QDA  TBD A42  N/A for Pkg TypeViewView
SNJ54LVC14AFK  TBD POST-PLATE N/A for Pkg TypeViewView
SNJ54LVC14AJ  TBD A42  N/A for Pkg TypeViewView
SNJ54LVC14AW  TBD A42  N/A for Pkg TypeViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for SN54LVC14A Help

Datasheet

Application Notes

View Application Notes for Inverting Buffers and Drivers

User Guides

Selection Guides

Solution Guides

More Literature

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
SN74LVC14A Hex Schmitt-Trigger Inverter BUFFERS, DRIVERS AND TRANSCEIVERS-INVERTING BUFFERS AND DRIVERS TI customers also evaluated this product.
SN74LVC14A-EP Enhanced Product Hex Schmitt-Trigger Inverter BUFFERS, DRIVERS AND TRANSCEIVERS-INVERTING BUFFERS AND DRIVERS TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here