SN54LVC157A Status: ACTIVE

Quadruple 2-Line To 1-Line Data Selector / Multiplexer


      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon

 SN54LVC157ASN74LVC157A SN74LVC157A-EP 
Voltage Nodes(V)3.3, 2.7  3.3, 2.7, 2.5, 1.8  2.7, 3.3  
Vcc range(V)2.0 to 3.6  1.65 to 3.6  2 to 3.6  
Input LevelTTL/CMOS  TTL/CMOS  TTL/CMOS  
Output LevelLVTTL  LVTTL  LVTTL  
Output Drive(mA)-24/24  -24/24  -24/24  
Output2S  2S  2S  
From2  2  2  
To1  1  1  
ICC(uA)  10  
Technology FamilyLVC  LVC  LVC  
tpd max(ns)8.2  8.1  5.4  
RatingMilitary  Catalog  HiRel Enhanced Product  
 SamplesSamplesSamples
 InventoryInventoryInventory

Other qualified versions of SN54LVC157A

Version Part Number Definition
Automotive SN74LVC157A-Q1 Q100 devices qualified for high-reliability automotive applications targeting zero defects
Catalog SN74LVC157A TI's standard catalog product
Enhanced Product SN74LVC157A-EP Supports Defense, Aerospace and Medical Applications

Customers Who Evaluated This Product Also Evaluated

  • SN74LVC157A: Quadruple 2-Line To1-Line Data Selector / Multiplexer

Product Information

Features

  • Operate From 1.65 V to 3.6 V
  • Specified From -40°C to 85°C, -40°C to 125°C, and -55°C to 125°C
  • Inputs Accept Voltages to 5.5 V
  • Max tpd of 5.2 ns at 3.3 V
  • Typical VOLP (Output Ground Bounce) < 0.8 V at VCC = 3.3 V, TA = 25°C
  • Typical VOHV (Output VOH Undershoot) > 2 V at VCC = 3.3 V, TA = 25°C
  • Latch-Up Performance Exceeds 250 mA Per JESD 17
  • ESD Protection Exceeds JESD 22
    • 2000-V Human-Body Model (A114-A)
    • 200-V Machine Model (A115-A)
    • 1000-V Charged-Device Model (C101)

DESCRIPTION/ORDERING INFORMATION

These quadruple 2-line to 1-line data selectors/multiplexers are designed for 1.65-V to 3.6-V VCC operation.

The 'LVC157A devices feature a common strobe (G) input. When G is high, all outputs are low. When G is low, a 4-bit word is selected from one of two sources and is routed to the four outputs. The devices provide true data.

Inputs can be driven from either 3.3-V or 5-V devices. This feature allows the use of these devices as translators in a mixed 3.3-V/5-V system environment.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)DSCC #Price | QuantityPackage | PinsPackage QTY | Package CarrierFootprintsSamples
5962-0050601Q2AACTIVE-55 to 125 12.84 | 1kuLCCC (FK) | 20 1 | TUBE Download CAD Format for this FootprintPurchase Samples
5962-0050601QEAACTIVE-55 to 125 11.24 | 1kuCDIP (J) | 16 1 | TUBE Download CAD Format for this FootprintPurchase Samples
5962-0050601QFAACTIVE-55 to 125 12.78 | 1kuCFP (W) | 16 1 | TUBE Purchase Samples
SNJ54LVC157AFKACTIVE-55 to 1255962-0050601Q2A12.84 | 1kuLCCC (FK) | 20 1 | TUBE Download CAD Format for this FootprintContact TI Distributor or Sales Office
SNJ54LVC157AJACTIVE-55 to 1255962-0050601QEA11.24 | 1kuCDIP (J) | 16 1 | TUBE Download CAD Format for this FootprintContact TI Distributor or Sales Office
SNJ54LVC157AWACTIVE-55 to 1255962-0050601QFA12.78 | 1kuCFP (W) | 16 1 | TUBE Contact TI Distributor or Sales Office

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 11:24 AM GMT, 25 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 6 Weeks5962-0050601Q2A
None Reported
View Distributors
TI Lead Time*: 6 Weeks5962-0050601QEA
None Reported
View Distributors
TI Lead Time*: 6 Weeks5962-0050601QFA
None Reported
View Distributors
TI Lead Time*: 6 WeeksSNJ54LVC157AFK
None Reported
View Distributors
TI Lead Time*: 6 WeeksSNJ54LVC157AJ
None Reported
View Distributors
TI Lead Time*: 6 WeeksSNJ54LVC157AW
None Reported
View Distributors
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
5962-0050601Q2A  TBD POST-PLATE N/A for Pkg TypeViewView
5962-0050601QEA  TBD A42  N/A for Pkg TypeViewView
5962-0050601QFA  TBD A42  N/A for Pkg TypeViewView
SNJ54LVC157AFK  TBD POST-PLATE N/A for Pkg TypeViewView
SNJ54LVC157AJ  TBD A42  N/A for Pkg TypeViewView
SNJ54LVC157AW  TBD A42  N/A for Pkg TypeViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for SN54LVC157A Help

Datasheet

Application Notes

View Application Notes for Data Selectors/Multiplexers

User Guides

Selection Guides

Solution Guides

More Literature

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
SN74LVC157A Quadruple 2-Line To1-Line Data Selector / Multiplexer DECODERS/ENCODERS/MULTIPLEXERS-DATA SELECTORS/MULTIPLEXERS TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here