SN54LVC257A Status: ACTIVE

Quadruple 2-Line To 1-Line Data Selector/Multiplexer With 3-State Outputs


      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon

 SN54LVC257ASN74LVC257A SN74LVC257A-EP 
Voltage Nodes(V)2, 3.6  3.3, 2.7, 2.5, 1.8  2.7, 3.3  
Vcc range(V) 2.0 to 3.6  2.0 to 3.6  
Input Level TTL/CMOS  TTL/CMOS  
Output Level LVTTL  LVTTL  
Output Drive(mA) -24/24  -24/24  
Output 3S  3S  
From 2  2  
To 1  1  
ICC(uA)  10  
Technology FamilyLVC  LVC  LVC  
tpd max(ns)  4.6  
RatingMilitary  Catalog  HiRel Enhanced Product  
 SamplesSamplesSamples
 InventoryInventoryInventory

Other qualified versions of SN54LVC257A

Version Part Number Definition
Automotive SN74LVC257A-Q1 Q100 devices qualified for high-reliability automotive applications targeting zero defects
Catalog SN74LVC257A TI's standard catalog product
Enhanced Product SN74LVC257A-EP Supports Defense, Aerospace and Medical Applications

Customers Who Evaluated This Product Also Evaluated

  • SN74LVC257A-EP: Enhanced Product Quadruple 2-Line To 1-Line Data Selector/Multiplexer With 3-State Outputs
  • SN74LVC257A: Quadruple 2-Line To 1-Line Data Selector/Multiplexer With 3-State Outputs

Product Information

Features

  • Operate From 1.65 V to 3.6 V
  • Inputs Accept Voltages to 5.5 V
  • Max tpd of 4.6 ns at 3.3 V
  • Typical VOLP (Output Ground Bounce)
       <0.8 V at VCC = 3.3 V, TA = 25°C
  • Typical VOHV (Output VOH Undershoot)
       >2 V at VCC = 3.3 V, TA = 25°C
  • Latch-Up Performance Exceeds 250 mA Per JESD 17
  • ESD Protection Exceeds JESD 22
    • 2000-V Human-Body Model (A114-A)
    • 200-V Machine Model (A115-A)

Description

These quadruple 2-line to 1-line data selectors/multiplexers are designed for 1.65-V to 3.6-V VCC operation.

The ’LVC257A devices are designed to multiplex signals from 4-bit data sources to 4-output data lines in bus-organized systems. The 3-state outputs do not load the data lines when the output-enable (OE)\ input is at a high logic level.

Inputs can be driven from either 3.3-V or 5-V devices. This feature allows the use of these devices as translators in a mixed 3.3-V/5-V system environment.

To ensure the high-impedance state during power up or power down, OE\ should be tied to VCC through a pullup resistor; the minimum value of the resistor is determined by the current-sinking capability of the driver.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)DSCC #Price | QuantityPackage | PinsPackage QTY | Package CarrierFootprintsSamples
5962-0050901Q2AACTIVE-55 to 125 12.96 | 1kuLCCC (FK) | 20 1 | TUBE Download CAD Format for this FootprintPurchase Samples
5962-0050901QEAACTIVE-55 to 125 11.15 | 1kuCDIP (J) | 16 1 | TUBE Download CAD Format for this FootprintPurchase Samples
5962-0050901QFAACTIVE-55 to 125 12.30 | 1kuCFP (W) | 16 1 | TUBE Purchase Samples
SNJ54LVC257AFKACTIVE-55 to 1255962-0050901Q2A12.96 | 1kuLCCC (FK) | 20 1 | TUBE Download CAD Format for this FootprintContact TI Distributor or Sales Office
SNJ54LVC257AJACTIVE-55 to 1255962-0050901QEA11.15 | 1kuCDIP (J) | 16 1 | TUBE Download CAD Format for this FootprintContact TI Distributor or Sales Office
SNJ54LVC257AWACTIVE-55 to 1255962-0050901QFA12.30 | 1kuCFP (W) | 16 1 | TUBE Contact TI Distributor or Sales Office

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 11:24 AM GMT, 25 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 6 Weeks5962-0050901Q2A
None Reported
View Distributors
TI Lead Time*: 6 Weeks5962-0050901QEA
None Reported
View Distributors
TI Lead Time*: 6 Weeks5962-0050901QFA
None Reported
View Distributors
TI Lead Time*: 6 WeeksSNJ54LVC257AFK
None Reported
View Distributors
TI Lead Time*: 6 WeeksSNJ54LVC257AJ
None Reported
View Distributors
TI Lead Time*: 6 WeeksSNJ54LVC257AW
None Reported
View Distributors
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
5962-0050901Q2A  TBD POST-PLATE N/A for Pkg TypeViewView
5962-0050901QEA  TBD A42  N/A for Pkg TypeViewView
5962-0050901QFA  TBD A42  N/A for Pkg TypeViewView
SNJ54LVC257AFK  TBD POST-PLATE N/A for Pkg TypeViewView
SNJ54LVC257AJ  TBD A42  N/A for Pkg TypeViewView
SNJ54LVC257AW  TBD A42  N/A for Pkg TypeViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for SN54LVC257A Help

Datasheet

Application Notes

View Application Notes for Data Selectors/Multiplexers

User Guides

Selection Guides

Solution Guides

More Literature

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
SN74LVC257A-EP Enhanced Product Quadruple 2-Line To 1-Line Data Selector/Multiplexer With 3-State Outputs DECODERS/ENCODERS/MULTIPLEXERS-DATA SELECTORS/MULTIPLEXERS TI customers also evaluated this product.
SN74LVC257A Quadruple 2-Line To 1-Line Data Selector/Multiplexer With 3-State Outputs DECODERS/ENCODERS/MULTIPLEXERS-DATA SELECTORS/MULTIPLEXERS TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here