|
|
|
|
Other qualified versions of SN54LVC374A
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
Description
The SN54LVC374A octal edge-triggered D-type flip-flop is designed for 2.7-V to 3.6-V VCC operation, and the SN74LVC374A octal edge-triggered D-type flip-flop is designed for 1.65-V to 3.6-V VCC operation. These devices feature 3-state outputs designed specifically for driving highly capacitive or relatively low-impedance loads. These devices are particularly suitable for implementing buffer registers, input/output (I/O) ports, bidirectional bus drivers, and working registers. On the positive transition of the clock (CLK) input, the Q outputs are set to the logic levels set up at the data (D) inputs. A buffered output-enable (OE)\ input can be used to place the eight outputs in either a normal logic state (high or low logic levels) or the high-impedance state. View All Description in Datasheet |
| Price | Packaging | CAD Design Tools | Samples | |||||
| Device | Status | Temp (oC) | DSCC # | Price | Quantity | Package | Pins | Package QTY | Package Carrier | Footprints | Samples |
| 5962-9757401Q2A | ACTIVE | -55 to 125 | 15.16 | 1ku | LCCC (FK) | 20 | 1 | TUBE | Purchase Samples | ||
| 5962-9757401QRA | ACTIVE | -55 to 125 | 11.45 | 1ku | CDIP (J) | 20 | 1 | TUBE | Purchase Samples | ||
| 5962-9757401QSA | ACTIVE | -55 to 125 | 14.27 | 1ku | CFP (W) | 20 | 1 | TUBE | Purchase Samples | ||
| SNJ54LVC374AFK | ACTIVE | -55 to 125 | 5962-9757401Q2A | 15.16 | 1ku | LCCC (FK) | 20 | 1 | TUBE | Contact TI Distributor or Sales Office | |
| SNJ54LVC374AJ | ACTIVE | -55 to 125 | 5962-9757401QRA | 11.45 | 1ku | CDIP (J) | 20 | 1 | TUBE | Contact TI Distributor or Sales Office | |
| SNJ54LVC374AW | ACTIVE | -55 to 125 | 5962-9757401QSA | 14.27 | 1ku | CFP (W) | 20 | 1 | TUBE | Contact TI Distributor or Sales Office | |
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 11:24 AM GMT, 25 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 6 Weeks5962-9757401Q2A | |||
| Americas | Rochester Electronics | 5 | |
| TI Lead Time*: 6 Weeks5962-9757401QRA | |||
| None Reported View Distributors | |||
| TI Lead Time*: 6 Weeks5962-9757401QSA | |||
| None Reported View Distributors | |||
| TI Lead Time*: 6 WeeksSNJ54LVC374AFK | |||
| None Reported View Distributors | |||
| TI Lead Time*: 6 WeeksSNJ54LVC374AJ | |||
| None Reported View Distributors | |||
| TI Lead Time*: 6 WeeksSNJ54LVC374AW | |||
| None Reported View Distributors | |||
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| 5962-9757401Q2A | TBD | POST-PLATE | N/A for Pkg Type | View | View |
| 5962-9757401QRA | TBD | A42 | N/A for Pkg Type | View | View |
| 5962-9757401QSA | TBD | Call TI | N/A for Pkg Type | View | View |
| SNJ54LVC374AFK | TBD | POST-PLATE | N/A for Pkg Type | View | View |
| SNJ54LVC374AJ | TBD | A42 | N/A for Pkg Type | View | View |
| SNJ54LVC374AW | TBD | Call TI | N/A for Pkg Type | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for SN54LVC374A 
View Application Notes for D-Type (3-State) Flip-Flops
| Customers Who Evaluated This Product Also Evaluated... | |||
| Part # | Name | Product Family | Comments |
| SN54LVC574A | OCTAL EDGE-TRIGGERED D-TYPE FLIP-FLOPS WITH 3-STATE OUTPUTS | FLIP-FLOPS, LATCHES AND REGISTERS-D-TYPE (3-STATE) FLIP-FLOPS | TI customers also evaluated this product. |
| SN54LVC573A | OCTAL TRANSPARENT D-TYPE LATCHES WITH 3-STATE OUTPUTS | FLIP-FLOPS, LATCHES AND REGISTERS-D-TYPE LATCHES | TI customers also evaluated this product. |

No Tags are Available for this Part Number