|
|
|
|
Other qualified versions of SN54LVC541A
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
Description
The SN54LVC541A octal buffer/driver is designed for 2.7-V to 3.6-V VCC operation, and the SN74LVC541A octal buffer/driver is designed for 1.65-V to 3.6-V VCC operation. The LVC541A devices are ideal for driving bus lines or buffering memory address registers. These devices feature inputs and outputs on opposite sides of the package to facilitate printed circuit board layout. The 3-state control gate is a 2-input AND gate with active-low inputs so that, if either output enable (OE1\ or OE2\) input is high, all eight outputs are in the high-impedance state. Inputs can be driven from either 3.3-V or 5-V devices. This feature allows the use of these devices as translators in a mixed 3.3-V/5-V system environment. View All Description in Datasheet |
| Price | Packaging | CAD Design Tools | Samples | |||||
| Device | Status | Temp (oC) | DSCC # | Price | Quantity | Package | Pins | Package QTY | Package Carrier | Footprints | Samples |
| 5962-9759501Q2A | ACTIVE | -55 to 125 | 15.16 | 1ku | LCCC (FK) | 20 | 1 | TUBE | Purchase Samples | ||
| 5962-9759501QRA | ACTIVE | -55 to 125 | 11.45 | 1ku | CDIP (J) | 20 | 1 | TUBE | Purchase Samples | ||
| 5962-9759501QSA | ACTIVE | -55 to 125 | 17.58 | 1ku | CFP (W) | 20 | 1 | TUBE | Purchase Samples | ||
| SNJ54LVC541AFK | ACTIVE | -55 to 125 | 5962-9759501Q2A | 15.16 | 1ku | LCCC (FK) | 20 | 1 | TUBE | Contact TI Distributor or Sales Office | |
| SNJ54LVC541AJ | ACTIVE | -55 to 125 | 5962-9759501QRA | 11.45 | 1ku | CDIP (J) | 20 | 1 | TUBE | Contact TI Distributor or Sales Office | |
| SNJ54LVC541AW | ACTIVE | -55 to 125 | 5962-9759501QSA | 17.58 | 1ku | CFP (W) | 20 | 1 | TUBE | Contact TI Distributor or Sales Office | |
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 11:21 AM GMT, 22 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 6 Weeks5962-9759501Q2A | |||
| Americas | Avnet | 250 | |
| TI Lead Time*: 6 Weeks5962-9759501QRA | |||
| Americas | Rochester Electronics | 14 | |
| TI Lead Time*: 6 Weeks5962-9759501QSA | |||
| None Reported View Distributors | |||
| TI Lead Time*: 6 WeeksSNJ54LVC541AFK | |||
| None Reported View Distributors | |||
| TI Lead Time*: 6 WeeksSNJ54LVC541AJ | |||
| Americas | Rochester Electronics | 3 | |
| TI Lead Time*: 6 WeeksSNJ54LVC541AW | |||
| None Reported View Distributors | |||
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| 5962-9759501Q2A | TBD | POST-PLATE | N/A for Pkg Type | View | View |
| 5962-9759501QRA | TBD | A42 | N/A for Pkg Type | View | View |
| 5962-9759501QSA | TBD | Call TI | N/A for Pkg Type | View | View |
| SNJ54LVC541AFK | TBD | POST-PLATE | N/A for Pkg Type | View | View |
| SNJ54LVC541AJ | TBD | A42 | N/A for Pkg Type | View | View |
| SNJ54LVC541AW | TBD | Call TI | N/A for Pkg Type | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for SN54LVC541A 
View Application Notes for Non-Inverting Buffers and Drivers
| Customers Who Evaluated This Product Also Evaluated... | |||
| Part # | Name | Product Family | Comments |
| SN74LVC541A | Octal Buffer/Driver With 3-State Outputs | BUFFERS, DRIVERS AND TRANSCEIVERS-NON-INVERTING BUFFERS AND DRIVERS | TI customers also evaluated this product. |

No Tags are Available for this Part Number