SN54LVC573A Status: ACTIVE

OCTAL TRANSPARENT D-TYPE LATCHES WITH 3-STATE OUTPUTS


      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon

 SN54LVC573ASN74LVC573A SN74LVC573A-EP 
Voltage Nodes(V)3.3, 2.7, 2.5, 1.8  3.3, 2.7, 2.5, 1.8  3.3, 2.7  
Vcc range(V)2.0 to 3.6  2.0 to 3.6  2.0 to 3.6  
Input LevelTTL/CMOS  TTL/CMOS  TTL/CMOS  
Output LevelLVTTL  LVTTL  LVTTL  
LogicTrue  True  True  
No. of Bits8    
No. of Outputs8  8  8  
Output Drive(mA)-24/24  -24/24  -24/24  
Static Current0.01  0.01  0.01  
th(ns)2.5  1.5  2.5  
Technology FamilyLVC  LVC  LVC  
tsu(ns)2  2  2  
tpd max(ns)6.9  7.5  7.7  
RatingMilitary  Catalog  HiRel Enhanced Product  
 SamplesSamplesSamples
 InventoryInventoryInventory

Other qualified versions of SN54LVC573A

Version Part Number Definition
Automotive SN74LVC573A-Q1 Q100 devices qualified for high-reliability automotive applications targeting zero defects
Catalog SN74LVC573A TI's standard catalog product
Enhanced Product SN74LVC573A-EP Supports Defense, Aerospace and Medical Applications

Product Information

Features

  • Operate From 1.65 V to 3.6 V
  • Inputs Accept Voltages to 5.5 V
  • Max tpd of 6.9 ns at 3.3 V
  • Typical VOLP (Output Ground Bounce) <0.8 V at VCC = 3.3 V, TA = 25°C
  • Typical VOHV (Output VOH Undershoot) >2 V at VCC = 3.3 V, TA = 25°C
  • Support Mixed-Mode Signal Operation on All Ports (5-V Input/Output Voltage With 3.3-V VCC)
  • Ioff Supports Partial-Power-Down Mode Operation
  • Latch-Up Performance Exceeds 250 mA Per JESD 17
  • ESD Protection Exceeds JESD 22
    - 2000-V Human-Body Model (A114-A)
    - 200-V Machine Model (A115-A)
    - 1000-V Charged-Device Model (C101)

Description

The SN54LVC573A octal transparent D-type latch is designed for 2.7-V to 3.6-V VCC operation, and the SN74LVC573A octal transparent D-type latch is designed for 1.65-V to 3.6-V VCC operation.

These devices feature 3-state outputs designed specifically for driving highly capacitive or relatively low-impedance loads. They are particularly suitable for implementing buffer registers, input/output (I/O) ports, bidirectional bus drivers, and working registers.

While the latch-enable (LE) input is high, the Q outputs follow the data (D) inputs. When LE is taken low, the Q outputs are latched at the logic levels at the D inputs.

A buffered output-enable (OE)\ input can be used to place the eight outputs in either a normal logic state (high or low logic levels) or the high-impedance state.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)DSCC #Price | QuantityPackage | PinsPackage QTY | Package CarrierFootprintsSamples
5962-9757501Q2AACTIVE-55 to 125 15.16 | 1kuLCCC (FK) | 20 1 | TUBE Download CAD Format for this FootprintPurchase Samples
5962-9757501QRAACTIVE-55 to 125 11.45 | 1kuCDIP (J) | 20 1 | TUBE Download CAD Format for this FootprintPurchase Samples
5962-9757501QSAACTIVE-55 to 125 14.27 | 1kuCFP (W) | 20 1 | TUBE Purchase Samples
SNJ54LVC573AFKACTIVE-55 to 1255962-9757501Q2A15.16 | 1kuLCCC (FK) | 20 1 | TUBE Download CAD Format for this FootprintContact TI Distributor or Sales Office
SNJ54LVC573AJACTIVE-55 to 1255962-9757501QRA11.45 | 1kuCDIP (J) | 20 1 | TUBE Download CAD Format for this FootprintContact TI Distributor or Sales Office
SNJ54LVC573AWACTIVE-55 to 1255962-9757501QSA14.27 | 1kuCFP (W) | 20 1 | TUBE Contact TI Distributor or Sales Office

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 10:55 AM GMT, 09 Feb 2010
RegionCompanyIn StockPurchase
TI Lead Time*: 6 Weeks5962-9757501Q2A
None Reported
View Distributors
TI Lead Time*: 6 Weeks5962-9757501QRA
None Reported
View Distributors
TI Lead Time*: 6 Weeks5962-9757501QSA
None Reported
View Distributors
TI Lead Time*: 6 WeeksSNJ54LVC573AFK
None Reported
View Distributors
TI Lead Time*: 6 WeeksSNJ54LVC573AJ
None Reported
View Distributors
TI Lead Time*: 6 WeeksSNJ54LVC573AW
None Reported
View Distributors
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
5962-9757501Q2A  TBD POST-PLATE N/A for Pkg TypeViewView
5962-9757501QRA  TBD A42  N/A for Pkg TypeViewView
5962-9757501QSA  TBD Call TI N/A for Pkg TypeViewView
SNJ54LVC573AFK  TBD POST-PLATE N/A for Pkg TypeViewView
SNJ54LVC573AJ  TBD A42  N/A for Pkg TypeViewView
SNJ54LVC573AW  TBD Call TI N/A for Pkg TypeViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for SN54LVC573A Help

Datasheet

Application Notes

View Application Notes for D-Type Latch

User Guides

Selection Guides

Solution Guides

More Literature

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here