SN54LVC646A Status: ACTIVE

OCTAL BUS TRANSCEIVERS AND REGISTERS WITH 3-STATE OUTPUTS


      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon

 SN54LVC646ASN74LVC646A 
Voltage Nodes(V)3.3, 2.7, 2.5, 1.8  3.3, 2.7, 2.5, 1.8  
Vcc range(V)2.0 to 3.6  2.0 to 3.6  
Output LevelLVTTL  LVTTL  
Output Drive(mA)-24/24   
No. of Outputs8  8  
No. of Bits8   
Static Current0.01  0.01  
th(ns)1.7  TTL/CMOS  
tpd max(ns)7.4   
tsu(ns)1.5   
Technology FamilyLVC  LVC  
RatingMilitary  Catalog  
 SamplesSamples
 InventoryInventory

Other qualified versions of SN54LVC646A

Version Part Number Definition
Catalog SN74LVC646A TI's standard catalog product
Space SN54LVC646A-SP Radiation tolerant, ceramic packaging and qualified for use in Space-based application

Customers Who Evaluated This Product Also Evaluated

  • SN54LVC541A: OCTAL BUFFERS/DRIVERS WITH 3-STATE OUTPUTS
  • SN54LVC74A: DUAL POSITIVE-EDGE-TRIGGERED D-TYPE FLIP-FLOPS WITH CLEAR AND PRESET
  • SN54LVTH16501: 3.3-V ABT 18-BIT UNIVERSAL BUS TRANSCEIVERS WITH 3-STATE OUTPUTS
  • Product Information

    Features

    • Operate From 1.65 V to 3.6 V
    • Inputs Accept Voltages to 5.5 V
    • Max tpd of 7.4 ns at 3.3 V
    • Typical VOLP(Output Ground Bounce)
         <0.8 V at VCC = 3.3 V, TA = 25°C
    • Typical VOHV (Output VOH Undershoot)
         >2 V at VCC = 3.3 V, TA = 25°C
    • Supports Mixed-Mode Signal Operation on All Ports (5-V Input/Output Voltage With 3.3-V VCC)
    • Ioff Supports Partial-Power-Down Mode Operation
    • Latch-Up Performance Exceeds 250 mA Per JESD 17
    • ESD Protection Exceeds JESD 22
      • 2000-V Human-Body Model (A114-A)
      • 200-V Machine Model (A115-A)
      • 1000-V Charged-Device Model (C101)

    Description

    The SN54LVC646A octal bus transceiver and register is designed for 2.7-V to 3.6-V VCC operation, and the SN74LVC646A octal bus transceiver and register is designed for 1.65-V to 3.6-V VCC operation.

    These devices consist of bus-transceiver circuits, D-type flip-flops, and control circuitry arranged for multiplexed transmission of data directly from the input bus or from the internal registers. Data on the A or B bus is clocked into the registers on the low-to-high transition of the appropriate clock (CLKAB or CLKBA) input. Figure 1 illustrates the four fundamental bus-management functions that are performed with the ’LVC646A devices.

    Output-enable (OE)\ and direction-control (DIR) inputs control the transceiver functions.

    View All Description in Datasheet

        

    Pricing / Packaging / CAD Design Tools / Samples

    PricePackagingCAD Design ToolsSamples
    DeviceStatusTemp (oC)DSCC #Price | QuantityPackage | PinsPackage QTY | Package CarrierFootprintsSamples
    5962-9762601Q3AACTIVE-55 to 125 17.52 | 1kuLCCC (FK) | 28 1 | TUBE Download CAD Format for this FootprintPurchase Samples
    5962-9762601QKAACTIVE-55 to 125 18.59 | 1kuCFP (W) | 24 1 | TUBE Purchase Samples
    5962-9762601QLAACTIVE-55 to 125 13.06 | 1kuCDIP (JT) | 24 1 | TUBE Download CAD Format for this FootprintPurchase Samples
    SNJ54LVC646AFKACTIVE-55 to 1255962-9762601Q3A17.52 | 1kuLCCC (FK) | 28 1 | TUBE Download CAD Format for this FootprintContact TI Distributor or Sales Office
    SNJ54LVC646AJTACTIVE-55 to 1255962-9762601QLA13.06 | 1kuCDIP (JT) | 24 1 | TUBE Download CAD Format for this FootprintContact TI Distributor or Sales Office
    SNJ54LVC646AWACTIVE-55 to 1255962-9762601QKA18.59 | 1kuCFP (W) | 24 1 | TUBE Contact TI Distributor or Sales Office

    * Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

    Inventory

    Reported Distributor Inventory as of 11:21 AM GMT, 22 Nov 2009
    RegionCompanyIn StockPurchase
    TI Lead Time*: 6 Weeks5962-9762601Q3A
    None Reported
    View Distributors
    TI Lead Time*: 6 Weeks5962-9762601QKA
    AmericasRochester Electronics 333
    TI Lead Time*: 6 Weeks5962-9762601QLA
    None Reported
    View Distributors
    TI Lead Time*: 6 WeeksSNJ54LVC646AFK
    None Reported
    View Distributors
    TI Lead Time*: 6 WeeksSNJ54LVC646AJT
    None Reported
    View Distributors
    TI Lead Time*: 6 WeeksSNJ54LVC646AW
    None Reported
    View Distributors
    View all Distributors  

    ** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

    Quality & Lead (Pb)-Free Data

     Product ContentDPPM / MTBF / FIT Rate
    DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
    5962-9762601Q3A  TBD POST-PLATE N/A for Pkg TypeViewView
    5962-9762601QKA  TBD A42  N/A for Pkg TypeViewView
    5962-9762601QLA  TBD A42  N/A for Pkg TypeViewView
    SNJ54LVC646AFK  TBD POST-PLATE N/A for Pkg TypeViewView
    SNJ54LVC646AJT  TBD A42  N/A for Pkg TypeViewView
    SNJ54LVC646AW  TBD A42  N/A for Pkg TypeViewView

    * The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

    If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

    Technical Documents

    Most useful technical documents for SN54LVC646A Help

    Datasheet

    Application Notes

    View Application Notes for Registered Transceivers

    User Guides

    Selection Guides

    Solution Guides

    More Literature

    Customers Who Evaluated This Product Also Evaluated...
    Part # Name Product Family Comments
    SN54LVC541A OCTAL BUFFERS/DRIVERS WITH 3-STATE OUTPUTS BUFFERS, DRIVERS AND TRANSCEIVERS-NON-INVERTING BUFFERS AND DRIVERS TI customers also evaluated this product.
    SN54LVC74A DUAL POSITIVE-EDGE-TRIGGERED D-TYPE FLIP-FLOPS WITH CLEAR AND PRESET FLIP-FLOPS, LATCHES AND REGISTERS-D-TYPE FLIP-FLOPS TI customers also evaluated this product.
    SN54LVTH16501 3.3-V ABT 18-BIT UNIVERSAL BUS TRANSCEIVERS WITH 3-STATE OUTPUTS UNIVERSAL BUS FUNCTIONS-UNIVERSAL BUS TRANSCEIVERS (UBTS) TI customers also evaluated this product.
    SN54LVC373A OCTAL TRANSPARENT D-TYPE LATCHES WITH 3-STATE OUTPUTS FLIP-FLOPS, LATCHES AND REGISTERS-D-TYPE LATCHES TI customers also evaluated this product.
    SN54LVC574A OCTAL EDGE-TRIGGERED D-TYPE FLIP-FLOPS WITH 3-STATE OUTPUTS FLIP-FLOPS, LATCHES AND REGISTERS-D-TYPE (3-STATE) FLIP-FLOPS TI customers also evaluated this product.
    SN54LVC573A OCTAL TRANSPARENT D-TYPE LATCHES WITH 3-STATE OUTPUTS FLIP-FLOPS, LATCHES AND REGISTERS-D-TYPE LATCHES TI customers also evaluated this product.
    SN54LVC374A OCTAL EDGE-TRIGGERED D-TYPE FLIP-FLOPS WITH 3-STATE OUTPUTS FLIP-FLOPS, LATCHES AND REGISTERS-D-TYPE (3-STATE) FLIP-FLOPS TI customers also evaluated this product.

    Support and Community

    Customer Tags Help

    No Tags are Available for this Part Number

    Other Support



    Click Here